Imagen para Free-Stand Single and Dual Access with 3-Point Latches, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Free-Stand Single and Dual Access with 3-Point Latches, Type 4X

Bulletin Number:

  • A30S4
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 E.I.A. RS-310-D IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in automotive, pulp and paper, wood products, textile and similar industries. Four styles are available to provide maximum flexibility:

    Application:

  • One-Door Single-Access Enclosures (single door on front)
  • One-Door Dual-Access Enclosures (single door on front and rear)
  • Two-Door Single-Access Enclosures (doors close on a removeable centerpost)
  • Two-Door Dual-Access Enclosures (doors close on a removea
  • ESPECIFICACIONES:

  • 12 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Two-door enclosures provided with a removeable centerpost for easy panel installation
  • Heavy-duty lifting eyes are Type 316L stainless steel
  • Heavy-duty three-point latching mechanism operated by Type 316L stainless steel PowerGlide™ padlocking handle
  • Seemless foam-in-place gasket assures a water-tight and dust-tight seal
  • Body flange trough collar excludes liquids and contaminants
  • Heavy-gauge continuous hinges support each door
  • High-impact thermoplastic data pocket provided with each enclosure
  • Mounting channels welded horizontally to interior body sides at top, bottom and center
  • Optional panels and rack mounting angles can be mounted anywhere along channels
  • Bonding provision on door; grounding stud on body
  • Accessory mounting channel provided in enclosure top
  • Accessories:

  • Caster Kit
  • Clamping Nut Package
  • Floor Stand Kit, Stainless Steel
  • Center Panel Supports
  • Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel
  • Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access Two-Door Enclosures with Mounting Channel
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels and accessories separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. F in. G in. Descripción
    Número de catálogo A in. B in. C in. F in. G in. Descripción
    60.06 24.06 18.06 32.03 23.12 One-Door Single-Access
    72.06 24.06 18.06 38.03 29.12 One-Door Single-Access
    72.06 30.06 18.06 38.03 29.12 One-Door Single-Access
    72.06 36.06 18.06 38.03 29.12 One-Door Single-Access
    90.06 24.06 20.06 47.03 38.12 One-Door Single-Access
    90.06 36.06 20.06 47.03 38.12 One-Door Single-Access
    60.06 36.06 24.06 32.03 23.12 One-Door Single-Access
    72.06 24.06 24.06 38.03 29.12 One-Door Single-Access
    72.06 30.06 24.06 38.03 29.12 One-Door Single-Access
    72.06 36.06 24.06 38.03 29.12 One-Door Single-Access
    90.06 36.06 24.06 47.03 38.12 One-Door Single-Access
    72.06 36.06 30.06 38.03 29.12 One-Door Single-Access
    72.06 36.06 36.06 38.03 29.12 One-Door Single-Access
    90.06 36.06 36.06 47.03 38.12 One-Door Single-Access
    72.06 24.06 24.06 38.03 29.12 One-Door Dual-Access
    72.06 30.06 24.06 38.03 29.12 One-Door Dual-Access
    72.06 36.06 24.06 38.03 29.12 One-Door Dual-Access
    90.06 36.06 24.06 47.03 38.12 One-Door Dual-Access
    72.06 24.06 30.06 38.03 29.12 One-Door Dual-Access
    72.06 24.06 36.06 38.03 29.12 One-Door Dual-Access
    72.06 36.06 36.06 38.03 29.12 One-Door Dual-Access
    90.06 36.06 36.06 47.03 38.12 One-Door Dual-Access
    60.06 48.06 18.06 32.03 23.12 One-Door Dual-Access
    72.06 48.06 18.06 38.03 29.12 Two-Door Single-Access
    72.06 60.06 18.06 38.03 29.12 Two-Door Single-Access
    72.06 72.06 18.06 38.03 29.12 Two-Door Single-Access
    90.06 48.06 20.06 47.03 38.12 Two-Door Single-Access
    90.06 72.06 20.06 47.03 38.12 Two-Door Single-Access
    72.06 48.06 24.06 38.03 29.12 Two-Door Single-Access
    72.06 60.06 24.06 38.03 29.12 Two-Door Single-Access
    72.06 72.06 24.06 38.03 29.12 Two-Door Single-Access
    90.06 72.06 24.06 47.03 38.12 Two-Door Single-Access
    72.06 60.06 36.06 38.03 29.12 Two-Door Single-Access
    90.06 72.06 36.06 47.03 38.12 Two-Door Single-Access
    72.06 48.06 24.06 38.03 29.12 Two-Door Dual-Access
    72.06 60.06 24.06 38.03 29.12 Two-Door Dual-Access
    72.06 72.06 24.06 38.03 29.12 Two-Door Dual-Access
    90.06 72.06 24.06 47.03 38.12 Two-Door Dual-Access
    72.06 60.06 36.06 38.03 29.12 Two-Door Dual-Access