Imagen para Free-Stand, Multi-Door, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Free-Stand, Multi-Door, Type 12

Bulletin Number:

  • A27
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA, File No. 42186, Type 12 IEC 60529, IP55
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Enclosures are available with three, four or five doors for housing larger control systems in industrial environments.

    APLICACIÓN:

    Enclosures are available with three, four or five doors for housing larger control systems in industrial environments.

    ESPECIFICACIONES:

  • .121-in. steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Heavy steel back stiffeners maintain flatness and increase rigidity
  • Heavy-duty lifting eyes anchored into reinforced top
  • Overlapping, gasketed openings on two-door centerposts
  • At two-door openings, gasketed overlapping doors eliminate need for centerposts
  • Three-point latches operated by padlocking handle
  • Concealed, easy-to-remove hinges
  • Mechanical interlock standard on each enclosure with right-hand door serving as master door; doors can be closed in any order
  • Panel supports
  • Large data pocket is high-impact thermoplastic
  • Oil-resistant door gasket
  • Panel mounting studs
  • Available with panels included or panels purchased separately
  • Bonding provision on doors
  • Provisions for mounting fluorescent lights
  • Accessories:

  • Blower Fan Package
  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Electrical Interlocks
  • InterSafe™ Data Interface Ports, Type 4/4X/12
  • Panelite™ Enclosure Lights Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Panels are furnished with enclosure. Removable panel not included with models ending in LP.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Interior Finish Number of Large Panels Size of Large Panels in. Number of Small Panels Size of Small Panels in. Number of Doors Number of Lifting Eyes
    Número de catálogo A in. B in. C in. Interior Finish Number of Large Panels Size of Large Panels in. Number of Small Panels Size of Small Panels in. Number of Doors Number of Lifting Eyes
    86.12 112 14.12 Gray 1 78.00 x 70.00 1 78.00 x 34.00 3 4
    86.12 112 14.12 White 1 78.00 x 70.00 1 78.00 x 34.00 3 4
    86.12 112 14.12 Gray 3 4
    86.12 112 14.12 White 3 4
    86.12 149.19 14.12 Gray 2 78.00 x 70.00 4 8
    86.12 112 20.12 Gray 1 78.00 x 70.00 78.00 x 34.00 3 4
    86.12 112 20.12 White 1 78.00 x 70.00 1 78.00 x 34.00 3 4
    86.12 112 20.12 Gray 3 4
    86.12 112 20.12 White 3 4
    86.12 149.19 14.12 Gray 4 8
    86.12 149.19 20.12 Gray 2 78.00 x 70.00 4 8
    86.12 149.19 20.12 White 2 78.00 x 70.00 4 8
    86.12 149.19 20.12 Gray 4 8
    86.12 149.19 20.12 White 4 8
    86.12 187 20.12 Gray 2 78.00 x 70.00 1 78.00 x 34.00 5 8
    86.12 187 20.12 White 2 78.00 x 70.00 1 78.00 x 34.00 5 8
    86.12 187 20.12 Gray 5 8
    86.12 187 20.12 White 5 8
    86.12 149.19 14.12 White 2 78.00 x 70.00 4 8
    86.12 149.19 14.12 White 4 8
    86.12 187 14.12 Gray 2 78.00 x 70.00 1 78.00 x 34.00 5 8
    86.12 187 14.12 White 2 78.00 x 70.00 1 78.00 x 34.00 5 8
    86.12 187 14.12 Gray 5 8
    86.12 187 14.12 White 5 8