Imagen para Free-Stand Disconnect Enclosure, Type 1 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Free-Stand Disconnect Enclosure, Type 1

Bulletin Number:

  • A38D
  • ESTÁNDARES INDUSTRIALES:

    UL508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 14; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529 IP30
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    Free-Stand Disconnect Enclosures, Type 1, are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

    ESPECIFICACIONES:

  • 14 gauge steel body and door; 12 gauge back covers
  • 4-in. high 10 gauge steel integral lifting base
  • Modified preferred disconnect cutout
  • Heights from 60 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
  • Sturdy 7 gauge lifting tabs
  • Flush doors
  • 3-point latch with heavy-duty handle
  • Screwdriver defeater in handle on master door
  • Padlock provision in handle
  • Predrilled holes in lifting base provide bolt-down capability
  • Bonding provision on each door
  • Studs included for mounting optional panels on threaded bolts
  • Optional rack angles mount to top and bottom of front flanges
  • Accessories:

  • Rack-Angle Mounted Drawer
  • Rack-Mount Steel Shelf
  • Rack Mounting Angle Kit - L Style
  • Electric Heater
  • Compact Cooling Fans
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Descripción Panel Size D x E in. Conductive Panel Panel Use Rack Angle Conductive Panel
    Número de catálogo A in. B in. C in. Descripción Panel Size D x E in. Conductive Panel Panel Use Rack Angle Conductive Panel
    60 27 12 1-Door Enclosure 49.16 x 21.50 A49P21NG A49P21N ARA6019THG -
    60 27 18 1-Door Enclosure 49.16 x 21.50 A49P21NG A49P21N ARA6019THG -
    60 27 24 1-Door Enclosure 49.16 x 21.50 A49P21NG A49P21N ARA6019THG -
    60 37 18 1-Door Enclosure 49.16 x 32.00 A49P32NG A49P32N ARA6019THG -
    72 26 18 1-Door Enclosure 61.16 x 21.50 A61P21NG A61P21N ARA7219THG -
    72 37 18 1-Door Enclosure 61.16 x 32.00 A61P32NG A61P32N ARA7219THG -
    72 37 24 1-Door Enclosure 61.16 x 32.00 A61P32NG A61P32N ARA7219THG -
    84 26 18 1-Door Enclosure 73.16 x 21.50 A73P21NG A73P21N ARA8419THG -
    84 37 24 1-Door Enclosure 73.16 x 32.00 A73P32NG A73P32N ARA8419THG -
    60 53 12 2-Door Enclosure 49.16 x 48.00 - A49P48N ARA6019THG A49P48NG
    60 53 18 2-Door Enclosure 49.16 x 48.00 - A49P48N ARA6019THG A49P48NG
    - - - 2-Door Enclosure 49.16 x 48.00 - A49P48N ARA6019THG A49P48NG
    60 73 24 2-Door Enclosure 49.16 x 68.00 - A49P68N ARA6019THG A49P68NG
    72 73 18 2-Door Enclosure 61.16 x 68.00 - A61P68N ARA7219THG A61P68NG
    72 73 24 2-Door Enclosure 61.16 x 68.00 - A61P68N ARA7219THG A61P68NG
    84 73 18 2-Door Enclosure 73.16 x 68.00 - A73P68N ARA8419THG A73P68NG
    84 73 24 2-Door Enclosure 73.16 x 68.00 - A73P68N ARA8419THG A73P68NG