Imagen para Flat Cover with Latches, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Flat Cover with Latches, Type 4X

Bulletin Number:

  • HJ
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Enclosures feature a flat, overlapping cover design that ensures a more-secure seal. Available with solid and window covers. Latches provide easy access and security.

    ESPECIFICACIONES:

  • Compression-molded fiberglass construction
  • Overlapping solid- and window-cover models are available
  • Windows are clear polycarbonate
  • Cover fastens with padlockable Type 316 stainless steel latches
  • Type 304 stainless steel piano hinges
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Accessories:

  • H2Omit™ Vent Drains, Type 4X
  • Hol-Sealers™ Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. K in. L in. D in. F in. G in. H in. Panel Size in. Window Size M x N in. J in. W in. Q in. P in. Aluminum Panel Steel Panel I in. No. of latches Material
    Número de catálogo A in. B in. C in. K in. L in. D in. F in. G in. H in. Panel Size in. Window Size M x N in. J in. W in. Q in. P in. Aluminum Panel Steel Panel I in. No. of latches Material
    5.71 5.72 4.05 1.38 6.00 4.90 4.62 6.75 4.00 4.88 x 4.88 4.28 5.97 4.25 4.25 A6P6AL A6P6 7.51 1 Fiberglass
    7.71 5.72 4.05 1.38 9.31 4.90 4.62 8.75 4.00 6.75 x 4.88 4.28 7.31 4.25 6.25 A8P6AL A8P6 9.51 1 Fiberglass
    9.71 7.21 4.3 1.67 11.25 5.15 4.88 10.75 6.00 8.75 x 6.88 4.28 9.25 6.24 8.25 A10P8AL A10P8 11.51 1 Fiberglass
    11.68 9.69 4.62 1.75 13.23 5.42 5.20 12.75 8.00 10.75 x 8.88 4.66 11.23 8.25 10.25 A12P10AL A12P10 13.51 2 Fiberglass
    13.81 11.81 5.99 1.75 15.29 6.79 6.44 14.75 10.00 12.75 x 10.88 5.63 13.29 12.26 10.24 A14P12AL A14P12 15.51 2 Fiberglass
    15.81 13.81 5.99 1.75 17.29 6.68 6.44 16.75 12.00 14.75 x 12.88 5.63 15.29 12.25 14.25 A16P14AL A16P14 17.51 2 Fiberglass
    17.81 15.81 8.86 1.75 19.29 9.55 9.32 18.75 12.00 16.75 x 14.88 8.56 17.29 14.25 16.25 A18P16AL A18P16 19.51 2 Fiberglass
    5.71 5.72 4.05 1.38 6.00 4.90 4.62 6.75 4.00 4.88 x 4.88 4.00 x 4.00 4.28 5.97 4.25 4.25 A6P6AL A6P6 7.51 1 Fiberglass
    7.71 5.72 4.05 1.38 9.31 4.90 4.62 8.75 4.00 6.75 x 1.88 6.00 x 4.00 4.28 7.31 4.25 6.25 A8P6AL A8P6 9.51 1 Fiberglass
    9.71 7.21 4.3 1.67 11.25 5.15 4.88 10.75 6.00 8.75 x 6.88 8.00 x 6.00 4.28 9.25 6.24 8.25 A10P8AL A10P8 11.51 1 Fiberglass
    11.68 9.69 4.62 1.75 13.23 5.42 5.20 12.75 8.00 10.78 x 8.88 10.00 x 8.00 4.66 11.23 8.25 10.25 A12P10AL A12P10 13.51 2 Fiberglass
    13.81 11.81 5.99 1.75 15.29 6.79 6.44 14.75 10.00 12.75 x 10.88 12.00 x 10.00 5.63 13.29 12.26 10.24 A14P12AL A14P12 15.51 2 Fiberglass
    15.81 13.81 5.99 1.75 17.29 6.68 6.44 16.75 12.00 14.75 x 12.88 14.00 x 12.00 5.63 15.29 12.25 14.25 A16P14AL A16P14 17.51 2 Fiberglass
    17.81 15.81 8.86 1.75 19.29 9.55 9.32 18.75 12.00 16.75 x 14.88 16.00 x 14.00 8.56 17.29 14.25 16.25 A18P16AL A18P16 19.51 2 Fiberglass