Imagen para Flat Clear Cover with Latches, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Flat Clear Cover with Latches, Type 4X

Bulletin Number:

  • HJ
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Enclosures feature a flat, overlapping clear cover design that ensures a more-secure seal and provides a larger viewing area than a traditional window. Latches provide easy access and security.

    ESPECIFICACIONES:

  • Compression-molded fiberglass construction
  • Clear polycarbonate viewing area
  • Cover fastens with padlockable Type 316 stainless steel latches
  • Type 304 stainless steel piano hinges
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Accessories:

  • H2Omit™ Vent Drains, Type 4X
  • Hol-Sealers™ Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. K in. L in. D in. F in. G in. H in. Panel Size in. J in. W in. Q in. P in. Aluminum Panel Steel Panel I in. No. of latches Window Size N x M in. Material
    Número de catálogo A in. B in. C in. K in. L in. D in. F in. G in. H in. Panel Size in. J in. W in. Q in. P in. Aluminum Panel Steel Panel I in. No. of latches Window Size N x M in. Material
    5.71 5.72 4.05 1.38 6.00 4.90 4.62 6.75 4.00 4.88 x 4.88 4.28 5.97 4.25 4.25 A6P6AL A6P6 7.51 1 6.00 x 6.00 Fiberglass
    7.71 5.72 4.05 1.38 9.31 4.90 4.62 8.75 4.00 6.75 x 4.88 4.28 7.31 4.25 6.25 A8P6AL A8P6 9.51 1 8.00 x 6.00 Fiberglass
    9.71 7.21 4.3 1.67 11.25 5.15 4.88 10.75 6.00 8.75 x 6.88 4.28 9.25 6.24 8.25 A10P8AL A10P8 11.51 1 10.00 x 8.00 Fiberglass
    11.68 9.69 4.62 1.77 13.23 5.42 5.20 12.75 6.00 10.75 x 8.88 4.66 11.23 8.25 10.25 A12P10AL A12P10 13.51 2 12.00 x 10.00 Fiberglass
    13.81 11.81 5.99 1.75 15.29 6.79 6.44 14.75 10.00 12.75 x 10.88 5.63 13.29 10.25 10.25 A14P12AL A14P12 15.51 2 14.00 x 12.00 Fiberglass
    15.81 13.81 5.99 1.75 17.29 6.68 6.44 16.75 12.00 14.75 x 12.88 5.63 15.29 12.25 14.25 A16P14AL A16P14 17.51 2 16.00 x 14.00 Fiberglass
    17.81 15.81 8.86 1.75 19.29 9.55 9.32 18.75 12.00 16.75 x 14.88 8.56 17.29 14.25 16.25 A18P16AL A18P16 19.51 2 18.00 x 16.00 Fiberglass