Imagen para Fiberglass Disconnect, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Fiberglass Disconnect, Type 4X

Bulletin Number:

  • A17WD
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    For effective and economical disconnect protection in the harshest corrosive environments, these enclosures provide secure door closure through the use of Type 304 stainless steel slotted quarter-turn latches.

    ESPECIFICACIONES:

  • Fiberglass-reinforced material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties
  • Seams are sealed; no holes or knockouts
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Fiberglass material is easily drilled, filed or sawed
  • Hinges are fiberglass-reinforced polyester
  • Doors are secured with Type 304 stainless steel slotted quarter-turn latches
  • Data pocket is high-impact thermoplastic
  • Copper flashed steel collar studs for mounting optional panels and terminal block kits
  • Holes provided in body for mounting disconnect operating handle and operating mechanism
  • Internal grounding provisions for quarter-turn latches
  • Includes bracket affixed to door for attaching disconnect door catch (interlock) and instructions for installing disconnects
  • Accessories:

  • Frameless Window Kit
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • Terminal Block Kit Assembly for Type 4, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately. Optional stainless steel, composite and aluminum panels available for most sizes. See General Accessories. No additional "C" dimensions available.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Size in. Conductive Panel Mounting G x H in. Panel Number of Latches
    Número de catálogo A in. B in. C in. Panel Size in. Conductive Panel Mounting G x H in. Panel Number of Latches
    20.19 16.25 10 17.00 x 13.00 A20P16G 21.81 x 10.00 A20P16 2
    24.25 20.25 8 21.00 x 17.00 A24P20G 25.86 x 14.00 A24P20 2
    24.19 24.19 8 21.00 x 21.00 A24P24G 25.81 x 18.00 A24P24 2
    24.19 24.19 12 21.00 x 21.00 A24P24G 25.81 x 18.00 A24P24 2
    30.25 24.25 12 27.00 x 21.00 A30P24G 31.95 x 18.00 A30P24 2
    36.25 30.25 12 33.00 x 27.00 A36P30G 37.58 x 24.00 A36P30 4
    48.25 36.25 12 45.00 x 33.00 A48P36G 49.58 x 30.00 A48P36 5
    60.25 36.31 12 57.00 x 33.00 A60P36G 61.58 x 30.00 A60P36 5