Imagen para Fusion G7, Type 4, 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Fusion G7, Type 4, 12

Bulletin Number:

  • A4G
  • ESTÁNDARES INDUSTRIALES:

    Wall-mounting brackets required to maintain UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. 61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. 61997 NEMA/EEMAC Type 4, 12, 13 CSA File No. 42186: Type 4, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Innovative, metric-dimensioned wall-mount enclosure designed to house and protect electrical and electronic components in industrial environments. Provides traditional enclosure functionality with scalable internal component mounting capability using the optional internal mounting system and accessory components.

    ESPECIFICACIONES:

  • 1.2-mm (18 gauge), 1.5-mm (16 gauge) and 1.9-mm (14 gauge) steel
  • Seamless foam-in-place gasket
  • Reversible door with sealed hinges and hinge brackets
  • Gland plate(s) for enclosure bottom
  • Bonding provision on door; grounding studs (2) on body
  • Full-height galvanized steel back panel included
  • External formed 90-degree body flange channels away liquids
  • Three-point latching on enclosures 1000-mm high and taller
  • Door alignment device on doors with 3-point latching and 800 mm or wider
  • Pre-cut gland plate opening(s) in enclosure bottom
  • Quarter-turn latch(es) with 3-mm double-bit insert
  • Corner-formed door
  • Simple, easy-to-remove and install hinge pins with captivation clip
  • High-torque threadless studs and fasteners on door
  • Wide assortment of user-friendly internal accessories to increase internal mounting area capability and design flexibility
  • Hardware kit includes grounding and sealing hardware
  • Hinged on right side
  • Installation instruction provided
  • NOTAS:

    G400300150 does not have a gland plate.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. S in. J in. D x E in. Latch Type G x H in. P x Q in. Body Thickness Gauge Door Thickness Gauge
    Número de catálogo A in. B in. C in. S in. J in. D x E in. Latch Type G x H in. P x Q in. Body Thickness Gauge Door Thickness Gauge
    11.81 11.81 8.86 1.55 5.91 10.04 x 10.04 Quarter-turn 10.31 x 10.31 7.09 x 3.54 18 18
    11.81 15.75 7.87 1.55 5.91 10.04 x 13.98 Quarter-turn 10.31 x 14.25 11.02 x 3.54 18 18
    15.75 11.81 5.91 1.55 7.87 13.98 x 10.04 Quarter-turn 14.25 x 10.31 - 18 18
    15.75 11.81 8.86 1.55 7.87 13.98 x 10.04 Quarter-turn 14.25 x 10.31 7.09 x 3.54 18 18
    15.75 15.75 8.86 1.55 7.87 13.98 x 13.98 Quarter-turn 14.25 x 14.25 11.02 x 3.54 18 18
    15.75 23.62 8.86 1.55 7.87 13.98 x 21.85 Quarter-turn 14.25 x 22.13 7.09 x 3.54 18 18
    19.69 15.75 8.86 1.55 9.84 17.91 x 13.98 Quarter-turn 18.19 x 14.25 11.02 x 3.54 18 18
    19.69 19.69 8.86 1.55 9.84 17.91 x 17.91 Quarter-turn 18.19 x 18.19 11.02 x 3.54 18 18
    19.69 19.69 11.81 1.55 9.84 17.91 x 17.91 Quarter-turn 18.19 x 18.19 11.02 x 5.91 16 18
    23.62 15.75 8.86 1.55 11.81 21.85 x 13.98 Quarter-turn 22.13 x 14.25 11.02 x 3.54 18 18
    23.62 19.69 7.87 1.55 11.81 21.85 x 17.91 Quarter-turn 22.13 x 18.19 11.02 x 3.54 18 16
    23.62 19.69 11.81 1.55 11.81 21.85 x 17.91 Quarter-turn 22.13 x 18.19 11.02 x 5.91 16 16
    23.62 23.62 8.86 1.55 4.92 21.85 x 21.85 Quarter-turn 22.13 x 22.13 7.09 x 3.54 16 16
    23.62 23.62 12.8 1.55 4.92 21.85 x 21.85 Quarter-turn 22.13 x 22.13 7.09 x 5.91 16 16
    23.62 23.62 15.75 1.55 4.92 21.85 x 21.85 Quarter-turn 22.13 x 22.13 7.09 x 5.91 14 16
    23.62 31.5 11.81 4.02 4.92 21.85 x 29.72 Quarter-turn 22.13 x 30.00 7.09 x 5.91 16 16
    27.56 19.69 9.84 1.55 4.92 25.79 x 17.91 Quarter-turn 26.06 x 18.19 11.02 x 3.54 16 16
    31.5 23.62 8.86 1.55 4.92 29.72 x 21.85 Quarter-turn 30.00 x 22.13 7.09 x 3.54 16 16
    31.5 23.62 12.8 1.55 4.92 29.72 x 21.85 Quarter-turn 30.00 x 22.13 7.09 x 5.91 16 16
    31.5 23.62 16.73 1.55 4.92 29.72 x 21.85 Quarter-turn 30.00 x 22.13 7.09 x 5.91 14 16
    31.5 31.5 8.86 1.55 4.92 29.72 x 29.72 Quarter-turn 30.00 x 30.00 11.02 x 3.54 16 14
    31.5 31.5 11.81 4.02 4.92 29.72 x 29.72 Quarter-turn 30.00 x 30.00 7.09 x 5.91 14 14
    39.37 23.62 9.84 1.55 19.68 37.60 x 21.85 3-pt. Quarter-turn 37.87 x 22.13 7.09 x 3.54 14 14
    39.37 31.5 11.81 4.02 19.68 37.60 x 29.72 3-pt. Quarter-turn 37.87 x 30.00 7.09 x 5.91 14 14
    39.37 31.5 15.75 4.02 19.68 37.60 x 29.72 3-pt. Quarter-turn 37.87 x 30.00 7.09 x 5.91 14 14
    47.24 31.5 11.81 4.02 23.62 45.47 x 29.72 3-pt. Quarter-turn 45.75 x 30.00 7.09 x 5.91 14 14
    47.24 31.5 15.75 4.02 23.62 45.47 x 29.72 3-pt. Quarter-turn 45.75 x 30.00 7.09 x 5.91 14 14
    47.24 35.43 12.8 4.02 23.62 45.47 x 33.66 3-pt. Quarter-turn 45.75 x 33.94 11.02 x 5.91 14 14
    59.06 35.43 12.8 4.02 29.53 57.28 x 33.66 3-pt. Quarter-turn 57.57 x 33.94 11.02 x 5.91 14 14
    59.06 35.43 16.73 4.02 29.53 57.28 x 33.66 3-pt. Quarter-turn 57.57 x 33.94 11.02 x 5.91 14 14