Imagen para Extra-Deep 30.5-mm Pushbutton Enclosures, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Extra-Deep 30.5-mm Pushbutton Enclosures, Type 4X

Bulletin Number:

  • PB1S
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 4X, 12, 13 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Designed to house 30.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dirt, dust, oil and water. Extra-deep design accommodates additional contact blocks for pushbuttons.

    Application:

    Designed to house 30.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dirt, dust, oil and water. Extra-deep design accommodates additional contact blocks for pushbuttons.<i>See Mild Steel chapter for related mild steel enclosures.</i>

    ESPECIFICACIONES:

  • 14 gauge bodies, 16 gauge covers; Type 304 or Type 316 stainless steel
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on door; grounding nut on body
  • 4-way pushbutton holes accept all brands of oil-tight pushbuttons, switches and pilot lights
  • Enclosures 6.00 x 4.00 x 4.75 in. (152 x 102 x 121 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • Oil-resistant gasket
  • Accessories:

    Industrial Corrosion Inhibitors, Hol-Sealers Hole Seals, Tamper-Resistant Screws
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Gauge Number of Holes T in. Overall L x W in. Mounting G x H in. Y in. Stainless Steel Type
    Número de catálogo A in. B in. C in. Gauge Number of Holes T in. Overall L x W in. Mounting G x H in. Y in. Stainless Steel Type
    11.75 10.75 4.75 14 16 10.50 12.75 x 10.97 12.25 x 9.88 2.61 304
    11.75 10.75 4.75 14 16 10.50 12.75 x 10.97 12.25 x 9.88 2.61 316
    4 4 4.75 16 1 3.75 5.00 x 4.22 4.50 x 3.12 2.11 304
    6 4 4.75 14 2 3.75 7.00 x 4.22 6.50 x 3.12 1.98 304
    8 4 4.75 14 3 3.75 9.00 x 4.22 8.50 x 3.12 1.86 304
    10 4 4.75 14 4 3.75 11.00 x 4.22 10.50 x 3.12 1.73 304