Cerrar
- Inicio>
- Productos>
- Todos los recintos>
- Disconnect Enclosure with Clamps, Type 4X

Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
[{
"catentry_id" : "3074457345616779726",
"Attributes" : { }
}]
Bulletin Number:
ESTÁNDARES INDUSTRIALES:
Seleccione un artículo
Close

Número de catálogo | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Number of Clamps | Data Pocket Size in. | Panel | Stainless Steel Type |
---|
Número de catálogo | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Number of Clamps | Data Pocket Size in. | Panel | Stainless Steel Type |
---|---|---|---|---|---|---|---|---|---|
A24HS2108SSLP | 24 | 21.38 | 8 | 21.00 x 17.00 | A24P20G | 5 | 6.00 x 6.00 | A24P20 | 304 |
A24HS2108SS6LP | 24 | 21.38 | 8 | 21.00 x 17.00 | A24P20G | 5 | 6.00 x 6.00 | A24P20 | 316L |
A24HS2508SSLP | 24 | 25.38 | 8 | 21.00 x 21.00 | A24P24G | 5 | 6.00 x 6.00 | A24P24 | 304 |
A24HS2508SS6LP | 24 | 25.37999916 | 8 | 21.00 x 21.00 | A24P24G | 5 | 6.00 x 6.00 | A24P24 | 316L |
A30HS2508SSLP | 30 | 25.38 | 8 | 27.00 x 21.00 | A30P24G | 5 | 12.00 x 12.00 | A30P24 | 304 |
A30HS2508SS6LP | 30 | 25.38 | 8 | 27.00 x 21.00 | A30P24G | 5 | 12.00 x 12.00 | A30P24 | 316L |
A36HS2508SSLP | 36 | 25.38 | 8 | 33.00 x 21.00 | A36P24G | 5 | 12.00 x 12.00 | A36P24 | 304 |
A36HS2508SS6LP | 36 | 25.38 | 8 | 33.00 x 21.00 | A36P24G | 5 | 12.00 x 12.00 | A36P24 | 316L |
A36HS3108SS6LP | 36 | 31.38 | 8 | 33.00 x 27.00 | A36P30G | 7 | 12.00 x 12.00 | A36P30 | 316L |
A42HS3112SSLP | 42 | 31.38 | 12 | 39.00 x 27.00 | A42P30G | 10 | 12.00 x 12.00 | A42P30 | 304 |
A42HS3112SS6LP | 42 | 31.38 | 12 | 39.00 x 27.00 | A42P30G | 10 | 12.00 x 12.00 | A42P30 | 316L |
A42HS3712SSLP | 42 | 37.38 | 12 | 39.00 x 33.00 | A42P36G | 10 | 12.00 x 12.00 | A42P36 | 304 |
A42HS3712SS6LP | 42 | 37.38 | 12 | 39.00 x 33.00 | A42P36G | 10 | 12.00 x 12.00 | A42P36 | 316L |
A48HS3712SSLP | 48 | 37.38 | 12 | 45.00 x 33.00 | A48P36G | 10 | 12.00 x 12.00 | A48P36 | 304 |
A48HS3712SS6LP | 48 | 37.38 | 12 | 45.00 x 33.00 | A48P36G | 10 | 12.00 x 12.00 | A48P36 | 316L |
A60HS3712SSLP | 60 | 37.38 | 12 | 57.00 x 33.00 | A60P36G | 11 | 12.00 x 12.00 | A60P36 | 304 |
A60HS3712SS6LP | 60 | 37.38 | 12 | 57.00 x 33.00 | A60P36G | 11 | 12.00 x 12.00 | A60P36 | 316L |
A36HS3108SSLP | 36 | 31.38 | 8 | 33.00 x 27.00 | A36P30G | 7 | 12.00 x 12.00 | A36P30 | 304 |

PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.
For disconnect applications in which a clamp-secured door is preferred, this enclosure features clamps on three sides to keep liquids and contaminants from entering and a preferred cutout that accepts major brand disconnect switches and circuit breakers.
Application:
For disconnect applications in which a clamp-secured door is preferred, this enclosure features clamps on three sides to keep liquids and contaminants from entering and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosure: 1. Bracket welded to door for attaching disconnect door catch (interlock) 2. Instructions to locate and install disconnect switches, circuit breakers and operating mechanismsESPECIFICACIONES:
NOTAS:
Purchase panels separately.Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
Número de catálogo | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Number of Clamps | Data Pocket Size in. | Panel | Stainless Steel Type |
---|
Número de catálogo | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Number of Clamps | Data Pocket Size in. | Panel | Stainless Steel Type |
---|---|---|---|---|---|---|---|---|---|
A24HS2108SSLP | 24 | 21.38 | 8 | 21.00 x 17.00 | A24P20G | 5 | 6.00 x 6.00 | A24P20 | 304 |
A24HS2108SS6LP | 24 | 21.38 | 8 | 21.00 x 17.00 | A24P20G | 5 | 6.00 x 6.00 | A24P20 | 316L |
A24HS2508SSLP | 24 | 25.38 | 8 | 21.00 x 21.00 | A24P24G | 5 | 6.00 x 6.00 | A24P24 | 304 |
A24HS2508SS6LP | 24 | 25.37999916 | 8 | 21.00 x 21.00 | A24P24G | 5 | 6.00 x 6.00 | A24P24 | 316L |
A30HS2508SSLP | 30 | 25.38 | 8 | 27.00 x 21.00 | A30P24G | 5 | 12.00 x 12.00 | A30P24 | 304 |
A30HS2508SS6LP | 30 | 25.38 | 8 | 27.00 x 21.00 | A30P24G | 5 | 12.00 x 12.00 | A30P24 | 316L |
A36HS2508SSLP | 36 | 25.38 | 8 | 33.00 x 21.00 | A36P24G | 5 | 12.00 x 12.00 | A36P24 | 304 |
A36HS2508SS6LP | 36 | 25.38 | 8 | 33.00 x 21.00 | A36P24G | 5 | 12.00 x 12.00 | A36P24 | 316L |
A36HS3108SS6LP | 36 | 31.38 | 8 | 33.00 x 27.00 | A36P30G | 7 | 12.00 x 12.00 | A36P30 | 316L |
A42HS3112SSLP | 42 | 31.38 | 12 | 39.00 x 27.00 | A42P30G | 10 | 12.00 x 12.00 | A42P30 | 304 |
A42HS3112SS6LP | 42 | 31.38 | 12 | 39.00 x 27.00 | A42P30G | 10 | 12.00 x 12.00 | A42P30 | 316L |
A42HS3712SSLP | 42 | 37.38 | 12 | 39.00 x 33.00 | A42P36G | 10 | 12.00 x 12.00 | A42P36 | 304 |
A42HS3712SS6LP | 42 | 37.38 | 12 | 39.00 x 33.00 | A42P36G | 10 | 12.00 x 12.00 | A42P36 | 316L |
A48HS3712SSLP | 48 | 37.38 | 12 | 45.00 x 33.00 | A48P36G | 10 | 12.00 x 12.00 | A48P36 | 304 |
A48HS3712SS6LP | 48 | 37.38 | 12 | 45.00 x 33.00 | A48P36G | 10 | 12.00 x 12.00 | A48P36 | 316L |
A60HS3712SSLP | 60 | 37.38 | 12 | 57.00 x 33.00 | A60P36G | 11 | 12.00 x 12.00 | A60P36 | 304 |
A60HS3712SS6LP | 60 | 37.38 | 12 | 57.00 x 33.00 | A60P36G | 11 | 12.00 x 12.00 | A60P36 | 316L |
A36HS3108SSLP | 36 | 31.38 | 8 | 33.00 x 27.00 | A36P30G | 7 | 12.00 x 12.00 | A36P30 | 304 |
Explorar
Contacto
©
nVent. Reservados todos los derechos |
Política de privacidad |
Condiciones de venta |
Condiciones de uso |
Mapa del sitio