Imagen para Disconnect Enclosure with Clamps, Type 4 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Disconnect Enclosure with Clamps, Type 4

Bulletin Number:

  • A19
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 3, 4, 12, 13 CSA File No. 42186: Type 4, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    For disconnect applications in which a clamp-secured door is preferred.

    APLICACIÓN:

  • For disconnect applications in which a clamp-secured door is preferred. Clamps on three sides of the door keep liquid and contaminants out. Preferred cutout accepts major brand disconnect switches and circuit breakers.
  • Furnished with Enclosures:
  • 1. Bracket welded to door for attaching disconnect door catch (interlock)
  • 2. Instructions to locate and install disconnect switches, circuit breakers and operating mechanisms
  • NOTAS:

    Purchase panels separately.

    ESPECIFICACIONES:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • External mounting brackets
  • External-formed flange around all sides of enclosure opening
  • Stainless steel door clamps on three sides of door
  • Removable door with continuous hinge
  • Type 4 rated door gasket
  • Collar studs for mounting optional panels
  • Holes in body for mounting disconnect operating handle and operating mechanism
  • Bonding provision on door
  • Bracket welded to door for attaching disconnect door catch (interlock) and instructions for installing disconnects
  • Accessories:

  • Blank Adapter Plates, Mild Steel
  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Panelite Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Number of Clamps Data Pocket Size in. Panel
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Number of Clamps Data Pocket Size in. Panel
    24 21.38 8 21.00 x 17.00 A24P20G 5 6.00 x 6.00 A24P20
    24 25.38 8 21.00 x 21.00 A24P24G 5 6.00 x 6.00 A24P24
    30 25.38 8 27.00 x 21.00 A30P24G 5 12.00 x 12.00 A30P24
    36 25.38 8 33.00 x 21.00 A36P24G 5 12.00 x 12.00 A36P24
    36 31.38 8 33.00 x 27.00 A36P30G 7 12.00 x 12.00 A36P30
    42 31.38 12 39.00 x 27.00 A42P30G 10 6.00 x 6.00 A42P30
    42 37.38 12 39.00 x 33.00 A42P36G 10 12.00 x 12.00 A42P36
    48 37.38 12 45.00 x 33.00 A48P36G 10 12.00 x 12.00 A48P36
    60 37.38 12 57.00 x 33.00 A60P36G 11 12.00 x 12.00 A60P36