Imagen para Continuous Hinge with Quarter-Turn Fast Latch, Type 4 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Continuous Hinge with Quarter-Turn Fast Latch, Type 4

Bulletin Number:

  • A51FL
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94 Listed; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4 and 12 IEC 60529, IP 66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    This enclosure provides the convenience of quarter-turn latching with an aesthetic, easy-to-maintain light gray textured finish.

    ESPECIFICACIONES:

  • 16 or 14 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Bnding provision on door
  • External wall-mounting brackets
  • Oil-resistant gasket
  • Quarter-turn slotted latches
  • Seamless foam-in-place gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Accessories:

  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Gauge Panel Panel Size in. Mounting G x H in. Overall L x W in. F in. J in. K in. T in. V in. Y in. No. of latches Conductive Panel
    Número de catálogo A in. B in. C in. Gauge Panel Panel Size in. Mounting G x H in. Overall L x W in. F in. J in. K in. T in. V in. Y in. No. of latches Conductive Panel
    4 4 3 16 No Panel 4.75 x 2.00 5.50 x 4.41 --- 2.62 0.54 3.00 --- --- 1 -
    6 4 3 16 A6P4 4.88 x 2.88 6.75 x 2.00 7.50 x 4.41 2.53 2.62 0.54 3.00 0.31 0.56 1 A6P4G
    8 6 3.5 14 A8P6 6.75 x 4.88 8.75 x 4.00 9.50 x 6.41 3.03 3.12 0.56 5.00 0.25 0.62 2 A8P6G
    4 4 4 16 No Panel 4.75 x 2.00 5.50 x 4.41 - 3.62 0.54 3.00 - - 1 -
    6 4 4 16 A6P4 4.88 x 2.88 6.75 x 2.00 7.50 x 4.41 3.53 3.62 0.54 3.00 0.31 0.56 1 A6P4G
    6 6 4 16 A6P6 4.88 x 4.88 6.75 x 4.00 7.50 x 6.41 3.53 3.62 0.54 5.00 0.31 0.56 1 A6P6G
    8 8 4 14 A8P8 6.75 x 6.88 8.75 x 6.00 9.50 x 8.41 3.53 3.62 0.56 7.00 0.25 0.62 2 A8P8G
    10 8 4 14 A10P8 8.75 x 6.88 10.75 x 6.00 11.50 x 8.41 3.53 3.62 0.56 7.00 0.25 0.62 2 A10P8G
    12 6 4 14 A12P6 10.75 x 4.88 12.75 x 4.00 13.50 x 6.41 3.53 3.62 0.56 5.00 0.25 0.62 2 A12P6G
    12 10 5 14 A12P10 10.75 x 8.88 12.75 x 8.00 13.50 x 10.41 4.53 4.62 0.56 9.00 0.25 0.62 2 A12P10G
    8 6 6 14 A8P6 6.75 x 4.88 8.75 x 4.00 9.50 x 6.41 5.53 5.62 0.56 5.00 0.25 0.62 2 A8P6G
    10 8 6 14 A10P8 8.75 x 6.88 10.75 x 6.00 11.50 x 8.41 5.53 5.62 (143) 0.56 7.00 0.25 0.62 2 A10P8G
    10 10 6 14 A10P10 8.75 x 8.88 10.75 x 8.00 11.50 x 10.41 5.53 5.62 (143) 0.56 9.00 0.25 0.62 2 A10P10G
    12 12 6 14 A12P12 10.75 x 10.88 12.75 x 10.00 13.50 x 12.41 5.53 5.62 (143) 0.56 11.00 0.25 0.62 2 A12P12G
    14 8 6 14 A14P8 12.75 x 6.88 14.75 x 6.00 15.50 x 8.41 5.53 5.62 (143) 0.56 7.00 0.25 0.62 2 A14P8G
    14 12 6 14 A14P12 12.75 x 10.88 14.75 x 10.00 15.50 x 12.41 5.53 5.62 (143) 0.56 11.00 0.25 0.62 2 A14P12G
    16 10 6 14 A16P10 14.75 x 8.88 16.75 x 8.00 17.50 x 10.41 5.53 5.62 (143) 0.56 9.00 0.25 0.62 2 A16P10G
    16 14 6 14 A16P14 14.75 x 12.88 16.75 x 12.00 17.50 x 14.41 5.53 5.62 (143) 0.56 13.00 0.25 0.62 2 A16P14G
    12 10 8 14 A12P10 10.75 x 8.88 12.75 x 8.00 13.50 x 10.41 7.53 7.62 0.56 9.00 0.25 0.62 2 A12P10G
    14 12 8 14 A14P12 12.75 x 10.88 14.75 x 10.00 15.50 x 12.41 7.53 7.62 0.56 11.00 0.25 0.62 2 A14P12G
    16 14 8 14 A16P14 14.75 x 12.88 16.75 x 12.00 17.50 x 14.41 7.53 7.62 0.56 13.00 0.25 0.62 2 A16P14G
    16 14 10 14 A16P14 14.75 x 12.88 16.75 x 12.00 17.50 x 14.41 9.53 9.62 0.56 13.00 0.25 0.62 2 A16P14G