Imagen para Continuous Hinge with Flange Trough Collar, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Continuous Hinge with Flange Trough Collar, Type 12

Bulletin Number:

  • A51
  • ESTÁNDARES INDUSTRIALES:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27567 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA, File No. 42184, Type 12, 13 IEC 60529, IP65
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    Used in automotive and other applications that require an outward formed external flange trough collar to keep out liquids and contaminants. These enclosures feature tool-to-open latches for securing cover.

    ESPECIFICACIONES:

  • 16 gauge body, 16 or 14 gauge door
  • External formed body flange channels away liquids
  • Continuous hinge
  • Bonding provision on door
  • Heavy-duty, tool-to-open, plated latches
  • Oil-resistant gasket
  • External wall-mounting brackets
  • Weldnuts provided for mounting optional panels and terminal block kits
  • Seams continuously welded and ground smooth
  • Accessories:

  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. K in. F in. Panel Size D x E in. J in. Conductive Panel V in. T in. Overall L x W in. Mounting G x H in. Y in. Panel
    Número de catálogo A in. B in. C in. K in. F in. Panel Size D x E in. J in. Conductive Panel V in. T in. Overall L x W in. Mounting G x H in. Y in. Panel
    6 4 4.75 0.54 4.10 4.88 x 2.88 4.21 A6P4G 0.31 3.00 7.50 x 4.88 6.75 x 2.00 0.56 A6P4
    6 6 4.75 0.54 4.10 4.88 x 4.88 4.21 A6P6G 0.31 5.00 7.50 x 6.88 6.75 x 4.00 0.56 A6P6
    8 6 4.75 0.56 4.10 6.75 x 4.88 4.21 A8P6G 0.25 5.00 9.51 x 6.88 8.75 x 4.00 0.56 A8P6
    10 8 4.75 0.56 4.10 8.75 x 6.88 4.21 A10P8G 0.25 7.00 11.50 x 8.88 10.75 x 6.00 0.56 A10P8
    12 10 5.75 0.56 5.10 10.75 x 8.88 5.21 A12P10G 0.25 9.00 13.50 x 10.88 12.75 x 8.00 0.87 A12P10
    14 12 6.75 0.56 6.10 12.75 x 10.88 6.21 A14P12G 0.25 11.00 15.50 x 12.88 14.75 x 10.00 0.87 A14P12
    16 14 6.75 0.56 6.10 14.75 x 12.88 6.21 A16P14G 0.25 13.00 17.50 x 14.88 16.75 x 12.00 0.87 A16P14