Imagen para Continuous Hinge with Clamps, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Continuous Hinge with Clamps, Type 4X

Bulletin Number:

  • A4A
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Lightweight enclosure protects components and controls in highly-corrosive indoor or outdoor environments such as petrochemical processing plants, sewage treatment plants and marine environments.

    ESPECIFICACIONES:

  • Type 5052 H-32 aluminum
  • Seams continuously welded and ground smooth
  • Rolled lip around three sides of door and all sides of enclosure opening
  • Stainless steel door clamp assemblies
  • Door is easily removed by pulling stainless steel continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Hasp and staple for padlocking
  • Panel screws are plated
  • Tapped pads provided for mounting optional panels
  • Oil-resistant gasket
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Accessories:

  • Fast-Operating Clamp Assembly
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Rack Mounting Angle Kit - L Style
  • Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Type 4, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • NOTAS:

    Purchase panels separately. Optional composite and aluminum panels are available for most sizes.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. F in. Panel Size D x E in. Conductive Panel Aluminum Panel Steel Panel Number of Panel Mounting Studs Data Pocket Size in. Number of Clamps
    Número de catálogo A in. B in. F in. Panel Size D x E in. Conductive Panel Aluminum Panel Steel Panel Number of Panel Mounting Studs Data Pocket Size in. Number of Clamps
    16 12 1.25 13.00 x 9.00 A16P12G A16P12AL A16P12 4 6.00 x 6.00 -
    20 16 3.00 17.00 x 13.00 A20P16G A20P16AL A20P16 4 6.00 x 6.00 -
    20 20 3.00 17.00 x 17.00 A20P20G A20P20AL A20P20 4 6.00 x 6.00 -
    24 20 3.00 21.00 x 17.00 A24P20G A24P20AL A24P20 4 6.00 x 6.00 5
    16 16 3.00 13.00 x 13.00 A16P16G A16P16AL A16P16 4 6.00 x 6.00 -
    24 24 3.00 21.00 x 21.00 A24P24G A24P24AL A24P24 4 6.00 x 6.00 5
    30 24 3.00 27.00 x 21.00 A30P24G A30P24AL A30P24 6 12.00 x 12.00 5
    36 24 3.00 33.00 x 21.00 A36P24G A36P24AL A36P24 6 12.00 x 12.00 5
    36 30 3.00 33.00 x 27.00 A36P30G A36P30AL A36P30 8 12.00 x 12.00 7
    48 36 3.00 45.00 x 33.00 A48P36G A48P36AL A48P36 8 12.00 x 12.00 -
    60 16 3.00 17.00 x 13.00 A20P16G A20P16AL A20P16 4 12.00 x 12.00 -
    24 20 3.00 21.00 x 17.00 A24P20G A24P20AL A24P20 4 12.00 x 12.00 5
    30 24 3.00 27.00 x 21.00 A30P24G A30P24AL A30P24 6 12.00 x 12.00 5
    36 30 3.00 33.00 x 27.00 A36P30G A36P30AL A36P30 8 12.00 x 12.00 7
    60 36 3.00 57.00 x 33.00 A60P36G A60P36AL A60P36 8 12.00 x 12.00 9