Imagen para Continuous Hinge with Clamps, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Continuous Hinge with Clamps, Type 12

Bulletin Number:

  • A51A
  • ESTÁNDARES INDUSTRIALES:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 12, 13; File No. E27567 NEMA/EEMAC Type 12, 13 CSA File No. 42184: Type 12 IEC 60529, IP65 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Lightweight enclosures protect components and controls in indoor applications.

    ESPECIFICACIONES:

  • Type 5052 H-32 aluminum .080-in. (2-mm) thick
  • Seams continuously welded and ground smooth
  • Stainless steel screws and clamps secure cover
  • Cover removed by pulling stainless steel continuous hinge pin
  • Oil-resistant gasket
  • Weldnuts furnished for mounting optional panels and terminal block kits
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Lock Kit for Clamp Cover Junction Boxes
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are also available for most sizes.
  • Catalog numbers ending in "S" are hinged on short side.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. J in. Conductive Panel V in. T in. P in. Overall L x W in. Aluminum Panel Steel Panel Mounting G x H in. Y in.
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. J in. Conductive Panel V in. T in. P in. Overall L x W in. Aluminum Panel Steel Panel Mounting G x H in. Y in.
    6 6 4 3.50 4.88 x 4.88 3.56 A6P6G 0.31 5.00 2.38 7.50 x 6.94 A6P6AL A6P6 6.75 x 4.00 0.56
    8 6 4 3.50 6.75 x 4.88 3.56 A8P6G 0.25 5.00 3.38 9.50 x 6.94 A8P6AL A8P6 8.75 x 4.00 0.62
    10 8 4 3.50 8.75 x 6.88 3.56 A10P8G 0.25 7.00 1.50 11.50 x 8.94 A10P8AL A10P8 10.75 x 6.00 0.62
    12 10 6 5.50 10.75 x 8.88 5.56 A12P10G 0.25 9.00 2.00 13.50 x 10.94 A12P10AL A12P10 12.75 x 8.00 0.62
    14 12 6 5.50 12.75 x 10.88 5.56 A14P12G 0.25 11.00 3.00 15.50 x 12.94 A14P12AL A14P12 14.75 x 10.00 0.62
    16 14 6 5.50 14.75 x 12.88 5.56 A16P14G 0.25 13.00 1.50 17.50 x 14.94 A16P14AL A16P14 16.75 x 12.00 0.62