Imagen para Continuous Hinge with Clamps, EMC, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Continuous Hinge with Clamps, EMC, Type 4X

Bulletin Number:

  • A51SE
  • ESTÁNDARES INDUSTRIALES:

    UL 50, 50E Listed; Type 4, 4X, 12; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E27567 UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42184: Type 4, 4X, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Use this enclosure in corrosive indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    ESPECIFICACIONES:

  • 16 and 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket adjacent to monel mesh assures water-tight, dust-tight and EMI seal
  • Stainless steel screws and clamps
  • Removable door with continuous hinge
  • Weldnuts provided for mounting optional panels and terminal kits
  • Bonding provision on door
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • Accessories:

  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. J in. N in. V in. T in. Overall L x W in. Mounting G x H in. Y in. Cover Gauge Body Gauge Conductive Steel Panel Stainless Steel Panel
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. J in. N in. V in. T in. Overall L x W in. Mounting G x H in. Y in. Cover Gauge Body Gauge Conductive Steel Panel Stainless Steel Panel
    6 4 4 3.5 4.88 x 2.88 3.62 2.38 0.31 3 7.50 x 4.94 6.75 x 2.00 0.56 16 16 A6P4G A6P4SS
    6 6 4 3.5 4.88 x 4.88 3.62 2.38 0.31 5 7.50 x 6.94 6.75 x 4.00 0.56 - 16 A6P6G A6P6SS
    8 6 4 3.5 6.75 x 4.88 3.62 1.38 0.25 5 9.50 x 6.94 8.75 x 4.00 0.62 16 14 A8P6G A8P6SS
    10 8 4 3.5 8.75 x 6.88 3.62 1.38 0.25 7 11.50 x 8.94 10.75 x 6.00 0.62 16 14 A10P8G A10P8SS
    - - - 5.5 10.75 x 8.88 5.62 2.38 0.25 9 13.50 x 10.94 12.75 x 8.00 0.62 16 14 A12P10G A12P10SS
    12 12 6 5.5 10.75 x 10.88 5.62 2.38 0.25 11 13.50 x 12.94 12.75 x 10.00 0.62 16 14 A12P12G A12P12SS
    14 12 6 5.5 12.75 x 10.88 5.62 2.38 0.25 11 15.50 x 12.94 14.75 x 10.00 0.62 16 14 A14P12G A14P12SS
    16 14 6 5.5 14.75 x 12.88 5.62 2.38 0.25 13 17.50 x 14.94 16.75 x 12.00 0.62 16 14 A16P14G A16P14SS