Imagen para Continuous Hinge with Clamps, EMC, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Continuous Hinge with Clamps, EMC, Type 12

Bulletin Number:

  • A53
  • ESTÁNDARES INDUSTRIALES:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27567 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12,13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA, File No. 42184: Type 12, 13 IEC 60529, IP54
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    This enclosure is used in indoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    ESPECIFICACIONES:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Bonding provision on door
  • Combination woven steel mesh and oil-resistant gasket
  • Stainless steel cover clamps and screws
  • Weldnuts provided for mounting optional panels and terminal kits in size 6.00 x 4.00 in. (152 x 102mm) and larger
  • Shielding effectiveness greater than 80 dB at 1 GHz
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • NOTAS:

    Purchase panels separately
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Gauge Conductive Panel Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. T in. V in. Y in.
    Número de catálogo A in. B in. C in. Gauge Conductive Panel Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. T in. V in. Y in.
    6 4 3 16 A6P4G A6P4 4.88 x 2.88 6.75 x 2.00 7.50 x 4.81 2.53 2.62 0.54 3.00 0.31 0.56
    8 6 3.5 14 A8P6G A8P6 6.75 x 4.88 8.75 x 4.00 9.51 x 6.81 3.03 3.12 0.56 5.00 0.25 0.62
    6 6 4 16 A6P6G A6P6 4.88 x 4.88 6.75 x 4.00 7.50 x 6.81 3.53 3.62 0.54 5.00 0.31 0.56
    10 8 4 14 A10P8G A10P8 8.75 x 6.88 10.75 x 6.00 11.50 x 8.81 3.53 3.62 0.56 7.00 0.25 0.62
    12 10 5 14 A12P10G A12P10 10.75 x 8.88 12.75 x 8.00 13.50 x 10.81 4.53 4.62 0.56 9.00 0.25 0.62
    14 12 6 14 A14P12G A14P12 12.75 x 10.88 14.75 x 10.00 15.50 x 12.81 5.53 5.62 0.56 11.00 0.25 0.62
    16 14 6 14 A16P14G A16P14 14.75 x 12.88 16.75 x 12.00 17.50 x 14.81 5.53 5.62 0.56 13.00 0.25 0.62