Imagen para Continuous Hinge with 3-Point Latch, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Continuous Hinge with 3-Point Latch, Type 4X

Bulletin Number:

  • A4SW3
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    These enclosures feature Hoffman's exclusive PowerGlide™ Handle with 3-point latching, ideal for indoor or outdoor applications that require corrosion protection, convenient access, and padlocking security.

    ESPECIFICACIONES:

  • 14 gauge Type 304 or 316L stainless steel bodies and doors
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket
  • Rolled lip around three sides of door
  • Internal 3-point latch and Type 316L stainless steel padlocking PowerGlide Handle
  • Remove door by pulling stainless steel continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Collar studs provided for mounting optional panels
  • Exterior hardware on Type 316L stainless steel enclosures matches enclosure material
  • Bonding provision on door; grounding stud on body
  • Accessories:

  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • H2Omit™ Vent Drains, Type 4X
  • H2Omit™ Thermoelectric Dehumidifier
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. Conductive Panel Steel Panel Stainless Steel Type Data Pocket Stainless Steel Panel
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. Conductive Panel Steel Panel Stainless Steel Type Data Pocket Stainless Steel Panel
    24 20 6 3.00 21.00 x 17.00 A24P20G A24P20 304 Small A24P20SS6
    24 20 6 3.00 21.00 x 17.00 A24P20G A24P20 316L Small A24P20SS6
    24 20 8 3.00 21.00 x 17.00 A24P20G A24P20 304 Small A24P20SS6
    24 20 8 3.00 21.00 x 17.00 A24P20G A24P20 316L Small A24P20SS6
    24 24 8 3.00 21.00 x 21.00 A24P24G A24P24 304 Small A24P24SS6
    24 24 8 3.00 21.00 x 21.00 A24P24G A24P24 316L Small A24P24SS6
    30 24 8 3.00 27.00 x 21.00 A30P24G A30P24 304 Large A30P24SS6
    30 24 8 3.00 27.00 x 21.00 A30P24G A30P24 316L Large A30P24SS6
    30 30 8 3.00 27.00 x 27.00 A30P30G A30P30 304 Large A30P30SS6
    30 30 8 3.00 27.00 x 27.00 A30P30G A30P30 316L Large A30P30SS6
    36 24 8 3.00 33.00 x 21.00 A36P24G A36P24 304 Large A36P24SS6
    36 24 8 3.00 33.00 x 21.00 A36P24G A36P24 316L Large A36P24SS6
    36 30 8 3.00 33.00 x 27.00 A36P30G A36P30 304 Large A36P30SS6
    36 30 8 3.00 33.00 x 27.00 A36P30G A36P30 316L Large A36P30SS6
    48 36 8 3.00 45.00 x 33.00 A48P36G A48P36 304 Large A48P36SS6
    48 36 8 3.00 45.00 x 33.00 A48P36G A48P36 316L Large A48P36SS6
    24 20 10 3.00 21.00 x 17.00 A24P20G A24P20 304 Small A24P20SS6
    24 20 10 3.00 21.00 x 17.00 A24P20G A24P20 316L Small A24P20SS6
    36 30 10 3.00 33.00 x 27.00 A36P30G A36P30 304 Large A36P30SS6
    36 30 10 3.00 33.00 x 27.00 A36P30G A36P30 316L Large A36P30SS6
    42 30 10 3.00 39.00 x 27.00 A42P30G A42P30 304 Large A42P30SS6
    48 36 10 3.00 45.00 x 33.00 A48P36G A48P36 304 Large A48P36SS6
    48 36 10 3.00 45.00 x 33.00 A48P36G A48P36 316L Large A48P36SS6
    24 24 12 3.00 21.00 x 21.00 A24P24G A24P24 304 Small A24P24SS6
    24 24 12 3.00 21.00 x 21.00 A24P24G A24P24 316L Small A24P24SS6
    30 24 12 3.00 27.00 x 21.00 A30P24G A30P24 304 Large A30P24SS6
    30 24 12 3.00 27.00 x 21.00 A30P24G A30P24 316L Large A30P24SS6
    36 30 12 3.00 33.00 X 27.00 A36P30G A36P30 304 Large A36P30SS6
    36 30 12 3.00 33.00 X 27.00 A36P30G A36P30 316L Large A36P30SS6
    36 36 12 3.00 33.00 x 33.00 A36P36G A36P36 304 Large A36P36SS6
    36 36 12 3.00 33.00 x 33.00 A36P36G A36P36 316L Large A36P36SS6
    42 36 12 3.00 39.00 x 33.00 A42P36G A42P36 304 Large A42P36SS6
    48 36 12 3.00 45.00 x 33.00 A48P36G A48P36 304 Large A48P36SS6
    48 36 12 3.00 45.00 x 33.00 A48P36G A48P36 316L Large A48P36SS6
    60 36 12 3.00 57.00 x 33.00 A60P36G A60P36 304 Large A60P36SS6
    60 36 12 3.00 57.00 x 33.00 A60P36G A60P36 316L Large A60P36SS6
    48 36 16 3.00 45.00 x 33.00 A48P36G A48P36 304 Large A48P36SS6
    48 36 16 3.00 45.00 x 33.00 A48P36G A48P36 316L Large A48P36SS6
    60 36 16 3.00 57.00 x 33.00 A60P36G A60P36 304 Large A60P36SS6
    60 36 16 3.00 57.00 x 33.00 A60P36G A60P36 316L Large A60P36SS6