Imagen para Continuous Hinge with 3-Point Latch, Type 4 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Continuous Hinge with 3-Point Latch, Type 4

Bulletin Number:

  • A4W3
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997 NEMA/EEMAC Type 3, 4, 12, and 13 CSA, File No. 42186: Type 4 and 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    These time-tested, single-door enclosures feature Hoffman’s exclusive padlocking PowerGlide Handle with 3-point latching for quick and convenient access. Ideal for indoor and outdoor applications, these rigid-bodied enclosures provide superior ease-of-access without sacrificing a secure seal.

    ESPECIFICACIONES:

  • Internal 3-point latch and padlocking PowerGlide Handle for quick, secure access
  • Seamless foam-in-place gasket ensures a continuous seal
  • 90-degree body flange opening channels away liquids
  • External, welded-on mounting feet for easy installation
  • Continuous hinge provides strength and ruggedness
  • Removable heavy gauge stainless steel continuous hinge pin
  • Seems continuously welded and ground smooth
  • 14 or 16 gauge steel (see table) with continuously welded seams that are ground smooth
  • Accessories:

  • LED Light Kits
  • Thermoelectric Cooler
  • Touch-Up Paint
  • Hole Seals
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Data Pocket Body Gauge Panel Conductive Panel Panel Size D x E in.
    Número de catálogo A in. B in. C in. Data Pocket Body Gauge Panel Conductive Panel Panel Size D x E in.
    16 16 6 Small 16 A16P16 A16P16G 13.00 x 13.00
    20 16 6 Small 16 A20P16 A20P16G 17.00 x 13.00
    24 24 6 Small 16 A24P24 A24P24G 21.00 x 21.00
    20 16 8 Small 16 A20P16 A20P16G 17.00 x 13.00
    20 20 8 Small 16 A20P20 A20P20G 17.00 x 17.00
    24 20 8 Small 16 A24P20 A24P20G 21.00 x 17.00
    24 24 8 Small 16 A24P24 A24P24G 21.00 x 21.00
    30 24 8 Small 14 A30P24 A30P24G 27.00 x 21.00
    30 30 8 Small 14 A30P30 A30P30G 27.00 x 27.00
    36 30 8 Large 14 A36P30 A36P30G 33.00 x 27.00
    36 30 10 Large 14 A36P30 A36P30G 33.00 x 27.00
    36 30 12 Large 14 A36P30 A36P30G 33.00 x 27.00
    48 36 12 Large 14 A48P36 A48P36G 45.00 x 33.00
    60 36 12 Large 14 A60P36 A60P36G 57.00 x 33.00
    72 36 12 Large 14 A72P36 A72P36G 69.00 x 33.00
    48 36 16 Large 14 A48P36 A48P36G 45.00 x 33.00
    60 36 16 Large 14 A60P36 A60P36G 57.00 x 33.00
    72 36 16 Large 14 A72P36 A72P36G 69.00 x 33.00
    60 36 18 Large 14 A60P36 A60P36G 57.00 x 33.00
    72 36 18 Large 14 A72P36 A72P36G 69.00 x 33.00