Imagen para Continuous Hinge, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Continuous Hinge, Type 4X

Bulletin Number:

  • A48
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    The efficient design and simple construction of these enclosures make them durable in corrosive environments, yet aesthetically pleasing. Corner latches provide unobstructed access. The continuous hinge provides a secure seal, and double latching creates added security.

    ESPECIFICACIONES:

  • Compression-molded fiberglass has outstanding chemical- and temperature-resistance qualities and exhibits excellent weatherability and physical properties
  • Fiberglass is easily punched, drilled, filed or sawed
  • Gasket assures water-tight and dust-tight seal
  • Polyester mounting brackets and stainless steel attachment screws are provided with each enclosure
  • Scratch-resistant polycarbonate windows are permanently bonded in place
  • Molded-in-place threaded brass inserts and plated steel screws are provided for mounting optional panels and terminal block kits
  • Removable hinged cover attached to body with Type 316 stainless steel hinge pin
  • Screw-cover enclosures are secured with two captivated Type 316 stainless steel slotted cover screws
  • Enclosures with quick-release latches have corrosion-resistant polyester latches located in corners that provide unobstructed access to enclosure
  • Hinge pin and bail are corrosion-resistant Type 316 stainless steel
  • Padlock provisions included
  • Material is halogen-free
  • Accessories:

  • H2Omit™ Vent Drains, Type 4X
  • Hol-Sealers™ Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Threaded Panel Extenders
  • Quick-Release Latch Kit
  • Swing-Out Panel Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • Purchase panels separately. Optional stainless steel, aluminum, conductive and composite material panels available for most sizes.
  • For CALIFORNIA residents only - WARNING: This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. Please note that by posting this Proposition 65 warning, we are notifying you that one or more of the Proposition 65 listed chemicals may be present in this product. With Hoffman’s products, the exposure to these chemicals may be of no significant risk to you, but out of caution and to ensure your well-being, we have elected to place this warning on our site to make sure our customers are informed. You can find more information at http://www.oehha.ca.gov/proposition-65/about-proposition-65.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. K in. F in. Panel Size D x E in. J in. T in. Type Q in. P in. Overall L x W in. Steel Panel Mounting G x H in. U in. O in. Alum. Panel M in. N in.
    Número de catálogo A in. B in. C in. K in. F in. Panel Size D x E in. J in. T in. Type Q in. P in. Overall L x W in. Steel Panel Mounting G x H in. U in. O in. Alum. Panel M in. N in.
    6 6 4 1.00 3.45 4.88 x 4.88 3.25 0.12 Solid Screw Cover 5.64 4.25 6.50 x 6.50 A6P6 6.94 x 4.00 5.64 4.25 A6P6AL - -
    6 6 4 1.00 3.45 4.88 x 4.88 3.25 0.12 Solid Cover, Quick Release 5.64 4.25 6.50 x 6.50 A6P6 6.94 x 4.00 5.64 4.25 A6P6AL - -
    8 6 4 1.00 3.45 6.75 x 4.88 3.25 0.12 Solid Screw Cover 7.64 6.25 8.50 x 6.50 A8P6 8.94 x 4.00 5.64 4.25 A8P6AL - -
    8 6 4 1.00 3.45 6.75 x 4.88 3.25 0.12 Solid Cover, Quick Release 7.64 6.25 8.50 x 6.50 A8P6 8.94 x 4.00 5.64 4.25 A8P6AL - -
    10 8 6 1.31 5.45 8.75 x 6.88 4.94 0.12 Solid Screw Cover 9.61 8.25 10.50 x 8.50 A10P8 10.94 x 6.00 7.61 6.25 A10P8AL - -
    10 8 6 1.31 5.45 8.75 x 6.88 4.94 0.12 Solid Cover, Quick Release 9.61 8.25 10.50 x 8.50 A10P8 10.94 x 6.00 7.61 6.25 A10P8AL - -
    12 10 6 1.56 5.45 10.75 x 8.88 4.69 0.12 Solid Screw Cover 11.58 10.25 12.50 x 10.50 A12P10 12.94 x 8.00 9.58 8.25 A12P10AL - -
    12 10 6 1.56 5.45 10.75 x 8.88 4.69 0.12 Solid Cover, Quick Release 11.58 10.25 12.50 x 10.50 A12P10 12.94 x 8.00 9.58 8.25 A12P10AL - -
    14 12 8 1.81 7.45 12.75 x 10.88 6.50 0.15 Solid Screw Cover 13.59 12.25 14.55 x 12.55 A14P12 14.94 x 10.00 11.59 10.25 A14P12AL - -
    14 12 8 1.81 7.45 12.75 x 10.88 6.50 0.15 Solid Cover, Quick Release 13.59 12.25 14.55 x 12.55 A14P12 14.94 x 10.00 11.59 10.25 A14P12AL - -
    16 14 8 2.08 7.45 14.75 x 12.88 6.23 0.15 Solid Screw Cover 15.56 14.25 16.55 x 14.55 A16P14 16.94 x 12.00 13.56 12.25 A16P14AL - -
    16 14 8 2.08 7.45 14.75 x 12.88 6.23 0.15 Solid Cover, Quick Release 15.56 14.25 16.55 x 14.55 A16P14 16.94 x 12.00 13.56 12.25 A16P14AL - -
    18 16 10 2.66 9.45 16.75 x 14.88 7.66 0.16 Solid Screw Cover 17.53 16.25 18.58 x 16.58 A18P16 18.94 x 14.00 15.53 14.25 A18P16AL - -
    18 16 10 2.66 9.45 16.75 x 14.88 7.66 0.16 Solid Cover, Quick Release 17.53 16.25 18.58 x 16.58 A18P16 18.94 x 14.00 15.53 14.25 A18P16AL - -
    20 16 10 2.66 9.45 16.75 x 14.88 7.66 0.16 Solid Screw Cover 17.53 16.25 18.58 x 16.58 A18P16 18.94 x 14.00 15.53 14.25 A18P16AL - -
    20 16 10 2.66 9.45 16.75 x 14.88 7.66 0.16 Solid Cover, Quick Release 17.53 16.25 18.58 x 16.58 A18P16 18.94 x 14.00 15.53 14.25 A18P16AL - -
    6 6 4 1.00 3.45 4.88 x 4.88 3.25 0.12 Window Screw Cover 5.64 4.25 6.50 x 6.50 A6P6 6.94 x 4.00 5.64 4.25 A6P6AL 4.25 -
    6 6 4 1.00 3.45 4.88 x 4.88 3.25 0.12 Window Cover, Quick Release 5.64 4.25 6.50 x 6.50 A6P6 6.94 x 4.00 5.64 4.25 A6P6AL 4.25 -
    8 6 4 1.00 3.45 6.75 x 4.88 3.25 0.12 Window Screw Cover 7.64 6.25 8.50 x 6.50 A8P6 8.94 x 4.00 5.64 4.25 A8P6AL 6.25 4.25
    8 6 4 1.00 3.45 6.75 x 4.88 3.25 0.12 Window Cover, Quick Release 7.64 6.25 8.50 x 6.50 A8P6 8.94 x 4.00 5.64 4.25 A8P6AL 6.25 4.25
    10 8 6 1.31 5.45 8.75 x 6.88 4.94 0.12 Window Screw Cover 9.61 10.25 10.50 x 8.50 A10P8 10.94 x 6.00 7.61 8.25 A10P8AL 8.25 6.25
    10 8 6 1.31 5.45 8.75 x 6.88 4.94 0.12 Window Cover, Quick Release 9.61 10.25 10.50 x 8.50 A10P8 10.94 x 6.00 7.61 8.25 A10P8AL 8.25 6.25
    12 10 6 1.56 5.45 10.75 x 8.88 4.69 0.12 Window Screw Cover 11.58 10.25 12.50 x 10.50 A12P10 12.94 x 8.00 9.58 8.25 A12P10AL 10.25 8.25
    12 10 6 1.56 5.45 10.75 x 8.88 4.69 0.12 Window Cover, Quick Release 11.58 10.25 12.50 x 10.50 A12P10 12.94 x 8.00 9.58 8.25 A12P10AL 10.25 8.25
    14 12 8 1.81 7.45 12.75 x 10.88 6.50 0.15 Window Screw Cover 13.59 12.25 14.55 x 12.55 A14P12 14.94 x 10.00 11.59 10.25 A14P12AL 12.25 10.25
    14 12 8 1.81 7.45 12.75 x 10.88 6.50 0.15 Window Cover, Quick Release 13.59 12.25 14.55 x 12.55 A14P12 14.94 x 10.00 11.59 10.25 A14P12AL 12.25 10.25
    16 14 8 2.08 7.45 14.75 x 12.88 6.23 0.15 Window Screw Cover 15.56 14.25 16.55 x 14.55 A16P14 16.94 x 12.00 13.56 12.25 A16P14AL 14.25 12.25
    16 14 8 2.08 7.45 14.75 x 12.88 6.23 0.15 Window Cover, Quick Release 15.56 14.25 16.55 x 14.55 A16P14 16.94 x 12.00 13.56 12.25 A16P14AL 14.25 12.25
    18 16 10 2.66 9.45 16.75 x 14.88 7.66 0.16 Window Screw Cover 17.53 16.25 18.58 x 16.58 A18P16 18.94 x 14.00 15.53 14.25 A18P16AL 16.25 14.25
    18 16 10 2.66 9.45 16.75 x 14.88 7.66 0.16 Window Cover, Quick Release 17.53 16.25 18.58 x 16.58 A18P16 18.94 x 14.00 15.53 14.25 A18P16AL 16.25 14.25
    20 16 10 2.66 9.45 16.75 x 14.88 7.66 0.16 Window Screw Cover 17.53 16.25 18.58 x 16.58 A18P16 18.94 x 14.00 15.53 14.25 A18P16AL 16.25 14.25
    20 16 10 2.66 9.45 16.75 x 14.88 7.66 0.16 Window Cover, Quick Release 17.53 16.25 18.58 x 16.58 A18P16 18.94 x 14.00 15.53 14.25 A18P16AL 16.25 14.25