Imagen para Continuous Hinge Two-Door with 3-Point Latch, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Continuous Hinge Two-Door with 3-Point Latch, Type 4X

Bulletin Number:

  • A4SW
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File Number E61997 NEMA Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    These two-door wall-mount enclosures provide industry-leading protection for components in corrosive or wet environments. Enclosures have a removable centerpost for easy panel installation, 3-point latching with Hoffman’s exclusive PowerGlide™ Handles, and a seamless foam-in-place gasket for sealing protection from contaminants.

    ESPECIFICACIONES:

  • Manufactured from 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Removable centerpost for easy panel installation
  • Flange trough collar around all sides of enclosure door openings
  • External mounting brackets
  • Heavy-duty 3-point latching mechanism operated by Type 316 stainless steel PowerGlide padlocking handles
  • Easily removable doors by pulling heavy gauge continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Seamless foam-in-place gasket
  • Collar studs provided for mounting optional panels
  • Bonding provisions on doors; grounding studs on body
  • Accessories:

  • Floor Stand Kit, Stainless Steel
  • Panelite™ Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • H2Omit™ Vent Drains, Type 4X
  • H2Omit™ Thermoelectric Dehumidifier
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • Purchase panels separately. Optional stainless steel panels are available for most sizes.
  • Enclosure backs for A42H4212WFSSLP3PT, A42H4812WFSSLP3PT and A42H6012WFSSALP3PT have internal stiffeners.
  • A48H4812WFSSLP3PT is 14 gauge with a 12 gauge back.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Y in. Panel Gauge Mild Steel Panel
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Y in. Panel Gauge Mild Steel Panel
    24 42 8 39.00 x 21.00 A42P24G 1.5 12 A42P24
    24 48 8 45.00 x 21.00 A48P24G 1.5 12 A48P24
    30 42 10 39.00 x 27.00 A42P30G 1.5 12 A42P30
    30 48 10 45.00 x 27.00 A48P30G 1.5 12 A48P30
    30 60 10 57.00 x 27.00 A60P30G 1.5 12 A60P30
    36 42 12 39.00 x 33.00 A42P36G 1.5 12 A42P36
    36 48 12 45.00 x 33.00 A48P36G 1.5 12 A48P36
    36 60 12 57.00 x 33.00 A60P36G 1.5 12 A60P36
    42 42 12 39.00 x 39.00 A42P42G 1.5 12 A42P42
    42 48 12 45.00 x 39.00 A48P42G 1.5 12 A48P42
    42 60 12 56.00 x 38.00 A60BFP42G 2 10 A60BFP42
    48 48 12 44.00 x 44.00 A48P48G 2 10 A48P48