Imagen para Clamp-Cover, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Clamp-Cover, Type 4X

Bulletin Number:

  • A51A
  • ESTÁNDARES INDUSTRIALES:

    UL 50, 50E Listed; Type 3R, 4, 4X, 12; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27525 UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42184: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    This lightweight enclosure protects components and controls in corrosive indoor or outdoor environments.

    ESPECIFICACIONES:

  • Type 5052 H-32 aluminum, 0.080-in. (2-mm) thick
  • Seams continuously welded and ground smooth
  • Stainless steel screws and clamps on four sides of cover
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. J in. M in. N in. Conductive Panel V in. T in. Overall L x W in. Aluminum Panel Steel Panel Mounting G x H in. Y in.
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. J in. M in. N in. Conductive Panel V in. T in. Overall L x W in. Aluminum Panel Steel Panel Mounting G x H in. Y in.
    6 4 3 2.50 4.88 x 2.88 2.50 1.38 2.38 A6P4G 0.31 3.00 7.50 x 5.38 A6P4AL A6P4 6.75 x 2.00 0.56
    6 6 4 3.50 4.88 x 4.88 3.50 2.38 - A6P6G 0.31 5.00 7.50 x 7.38 A6P6AL A6P6 6.75 x 4.00 0.56
    8 6 3.5 3.00 6.75 x 4.88 3.00 2.38 3.38 A8P6G 0.25 5.00 9.50 x 7.38 A8P6AL A8P6 8.75 x 4.00 0.62
    10 8 4 3.50 8.75 x 6.88 3.38 3.38 1.00 A10P8G 0.25 7.00 11.50 x 9.38 A10P8AL A10P8 10.75 x 6.00 0.62
    12 10 5 4.50 10.75 x 8.88 4.50 2.00 1.50 A12P10G 0.25 9.00 13.50 x 11.38 A12P10AL A12P10 12.75 x 8.00 0.62
    14 12 6 5.50 12.75 x 10.88 5.50 2.00 3.00 A14P12G 0.25 11.00 15.50 x 13.38 A14P12AL A14P12 14.75 x 10.00 0.62
    16 14 6 5.50 14.75 x 12.88 5.50 3.00 1.50 A16P14G 0.25 13.00 17.50 x 15.38 A16P14AL A16P14 16.75 x 12.00 0.62