Imagen para Clamp Cover, Type 4 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Clamp Cover, Type 4

Bulletin Number:

  • A51NF
  • ESTÁNDARES INDUSTRIALES:

    UL 50, 50E Listed; Type 4, 12, 13; File No. E27525 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E27525 UL 508A Listed; Type 4, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42184: Type 4, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    Clamps on all four sides securely close this enclosure to protect components in indoor or outdoor applications, yet are easy to remove for access and modifications.

    ESPECIFICACIONES:

  • 16 or 14 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • Stainless steel clamps on four sides of cover
  • Bonding provision on cover
  • Oil-resistant gasket
  • Weldnuts for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • External wall-mounting brackets
  • Accessories:

  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. M in. N in. T in. V in. Y in.
    Número de catálogo A in. B in. C in. Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. M in. N in. T in. V in. Y in.
    4 4 3 16 No Panel No Panel --- 4.75 x 2.00 5.50 x 5.38 --- 2.62 0.54 1.38 1.38 3.00 --- ---
    6 4 3 16 A6P4 A6P4G 4.88 x 2.88 6.75 x 2.00 7.50 x 5.38 2.53 2.62 0.54 1.38 2.38 3.00 0.31 0.56
    8 6 3.5 14 A8P6 A8P6G 6.75 x 4.88 8.75 x 4.00 9.50 x 7.38 3.03 3.12 0.56 2.38 3.38 5.00 0.25 0.62
    6 6 4 16 A6P6 A6P6G 4.88 x 4.88 6.75 x 4.00 7.50 x 7.38 3.53 3.62 0.54 2.38 2.38 5.00 0.31 0.56
    10 8 4 14 A10P8 A10P8G 8.75 x 6.88 10.75 x 6.00 11.50 x 9.38 3.53 3.62 0.56 3.38 1.50 7.00 0.25 0.62
    12 10 5 14 A12P10 A12P10G 10.75 x 8.88 12.75 x 8.00 13.50 x 11.38 4.53 4.62 0.56 2.00 3.00 9.00 0.25 0.62
    14 12 6 14 A14P12 A14P12G 12.75 x 10.88 14.75 x 10.00 15.50 x 13.38 5.53 5.62 0.56 2.00 3.00 11.00 0.25 0.62
    16 14 6 14 A16P14 A16P14G 14.75 x 12.88 16.75 x 12.00 17.50 x 15.38 5.53 5.62 0.56 3.50 1.50 13.00 0.25 0.62