Imagen para Concept with Quarter-Turn Latches Disconnect Enclosure, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Concept with Quarter-Turn Latches Disconnect Enclosure, Type 4X

Bulletin Number:

  • CWSD
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/cUL external mounting requirement. UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    For use in disconnect applications that require larger controls and stylized design features, Concept™ Disconnect Enclosures feature two additional quarter-turn latches and a door-alignment device for secure closure and security. Furnished with Enclosures: 1. Door interlock bracket welded to door; 2. Door latching system (2-point or 3-point) installed on door; 3. Instructions to locate and install disconnect; 4. Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware, and sealing washers for mounting holes

    ESPECIFICACIONES:

  • 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange
  • Integral door alignment device to properly align door and gasket to body flange
  • Holes provided in body for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories (purchase panels separately)
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Standard full-access door opening
  • Corner-formed doors are interchangeable and easily removable by pulling captive hinge pins
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Door latching system (2- or 3-point) installed on door and interlocks with the disconnect handle for added safety
  • Interlock bracket welded to door
  • Unique integrated door handle with tool-to-open feature and padlock option installed on
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Includes hardware kit (consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes) and instructions for installing disconnects
  • Accessories:

  • Blank Adapter Plates, Stainless Steel
  • Compact Cooling Fans
  • Mounting-Bracket Kits
  • Panelite™ Enclosure Lights Overview
  • Concept™ Panels
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • Enclosure doors have 2 quarter-turn latches and a handle with 2- or 3-point latch.
  • Purchase panels separately. Optional plated Concept panels available. Optional NEMA style and stainless steel panels require conversion kit catalog number CCPM4.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Door Gauge Stainless Steel Type Latches style Concept Panel Conductive Panel Panel Size D x E in. Mounting G x H in. J in.
    Número de catálogo A in. B in. C in. Door Gauge Stainless Steel Type Latches style Concept Panel Conductive Panel Panel Size D x E in. Mounting G x H in. J in.
    36 31.95 8 14 304 1 - 2-point CP3630 CP3630G 34.20 x 28.20 34.50 x 30.45 6.00
    42 31.95 12 14 304 1 - 3-point CP4230 CP4230G 40.20 x 28.20 40.50 x 30.45 21.00
    42 37.95 12 14 304 1 - 3-point CP4236 CP4236G 40.20 x 34.20 40.50 x 36.45 21.00
    48 37.95 12 14 304 1 - 3-point CP4836 CP4836G 46.20 x 34.20 46.50 x 36.45 24.00
    60 37.95 12 14 304 1 - 3-point CP6036 CP6036G 58.20 x 34.20 58.50 x 36.45 30.00