Imagen para Concept with Additional Quarter-Turn Latches, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Concept with Additional Quarter-Turn Latches, Type 4X

Bulletin Number:

  • CWS
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    For indoor or outdoor applications that require corrosion protection from chemicals and water, Concept™ enclosures house larger controls and feature streamlined styling with an attractive stroked finish, flush quarter-turn latches and an integral door ramp that ensures the door gasket sealing surface aligns with the enclosure body for secure closure.

    ESPECIFICACIONES:

  • Manufactured from 14 gauge Type 304 or Type 316L stainless steel
  • Seams continuously welded and ground smooth
  • Minimum-width body flange provides maximum body opening
  • Corner formed doors
  • External formed 90-degree body flange
  • Stainless steel quarter-turn latches with flush slotted insert provided on three sides of enclosure door
  • Integral door alignment device to properly align door and gasket to body offset
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Doors are interchangeable and easily removed by pulling clip-style hinge pins
  • Provision on door for thermoplastic data pocket
  • Provision on door for optional doorstop kit
  • Seamless foam-in-place gasket
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Furnished hardware kit consists of panel mounting nuts, panel grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Type 316 Stainless Steel Door Stop Kit
  • Concept™ Panels
  • H2Omit™ Vent Drains, Type 4X
  • H2Omit™ Thermoelectric Dehumidifier
  • Handles
  • Lock Inserts
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • Purchase panels separately.
  • Optional NEMA style steel and stainless steel panels require conversion kit catalog number CCPM-4.
  • Catalog numbers ending in 6R are Type 316L stainless steel.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Style Panel Size D x E in. J in. Conductive Panel Mounting G x H in. Body Gauge Panel Door Gauge Latches Qty. Body Gauge
    Número de catálogo A in. B in. C in. Style Panel Size D x E in. J in. Conductive Panel Mounting G x H in. Body Gauge Panel Door Gauge Latches Qty. Body Gauge
    36 36 10 Quarter-turn 34.20 x 34.20 10 CP3636G 34.50 x 34.50 14 CP3636 14 4 -
    36 36 10 Quarter-turn 34.20 x 34.20 10 CP3636G 34.50 x 34.50 - CP3636 14 4 14
    42 36 10 Quarter-turn 40.20 x 34.20 13 CP4236G 40.50 x 34.50 14 CP4236 14 4 -
    42 36 10 Quarter-turn 40.20 x 34.20 13 CP4236G 40.50 x 34.50 14 CP4236 14 4 -
    48 36 10 Quarter-turn 46.20 x 34.20 14 CP4836G 46.50 x 34.50 14 CP4836 14 4 -
    48 36 10 Quarter-turn 46.20 x 34.20 14 CP4836G 46.50 x 34.50 14 CP4836 14 4 -
    60 36 10 Quarter-turn 58.20 x 34.20 17 CP6036G 58.50 x 34.50 14 CP6036 14 4 -
    60 36 10 Quarter-turn 58.20 x 34.20 17 CP6036G 58.50 x 34.50 14 CP6036 14 4 -
    36 36 12 Quarter-turn 34.20 x 34.20 10 CP3636G 34.50 x 34.50 14 CP3636 14 4 -
    36 36 12 Quarter-turn 34.20 x 34.20 10 CP3636G 34.50 x 34.50 14 CP3636 14 4 -
    42 36 12 Quarter-turn 40.20 x 34.20 13 CP4236G 40.50 x 34.50 14 CP4236 14 4 -
    42 36 12 Quarter-turn 40.20 x 34.20 13 CP4236G 40.50 x 34.50 14 CP4236 14 4 -
    48 36 12 Quarter-turn 46.20 x 34.20 14 CP4836G 46.50 x 34.50 14 CP4836 14 4 -
    48 36 12 Quarter-turn 46.20 x 34.20 14 CP4836G 46.50 x 34.50 14 CP4836 14 4 -
    60 36 12 Quarter-turn 58.20 x 34.20 17 CP6036G 58.50 x 34.50 14 CP6036 14 4 -
    60 36 12 Quarter-turn 58.20 x 34.20 17 CP6036G 58.50 x 34.50 14 CP6036 14 4 -
    72 36 12 Quarter-turn 70.20 x 34.20 23 70.50 x 34.50 14 CP7236 14 4 -
    72 36 16 Quarter-turn 70.20 x 34.20 23 70.50 x 34.50 14 CP7236 14 4 -