Imagen para Concept Sloped Top, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Concept Sloped Top, Type 4X

Bulletin Number:

  • CWS2
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 VDE IP66 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    For indoor or outdoor applications that require a sloped top and corrosion protection from chemicals and water. Concept™ Enclosures feature streamlined styling with an attractive stroked finish and flush, stainless steel quarter-turn latches for secure closure.

    ESPECIFICACIONES:

  • Manufactured from 16 and 14 gauge Type 304 stainless steel
  • 20 degree sloped top prevents pooling of liquids and accumulation of other debris
  • Minimum-width body flange provides maximum body opening
  • External formed 90-degree body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Type 304 stainless steel hidden hinges promote clean aesthetic appearance (two hinges on models under 36 in. in height; three hinges for models 36 in. and taller)
  • Corner-formed doors are interchangeable and easily removed by pulling clip-style hinge pins
  • Provision on door for thermoplastic data pocket
  • Provision on door for optional door stop kit
  • Seams continuously welded and ground smooth
  • Stainless steel quarter-turn latches furnished with flush slotted insert
  • Seamless foam-in-place gasket
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Furnished hardware kit consists of panel-mounting nuts, panel-grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Accessories:

  • Panels
  • Type 316 Stainless Steel Door Stop Kit
  • Concept™ Panels
  • H2Omit™ Vent Drains, Type 4X
  • H2Omit™ Thermoelectric Dehumidifier
  • Handles
  • Lock Inserts
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel A2 in. Door Gauge Body Gauge Conductive Panel Panel Size D x E in. Mounting H x G in. Latch Qty.
    Número de catálogo A in. B in. C in. Panel A2 in. Door Gauge Body Gauge Conductive Panel Panel Size D x E in. Mounting H x G in. Latch Qty.
    16 12 8 CP1612 18.88 16 16 CP1612G 14.20 x 10.20 14.50 x 10.50 1
    16 16 8 CP1616 18.88 16 16 CP1616G 14.20 x 14.20 14.50 x 14.50 1
    20 16 8 CP2016 22.88 16 16 CP2016G 18.20 x 14.20 18.50 x 14.50 1
    20 20 8 CP2020 22.88 16 16 CP2020G 18.20 x 18.20 18.50 x 18.50 1
    20 20 12 CP2020 24.34 14 16 CP2020G 18.20 x 18.20 18.50 x 18.50 1
    24 20 8 CP2420 26.88 16 16 CP2420G 22.20 x 18.20 22.50 x 18.50 1
    24 24 8 CP2424 26.88 14 16 CP2424G 22.20 x 22.20 22.50 x 22.50 2
    24 24 12 CP2424 28.34 14 16 CP2424G 22.20 x 22.20 22.50 x 22.50 2
    30 24 8 CP3024 32.88 14 16 CP3024G 28.20 x 22.20 28.50 x 22.50 2
    30 24 12 CP3024 34.34 14 16 CP3024G 28.20 x 22.20 28.50 x 22.50 2
    30 30 8 CP3030 32.88 14 16 CP3030G 28.20 x 28.20 28.50 x 28.50 2
    36 24 8 CP3624 38.88 14 16 CP3624G 34.20 x 22.20 34.50 x 22.50 2
    36 30 8 CP3630 38.88 14 14 CP3630G 34.20 x 28.20 34.50 x 28.50 2
    36 30 12 CP3630 40.33 14 14 CP3630G 34.20 x 28.20 34.50 x 28.50 4
    36 36 12 CP3636 40.33 14 14 CP3636G 34.20 x 34.20 34.50 x 34.50 4
    48 36 16 CP4836 53.78 14 16 CP4836G 46.20 x 34.20 34.50 x 46.50 4
    60 36 16 CP6036 65.78 14 16 CP6036G 58.20 x 34.20 34.50 x 58.50 4