Imagen para Concept Sloped-Top, Type 4 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Concept Sloped-Top, Type 4

Bulletin Number:

  • CW2
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 VDE IP66 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    Concept Sloped Top Enclosures support Lean factory principles and are ideal when the miniaturization of controls calls for smaller control cabinets or for applications requiring the mounting of controls at an ergonomic height when attached to equipment.

    ESPECIFICACIONES:

  • 14 or 16 gauge steel (see table) with continuously welded and ground seams
  • Bonding provision on door and body
  • Panel-mounting studs fit optional Concept panels and other accessories
  • Corner-formed door
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Illustrated instruction sheet
  • External formed body flange channels away liquids
  • Door opens 210 degrees
  • Seamless foam-in-place gasket
  • Quarter-turn latches
  • Mounting holes in back of body for optional external mounting brackets
  • Larger sizes support 19-in. rack mounting
  • Door alignment device on doors wider than 30-in.
  • Minimum-width body flange provides maximum door opening
  • 20-degree sloped top
  • Accessories:

  • Door Stop Kit
  • Industrial Corrosion Inhibitors
  • Handles
  • Lock Inserts
  • Concept Panels
  • Mounting-Bracket Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. A2 in. Door Ga. Body Ga. Panel Conductive Panel Panel Size D in. Panel Size E in. Mounting G x H in. Latch Qty. Latch style J in.
    Número de catálogo A in. B in. C in. A2 in. Door Ga. Body Ga. Panel Conductive Panel Panel Size D in. Panel Size E in. Mounting G x H in. Latch Qty. Latch style J in.
    12 12 6 14.11 16 16 CP1212 CP1212G 10.20 10.20 12.61 x 10.50 1 Quarter-turn 6.00
    16 16 8 18.83 16 16 CP1616 CP1616G 14.20 14.20 17.33 x 14.50 1 Quarter-turn 8.00
    20 16 8 22.83 16 16 CP2016 CP2016G 18.20 14.20 21.33 x 14.50 1 Quarter-turn 10.00
    20 20 8 22.83 16 16 CP2020 CP2020G 18.20 18.20 21.33 x 18.50 1 Quarter-turn 10.00
    24 20 8 26.83 16 16 CP2420 CP2420G 22.20 18.20 25.33 x 18.50 1 Quarter-turn 12.00
    24 24 8 26.83 14 16 CP2424 CP2424G 22.20 22.20 25.33 x 22.50 2 Quarter-turn 5.00
    24 24 10 27.56 14 16 CP2424 CP2424G 22.20 22.20 26.06 x 22.50 2 Quarter-turn 5.00
    30 24 10 33.56 14 16 CP3024 CP3024G 28.20 22.20 32.06 x 22.50 2 Quarter-turn 5.00
    36 30 10 39.56 14 14 CP3630 CP3630G 34.20 28.20 38.06 x 28.50 2 Quarter-turn 5.00
    24 24 12 28.29 14 16 CP2424 CP2424G 22.20 22.20 26.79 x 22.50 2 Quarter-turn 5.00
    30 24 12 34.29 14 16 CP3024 CP3024G 28.20 22.20 32.79 x 22.50 2 Quarter-turn 5.00
    36 30 12 40.29 14 14 CP3630 CP3630G 34.20 28.20 38.79 x 28.50 2 Quarter-turn 5.00