Imagen para Concept HMI, Type 4 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Concept HMI, Type 4

Bulletin Number:

  • C2
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 12; File Number E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA Type 4, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    A traditional landscape-oriented HMI enclosure made of light-gray steel, the Concept HMI is unique among HMI enclosure systems when you need a range of customization options. This pendant- or pedestal-mounted system has many possible configurations and modifications, including a removable front plate that makes it easy to install HMI components and the ability to accommodate cutouts anywhere on the enclosure.

    PROPIEDADES:

  • Pre-drilled hole in top for pendant arm mounting
  • Pedestal mounting when enclosure is inverted
  • Integral handle extrusions have a comfort grip that extends the length of the profile; standard color black
  • Blue integral handle extrusions and end caps are also available
  • Hinged rear corner-formed door has a single-point latch, seamless foam-in-place gasket and panel studs
  • Aluminum front plate
  • ESPECIFICACIONES:

  • Body manufactured from 14 gauge steel
  • Front plate is .125-in. aluminum
  • Grounding stud on body; bonding provision on door
  • Simple easy-to-remove and install hinge pins with built-in captive clip
  • High-torque threadless studs and fasteners on door
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Thermoplastic Data Pocket
  • Electric Heater
  • Compact Cooling Fans
  • Touch-Up Paint
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Front Opening M in. Front Opening N in. Front Plate D in. Front Plate E in.
    Número de catálogo A in. B in. C in. Front Opening M in. Front Opening N in. Front Plate D in. Front Plate E in.
    9.84 13.78 4.72 8.27 11.02 9.86 14.22
    11.81 15.75 4.72 10.24 12.99 11.83 16.19
    12.6 13.78 4.72 11.22 11.02 12.81 14.22
    13.78 17.72 4.72 12.20 14.96 13.79 18.16
    13.78 17.72 7.09 12.20 14.96 13.79 18.16
    13.78 17.72 11.8 12.20 14.96 13.79 18.16
    14.57 15.75 4.72 13.19 12.99 14.78 16.19
    15.75 19.69 4.72 14.17 16.93 15.76 20.13
    15.75 19.69 7.09 14.17 16.93 15.76 20.13
    15.75 19.69 11.8 14.17 16.93 15.76 20.13
    16.54 17.72 4.72 15.16 14.96 16.75 18.16
    16.54 17.72 7.09 15.16 14.96 16.75 18.16
    16.73 17.72 11.8 15.16 14.96 16.75 18.16
    17.72 21.65 4.72 16.14 18.90 17.73 22.10
    17.72 21.65 7.09 16.14 18.90 17.73 22.10
    17.72 21.65 11.8 16.14 18.90 17.73 22.10
    18.5 19.69 4.72 17.13 16.93 18.72 20.13
    18.5 19.69 7.09 17.13 16.93 18.72 20.13
    18.7 19.69 11.8 17.13 16.93 18.72 20.13
    18.9 23.62 4.72 17.32 20.87 18.90 24.06
    18.9 23.62 7.09 17.32 20.87 18.90 24.06
    18.9 23.62 11.8 17.32 20.87 18.90 24.06
    20.47 21.65 4.72 19.09 18.90 20.68 22.10
    20.47 21.65 7.09 19.09 18.90 20.68 22.10
    20.67 21.65 11.8 19.09 18.90 20.68 22.10
    21.65 23.62 4.72 20.28 20.87 21.86 24.06
    21.85 23.62 7.09 20.28 20.87 21.86 24.06
    21.85 23.62 11.8 20.28 20.87 21.86 24.06
    9.84 13.78 4.72 8.27 11.02 9.86 14.22
    11.81 15.75 4.72 10.24 12.99 - 16.19
    12.6 13.78 4.72 11.22 11.02 12.81 14.22
    13.78 17.72 4.72 12.20 14.96 13.79 18.16
    13.78 17.72 7.09 12.20 14.96 13.79 18.16
    13.78 17.72 11.8 12.20 14.96 13.79 18.16
    14.57 15.75 4.72 13.19 12.99 14.78 16.19
    15.75 19.69 4.72 14.17 16.93 15.76 20.13
    15.75 19.69 7.09 14.17 16.93 15.76 20.13
    15.75 19.69 11.8 14.17 16.93 15.76 20.13
    16.54 17.72 4.72 15.16 14.96 16.75 18.16
    16.54 17.72 7.09 15.16 14.96 16.75 18.16
    16.73 17.72 11.8 15.16 14.96 16.75 18.16
    17.72 21.65 4.72 16.14 18.90 17.73 22.10
    17.72 21.65 7.09 16.14 18.90 17.73 22.10
    17.72 21.65 11.8 16.14 18.90 17.73 22.10
    18.5 19.69 4.72 17.13 16.93 18.72 20.13
    20.67 21.65 11.8 19.09 18.90 20.68 22.10
    21.65 23.62 4.72 20.28 20.87 21.86 24.06
    21.65 23.62 7.09 20.28 20.87 21.86 24.06
    21.85 23.62 11.8 20.28 20.87 21.86 24.06
    18.5 19.69 7.09 17.13 16.93 18.72 20.13
    18.7 19.69 11.8 17.13 16.93 18.72 20.13
    18.9 23.62 4.72 17.32 20.87 18.90 24.06
    18.9 23.62 7.09 17.32 20.87 18.90 24.06
    18.9 23.62 11.8 17.32 20.87 18.90 24.06
    20.47 21.65 4.72 19.09 18.90 20.68 22.10
    20.47 21.65 7.09 19.09 18.90 20.68 22.10