Imagen para Concept EMC, Type 4 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Concept EMC, Type 4

Bulletin Number:

  • A53
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 VDE IP66 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Use stylish Concept EMC Enclosures with their convenient quarter-turn latches in indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    ESPECIFICACIONES:

  • 14, 16 or 18 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • Minimum width body flange provides maximum door opening
  • External formed body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Hidden 210-degree hinges
  • Removable corner-formed door
  • Corner-formed door
  • Hinge mounting brackets for wire management or optional accessories
  • Stainless steel spring finger EMI/RFI gasket
  • Quarter-turn latches
  • Body grounding stud
  • Door bars provided for wire management and bonding
  • Furnished hardware kit consists of panel mounting nuts, grounding hardware and sealing washers
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Illustrated instruction sheet
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Door Ga. Body Ga. Concept Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Latches Qty. J in.
    Número de catálogo A in. B in. C in. Door Ga. Body Ga. Concept Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Latches Qty. J in.
    12 12 6 16 18 CP1212 CP1212G 10.20 x 10.20 10.50 x 10.50 1 6.00
    16 12 6 16 18 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 8.00
    16 16 6 16 18 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 8.00
    16 20 6 16 18 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 8.00
    20 16 6 16 18 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 10.00
    24 20 6 16 18 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 12.00
    24 24 8 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 5.00
    30 24 8 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 5.00
    36 30 8 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 5.00
    24 24 12 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 5.00
    36 24 12 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 5.00