Imagen para Concept EMC, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Concept EMC, Type 4X

Bulletin Number:

  • CWSEM
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 VDE IP66 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Accessories:

  • Handles
  • Industrial Corrosion Inhibitors
  • Lock Inserts
  • Industrial Corrosion Inhibitors
  • Concept Panels
  • Handles
  • Lock Inserts
  • APLICACIÓN:

    Use stylish Concept™ EMC Enclosures with their convenient quarter-turn latches in corrosive indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    ESPECIFICACIONES:

  • Manufactured from 18, 16 and 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Minimum-width body flange provides maximum body opening
  • External formed 90-degree body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Easy-to-remove clip-style hinge pins
  • Removable corner formed door
  • Seamless foam-in-place gasket adjacent to spring finger EMC gasket
  • Quarter-turn latches with flush slotted insert
  • Self-grounding latch system with double seal
  • Integral body grounding stud
  • Furnished hardware kit includes panel mounting nuts, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Size D x E in. J in. Conductive Panel Mounting G x H in. Panel Body Gauge Door Gauge Latches Qty.
    Número de catálogo A in. B in. C in. Panel Size D x E in. J in. Conductive Panel Mounting G x H in. Panel Body Gauge Door Gauge Latches Qty.
    12 12 6 10.20 x 10.20 6 CP1212G 10.50 x 10.50 CP1212 18 16 1
    16 12 6 14.20 x 10.20 8 CP1612G 14.50 x 10.50 CP1612 18 16 1
    16 16 6 14.20 x 14.20 8 CP1616G 14.50 x 14.50 CP1616 18 16 1
    20 16 6 18.20 x 14.50 10 CP2016G 18.50 x 14.50 CP2016 18 16 1
    16 20 8 18.20 x 14.20 8 CP2016G 14.50 x 18.50 CP2016 18 16 1
    24 20 8 22.20 x 18.20 12 CP2420G 22.50 x 18.50 CP2420 18 16 1
    24 24 8 22.20 x 22.20 5 CP2424G 22.50 x 22.50 CP2424 16 14 2
    30 24 8 28.20 x 22.20 5 CP3024G 28.50 x 22.50 CP3024 16 14 2
    36 30 8 34.20 x 28.20 5 CP3630G 34.50 x 28.50 CP3630 16 14 2
    24 24 12 22.20 x 22.20 5 CP2424G 22.50 x 22.50 CP2424 16 14 2
    36 24 12 34.20 x 22.20 5 CP3624G 34.50 x 22.50 CP3624 16 14 2