Imagen para Concept Disconnect Enclosure, Type 4 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Concept Disconnect Enclosure, Type 4

Bulletin Number:

  • CWD
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to maintain UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, Type 13 CSA File No. 42186: Type 4, 12 VDE, IP66 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

  • Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout for the disconnect switch or circuit breaker. Accepts major brand disconnect switches and circuit breakers and is supplied with a Hoffman-integrated tool-to-open handle.
  • Furnished with Enclosures:
  • 1. Door interlock bracket welded to door
  • 2. Concept-style latching system (2-point or 3-point) installed on door
  • 3. Instructions to locate and install disconnect
  • 4. Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes
  • ESPECIFICACIONES:

  • 16 or 14 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange
  • Bonding provision on door; grounding stud on body
  • Holes provided in body for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Corner-formed doors
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Door alignment device on doors wider than 30 in.
  • Concept-style latching system interlocks with the disconnect handle for added safety
  • Unique integrated door handle with tool-to-open feature and padlocking option
  • Self-grounding latch system with double seal
  • Four hinges on 60-inch-high enclosures
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • V-shaped fiber-wrapped gasket on teh disconnect side of the body flange provides extra deflection of water
  • Illustrated instruction sheet included
  • Accessories:

  • Blank Adapter Plates, Mild Steel
  • Compact Cooling Fans
  • PaneLite Enclosure Lights Overview
  • Concept Panels
  • Mounting-Bracket Kits
  • Steel and Stainless Steel Window Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Door Gauge Body Gauge Concept Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Latches style J in.
    Número de catálogo A in. B in. C in. Door Gauge Body Gauge Concept Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Latches style J in.
    20 22 8 14 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 20.50 1 2-point 5.00
    20 22 8 14 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 20.50 1 2-point 5.00
    24 22 8 14 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 20.50 1 2-point 6.00
    24 22 8 14 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 20.50 1 2-point 6.00
    24 26 8 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 24.50 1 2-point 6.00
    24 26 8 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 24.50 1 2-point 6.00
    30 26 8 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 24.50 1 2-point 6.00
    30 26 8 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 24.50 1 2-point 6.00
    36 26 8 14 14 CP3624 CP3624G 34.20 x 22.20 34.50 x 24.50 1 2-point 6.00
    36 26 8 14 14 CP3624 CP3624G 34.20 x 22.20 34.50 x 24.50 1 2-point 6.00
    36 32 8 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 30.50 1 2-point 6.00
    36 32 8 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 30.50 1 2-point 6.00
    42 32 12 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 30.50 1 3-point 21.00
    42 32 12 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 30.50 1 3-point 21.00
    42 38 12 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 36.50 1 3-point 21.00
    42 38 12 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 36.50 1 3-point 21.00
    48 38 12 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 1 3-point 24.00
    48 38 12 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 1 3-point 24.00
    60 38 12 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 36.50 1 3-point 30.00
    60 38 12 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 36.50 1 3-point 30.00