Imagen para ComLine Vertical Mount Cabinet de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

ComLine Vertical Mount Cabinet

Bulletin Number:

  • DCOM
  • DCOMY
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997 CSA: Type 3, 3R, 4, 4X, 12 NEMA/EEMAC Type 3, 3R, 4, 4X, 12 EC60529, IP66 Designed to meet Telcordia NEBS™ GR-487, GR-63 and IEC 48D EIA 310-D with 19-in. spacing for rack equipment Cabinet is RoHS compliant NEBS™ is a trademark of Telcordia
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    ComLine™ Pole-Mount Cabinets are ideal for telecommunication industry applications.

    Application:

    ComLine Vertical-Mount Cabinet is ideal for telecommunications industry applications. The unique vertical orientation of the 19-in. rack equipment makes this cabinet especially suitable for pole-mount applications. The narrow cabinet width also makes it very wind resistant. Vertical-Mount Cabinet is ideal for telecommunications industry applications. The unique vertical orientation of the 19-in. rack equipment makes this cabinet especially suitable for pole-mount applications. The narrow cabinet width also makes it very wind resistant.

    PROPIEDADES:

  • Vertically oriented 19-in. equipment mounting creates a compact, wind-resistant cabinet
  • Integral solar shield reduces solar heat load
  • Right-side, solid gland plate can be removed and modified as needed
  • 6 RU Rack has square hole spacing per EIA universal standards; order cage nuts separately
  • Quarter-turn, multi-point, vault-style latching system increases protection and security
  • 160-degree door opening with quick-release, retained hinge pins
  • Body and door ground studs for bonding and grounding
  • Foam-in-place seamless gasket for superior protection against dust and liquid ingress
  • Back is prepared with mounting provisions for standard panels
  • Mounts to poles or walls
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Use With Rack Units Vertical
    Número de catálogo A in. B in. C in. Use With Rack Units Vertical
    23.23 12.68 0.35 Solid -
    23.23 12.68 0.35 XR20 Heat Exchanger -
    23.23 12.68 0.35 T15 AC Unit -
    23.23 12.68 0.35 T20 AC Unit -
    23.62 13.78 14.76 - 5