Imagen para ComLine OSP Package, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

ComLine OSP Package, Type 4X

Bulletin Number:

  • DCOM
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997 CSA: Type 3, 3R, 4, 4X, 12 NEMA/EEMAC Type 3, 3R, 4, 4X, 12 EC60529, IP66 Designed to meet Telcordia NEBS™ GR-487, GR-63 and IEC 48D EIA 310-D with 19 in. spacing for rack equipment Meets BICSI TDMM, Tenth Edition, Chapter 7, Telecommunication Enclosures (TE) Cabinet is RoHS compliant NEBS is a trademark of Telcordia
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    A complete, off-the-shelf package for 19-in. rack equipment, lightweight ComLine™ OSP Wall-Mount Cabinets are constructed of corrosion-resistant aluminum with a foam-in-place gasket that secures and protects sensitive equipment in outdoor applications. Available with or without back-up battery compartment.

    ESPECIFICACIONES:

  • Rack angles have EIA universal standard square hole spacing
  • Eighth-inch thick, depending on cabinet size
  • Seams continuously welded and ground smooth for a finished appearance
  • Body includes studs for ground bar and rear mounting studs for wood panel
  • PROPIEDADES:

  • Solar shield helps keep enclosure interior cool when cabinet is installed outdoors and directs liquids away from cabinet opening; can be removed for indoor installations
  • Foam-in-place gasket provides environmental seal
  • Padlocking L-Handle provides a tight, secure door seal
  • Doorstop holds door in place during service for easier and faster maintenance
  • Heavy-duty hinged door is easily removed to facilitate equipment installation and removal. Maximum door load 50 lb. (22.7 kg)
  • Rack angles adjustable front-to-rear of cabinet
  • Gland plates available with cutouts that fit Hoffman T15, T20 and CR23 air conditioners and Hoffman XR20 and XR29 heat exchangers (Indoor use only)
  • Radius corners on cabinet eliminate sharp edges
  • Stainless steel fasteners resist corrosion to maintain professional appearance
  • Pole mounting kits available for all sizes
  • Pad mounting plinth available for 600mm deep cabinets
  • Battery compartment has front vented captivated door.
  • Note – SR20 and SR2 are for indoor use only.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. P in. Rack Units Descripción
    Número de catálogo A in. B in. C in. P in. Rack Units Descripción
    23.62 23.62 19.68 17.47 12 Without battery compartment
    35.43 23.62 19.68 30.47 18 Without battery compartment
    35.43 27.56 23.62 30.47 18 Without battery compartment
    47.24 27.56 23.62 30.47 25 Without battery compartment
    38.62 23.62 19.69 - 12 With battery compartment
    50.43 23.62 19.69 - 18 With battery compartment
    50.43 27.56 23.62 - 18 With battery compartment
    62.24 27.56 23.62 - 25 With battery compartment