Imagen para Allen-Bradley 1494 Cutout Disconnect Enclosure, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Allen-Bradley 1494 Cutout Disconnect Enclosure, Type 12

Bulletin Number:

  • A22
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File No. 42186: Type 12 IEC 60529, IP65
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    These enclosures house Allen-Bradley<sup>®</sup> Bulletin 1494F flange-mount disconnect switches and Bulletin 1494D flange-mount operators for circuit breakers.

    Description:

  • Holes provided in body and door for mounting disconnect switch, operating mechanism and door hardware
  • Type 12 rated door gasket
  • Seams continuously welded and ground smooth
  • Includes locking bar(s) for door hardware, spacers and screws to support disconnect panel, and instructions for installing disconnects
  • Collar studs provided for mounting optional panels
  • Removable door with continuous hinge
  • 14 gauge steel
  • External mounting brackets
  • Data pocket is high impact thermoplastic
  • External-formed flange around all sides of enclosure opening
  • Guide bracket(s) and door catch welded to door
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Accessories:

  • Compact Cooling Fans
  • Blank Adapter Plates, Mild Steel
  • Steel and Stainless Steel Window Kits
  • Panelite Enclosure Lights Overview
  • Electric Heater
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Data Pocket Size in. Panel
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Data Pocket Size in. Panel
    24 21.38 10 21.00 x 17.00 A24P20G 6.00 x 6.00 A24P20
    24 25.38 10 21.00 x 21.00 A24P24G 6.00 x 6.00 A24P24
    30 21.38 10 27.00 x 17.00 A30P20G 6.00 x 6.00 A30P20
    30 25.38 10 27.00 x 21.00 A30P24G 12.00 x 12.00 A30P24
    36 25.38 10 33.00 x 21.00 A36P24G 12.00 x 12.00 A36P24
    36 31.38 10 33.00 x 27.00 A36P30G 12.00 x 12.00 A36P30
    42 31.38 10 39.00 x 27.00 A42P30G 6.00 x 6.00 A42P30
    42 37.38 10 39.00 x 33.00 A42P36G 12.00 x 12.00 A42P36
    48 37.38 10 45.00 x 33.00 A48P36G 12.00 x 12.00 A48P36
    60 37.38 10 57.00 x 33.00 A60P36G 12.00 x 12.00 A60P36
    36 31.38 12 33.00 x 27.00 A36P30G 12.00 x 12.00 A36P30
    42 31.38 12 39.00 x 27.00 A42P30G 6.00 x 6.00 A42P30
    42 37.38 12 39.00 x 33.00 A42P36G 12.00 x 12.00 A42P36
    48 37.38 12 45.00 x 33.00 A48P36G 12.00 x 12.00 A48P36
    60 37.38 12 57.00 x 33.00 A60P36G 12.00 x 12.00 A60P36
    48 37.38 16 45.00 x 33.00 A48P36G 12.00 x 12.00 A48P36
    60 37.38 16 57.00 x 33.00 A60P36G 12.00 x 12.00 A60P36