Imagen para AccessPlus Double-Hinge, Type 1 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

AccessPlus Double-Hinge, Type 1

Bulletin Number:

  • DWDH1
  • ESTÁNDARES INDUSTRIALES:

    UL 2416; Type 1; File No. E230874 cUL Listed per CSA C22.2 No. 182.4; File No. E230874 EIA 310-D NEMA/EEMAC Type 1 EIC 60529 IP20 Per BICSI TDMM Tenth edition, Chapter 7, Telecommunication Enclosures (TE)
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    AccessPlus™ II Cabinets provide security, equipment access, cooling and support for network and other 19-in. rack-mount equipment.

    Application:

    AccessPlus Cabinets provide security, equipment access, cooling and support for network and other 19-in. rack-mount equipment. The cabinet has three components: front door, center section and wall section.

    ESPECIFICACIONES:

  • Front Door (window or solid steel):
  • Composite frame (injection molded top and bottom with extruded composite sides)
  • 140-degree opening door
  • Field-reversible (left or right) hinge
  • Quarter-turn key lock, two keys included
  • Window door is scratch-resistant 1/4-in. tinted safety glass
  • Solid door has 16 gauge steel insert with matching black finish
  • Center Section:
  • Welded 14 gauge steel
  • Solid top of center sections provides protection against falling debris
  • Ventilated sides (to which fans can be added)
  • Self-latching closure connects center section to wall section
  • Self-alignment ramp supports center section to wall section
  • Heavy duty center-to-rear section hinge with quick-release self-retained hinge pin eases wall installation
  • Rack-Mounting Angles:
  • 12 gauge, plated steel
  • EIA universal spaced 19-in. rack-mounting holes
  • RU marked from bottom to top
  • Tapped 10-32 holes, 20 mounting screws included
  • Rear Wall Section:
  • Welded 14 gauge steel
  • Radius corners; no sharp edges
  • Available with knockouts or gland plates
  • Raised pads for accessory mounting
  • Cable tie-down points for cable management
  • Keyhole mounting holes allow wall section to be mounted over fasteners and eases installation
  • Three cable-entry grommets
  • PROPIEDADES:

  • Double-hinged for easy equipment access; center section provides 19-in. rack mounting per EIA universal spacing and is accessed through the front door or swing the center section away from the wall section for rear access
  • Vented sides provide cross flow ventilation to improve heat dissipation
  • Round corners; no sharp edges
  • Self-grounding, plated steel rack angles fully adjustable within center section
  • Wall section provides cable entry and cable management with knockouts or gland plates
  • Gland plate model provides easy retrofit and fast installation and allows for pre-terminated cables or pre-wired patch panels; no need to re-terminate and test
  • Self-locking center-to-wall section latches in two locations
  • Front access to all latches (no exposed side latches); cabinet can be installed tightly in corners
  • A full line of accessories is available
  • Front door has either a solid steel or hardened, tinted safety-glass window door for superior scratch resistance
  • Center section easily removed from rear section; tool-less one-person installation possible
  • Vertical cable manager included in 28-in.-wide models
  • One set of plated, self-grounding, tapped 10-32 rack angles per EIA universal spacing standards, which can be adjusted front-to-back, is provided with each center section of the cabinet; additional tapped- or square-hole rack angles can be added to the cabinet to provide additional mounting
  • NOTAS:

  • B dimension does not include wall-to-center section hinge.
  • Cabinets were tested to 2X the listed load capacities without failure. Contact Hoffman if other loading specifications are required.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Descripción Rack Units Load Rating Additional Rack Angles (S=Square Hole T=Tapped Hole) Vertical Cable Mgr. Catalog Number a
    Número de catálogo A in. B in. C in. Descripción Rack Units Load Rating Additional Rack Angles (S=Square Hole T=Tapped Hole) Vertical Cable Mgr. Catalog Number a
    23.6 23.62 18.2 Window Door Enclosure 12 250 lbs. EWMR24T or EWMR24S -
    36.02 23.62 18.2 Window Door Enclosure 19 300 lbs. EWMR36T or EWMR36S -
    48.03 23.62 18.2 Window Door Enclosure 26 350 lbs. EWMR48T or EWMR48S -
    60.04 23.62 18.2 Window Door Enclosure 32 400 lbs. EWMR60T or EWMR60S -
    72.05 23.62 18.2 Window Door Enclosure 39 500 lbs. EWMR72T or EWMR72S -
    23.62 23.62 25.09 Window Door Enclosure 12 250 lbs. EWMR24T or EWMR24S -
    36.02 23.62 25.09 Window Door Enclosure 19 300 lbs. EWMR36T or EWMR36S -
    48.03 23.62 25.09 Window Door Enclosure 26 350 lbs. EWMR48T or EWMR48S -
    60.04 23.62 25.09 Window Door Enclosure 32 400 lbs. EWMR60T or EWMR60S -
    72.05 23.62 25.09 Window Door Enclosure 39 500 lbs. EWMR72T or EWMR72S -
    23.62 23.62 30.01 Window Door Enclosure 12 250 lbs. EWMR24T or EWMR24S -
    36.02 23.62 30.01 Window Door Enclosure 19 300 lbs. EWMR36T or EWMR36S -
    48.03 23.62 30.01 Window Door Enclosure 26 350 lbs. EWMR48T or EWMR48S -
    23.62 23.62 18.2 Solid Door Enclosure 12 250 lbs. EWMR24T or EWMR24S -
    36.02 23.62 18.2 Solid Door Enclosure 19 300 lbs. EWMR24T or EWMR24S -
    48.03 23.62 18.2 Solid Door Enclosure 26 350 lbs. EWMR48T or EWMR48S -
    23.62 23.62 25.09 Solid Door Enclosure 12 250 lbs. EWMR24T or EWMR24S -
    36.02 23.62 25.09 Solid Door Enclosure 19 300 lbs. EWMR36T or EWMR36S -
    48.03 23.62 25.09 Solid Door Enclosure 26 350 lbs. EWMR48T or EWMR48S -
    23.62 27.56 25.09 Window Door with Cable Manager Enclosure 12 250 lbs. EWMR24T or EWMR24S EWMC24
    36.02 27.56 25.09 Window Door with Cable Manager Enclosure 19 300 lbs. EWMR36T or EWMR36S EWMC36
    48.03 27.56 25.09 Window Door with Cable Manager Enclosure 26 350 lbs. EWMR48T or EWMR48S EWMC48
    23.62 23.62 18.2 Window Door with Gland Plate Enclosure 12 250 lbs. EWMR24T or EWMR24S -
    36.02 23.62 18.2 Window Door with Gland Plate Enclosure 19 300 lbs. EWMR36T or EWMR36S -
    48.03 23.62 18.2 Window Door with Gland Plate Enclosure 26 350 lbs. EWMR48T or EWMR48S -
    23.62 23.62 25.09 Window Door with Gland Plate Enclosure 12 250 lbs. EWMR24T or EWMR24S -
    36.02 23.62 25.09 Window Door with Cable Manager Enclosure 19 300 lbs. EWMR36T or EWMR36S -
    48.03 23.62 25.09 Window Door with Cable Manager Enclosure 26 350 lbs. EWMR48T or EWMR48S -