Imagen para 30.5-mm and 22.5-mm Pushbutton Enclosures, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

30.5-mm and 22.5-mm Pushbutton Enclosures, Type 4X

Bulletin Number:

  • PB1S
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 4X, 12, 13 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Punched specifically to house either 30.5-mm or 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dirt, dust, oil and water.

    Application:

    Punched specifically to house either 30.5-mm or 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dirt, dust, oil and water. See Mild Steel chapter for related mild steel enclosures.

    ESPECIFICACIONES:

  • 14 gauge bodies, 16 gauge covers; Type 304 or Type 316 stainless steel
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on door; grounding nut on body
  • 4-way pushbutton holes accept all brands of oil-tight pushbuttons, switches and pilot lights
  • Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • Oil-resistant gasket
  • Accessories:

    See also Accessories. Industrial Corrosion Inhibitors, page 1248 Hol-Sealers<sup>TM</sup> Hole Seals Tamper-Resistant Screws
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Gauge J in. X in. Number of Holes T in. Overall L x W in. Mounting G x H in. Y in. Stainless Steel Type Hole Size
    Número de catálogo A in. B in. C in. Gauge J in. X in. Number of Holes T in. Overall L x W in. Mounting G x H in. Y in. Stainless Steel Type Hole Size
    3.5 4.25 2.75 16 2.31 1.73 1 3 4.50 x 3.47 4.00 x 2.38 1.86 Type 304 30.5 mm
    3.5 4.25 2.75 16 2.31 1.73 1 3 4.50 x 3.47 4.00 x 2.38 1.86 Type 316 30.5 mm
    3.5 4.25 2.75 16 2.31 1.73 1 3 4.50 x 3.47 4.00 x 2.38 1.86 Type 304 22.5 mm
    5.75 3.25 2.75 16 2.31 1.73 2 3 6.75 x 3.47 6.25 x 2.38 1.86 Type 304 30.5 mm
    5.75 3.25 2.75 16 2.31 1.73 2 3 6.75 x 3.47 6.25 x 2.38 1.86 Type 316L 30.5 mm
    5.75 3.25 2.75 16 2.31 1.73 2 3 6.75 x 3.47 6.25 x 2.38 1.86 Type 304 22.5 mm
    8 3.25 2.75 14 2.31 1.73 3 3 9.00 x 3.47 8.50 x 2.38 1.86 Type 304 30.5 mm
    8 3.25 2.75 14 2.31 1.73 3 3 9.00 x 3.47 8.50 x 2.38 1.86 Type 316L 30.5 mm
    8 3.25 2.75 14 2.31 1.73 3 3 9.00 x 3.47 8.50 x 2.38 1.86 Type 304 22.5 mm
    10 3.25 2.75 14 2.31 1.73 4 3 11.25 x 3.47 10.75 x 2.38 1.86 Type 304 30.5 mm
    10 3.25 2.75 14 2.31 1.73 4 3 11.25 x 3.47 10.75 x 2.38 1.86 Type 316 30.5 mm
    10 3.25 2.75 14 2.31 1.73 4 3 11.25 x 3.47 10.75 x 2.38 1.86 Type 304 22.5 mm
    9.5 6.25 3 14 2.56 2.11 6 6 10.50 x 6.47 10.00 x 5.38 2.61 Type 304 30.5 mm
    9.5 6.25 3 14 2.56 2.11 6 6 10.50 x 6.47 10.00 x 5.38 2.61 Type 316L 30.5 mm
    9.5 6.25 3 14 2.56 2.11 6 6 10.50 x 6.47 10.00 x 5.38 2.61 Type 304 22.5 mm
    9.5 8.5 3 14 2.56 2.11 9 8.25 10.50 x 8.72 10.00 x 7.62 2.61 Type 304 30.5 mm
    9.5 8.5 3 14 2.56 2.11 9 8.25 10.50 x 8.72 10.00 x 7.62 2.61 Type 316L 30.5 mm
    9.5 8.5 3 14 2.56 2.11 9 8.25 10.50 x 8.72 10.00 x 7.62 2.61 Type 304 22.5 mm
    11.75 8.5 3 14 2.56 2.11 12 8.25 12.75 x 8.72 12.25 x 7.62 2.61 Type 304 30.5 mm
    11.75 8.5 3 14 2.56 2.11 12 8.25 12.75 x 8.72 12.25 x 7.62 2.61 Type 316L 30.5 mm
    11.75 8.5 3 14 2.56 2.11 12 8.25 12.75 x 8.72 12.25 x 7.62 2.61 Type 304 22.5 mm