Imagen para 3-Phase 400-1200 Amp with Mechanical Lugs, Type 3R de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

3-Phase 400-1200 Amp with Mechanical Lugs, Type 3R

Bulletin Number:

  • ARCT
  • ESTÁNDARES INDUSTRIALES:

    UL 414 Listed; Type 3R; File No. E240312 UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA Type 3R IEC 60529, IP 32
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Used in indoor or outdoor applications, these cabinets provide an assembly solution for three-phase service from 400-1200 amp line load terminations for each phase and neutral.

    Description:

  • • Enclosure body and cover constructed of galvanized steel
  • ANSI 61 gray polyester powder paint finish inside and out.
  • • Double door with 3-point latch includes padlock feature • Lift-off hinges for removable doors • Mechanical lugs provided for three-phase line-load connections plus neutral • Gound lug • Catalog no. A1200NECT includes panel-mounting provisions for voltage transformer (VT) • Embossed mounting holes • No gasketing or knockouts
  • Lift-off hinges for removable doors
  • Mechanical lugs provided for three-phase line-load connections plus neutral
  • Gound lug
  • Catalog no. A1200NECT includes panel-mounting provisions for voltage transformer (VT)
  • Embossed mounting holes
  • No gasketing or knockouts
  • Application:

    Used in indoor or outdoor applications, these cabinets provide an assembly solution for three-phase service from 400-1200 amp line load terminations for each phase and neutral. Hardware to mount a bar-style current transformer is included.

    Accessories:

    <I>See also Accessories.</I> Touch-Up Paint
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Service Mechanical Lug Capacity
    Número de catálogo A in. B in. C in. Service Mechanical Lug Capacity
    36 36 12 208Y/120-400 and 800 Amp Each Phase (3) 750MCM-1/0
    48 48 12 208Y/120-480Y/277-800 and 1200 Amp Each Phase (6) 750MCM-1/0