Todos los recintos

Lista de productos
Productos (  1 - 12 de 197  )
Página siguiente
Comparar seleccionados compare product
Listado de productos
Continuous Hinge with Clamps, Type 12
Bulletin Number: A51CH
Material: Mild Steel
RoHS Flag: Yes

This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

Continuous Hinge with Clamps, Type 12
Bulletin Number: A12
Material: Steel
RoHS Flag: Yes

For applications requiring a bright white interior to increase control visibility, this enclosure includes a padlocking hasp and staple for security and screw-down clamps for secure closure.

Continuous Hinge with Clamps, EMC, Type 4X
Bulletin Number: A51SE
Material: Stainless Steel
RoHS Flag: Yes

This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

Continuous Hinge Two-Door with 3-Point Latch, Type 12
Bulletin Number: A12SW
Material: Stainless Steel
RoHS Flag: Yes

Ideal for indoor or outdoor EMC applications to contain larger controls in corrosive environments. Features a stainless steel, woven-mesh encased gasket to keep out contaminants and provide EMI/RFI shielding to internal components.

Continuous Hinge with Clamps, EMC, Type 4X
Bulletin Number: A4SEM
Material: Stainless Steel
RoHS Flag: Yes

Ideal for indoor or outdoor EMC applications to contain larger controls in corrosive environments. Features a stainless steel, woven-mesh encased gasket to keep out contaminants and provide EMI/RFI shielding to internal components.

Concept Flush-Mounted Enclosures
Bulletin Number: CW1
Finish: Painted Steel
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

Screw-Cover, Type 1
Bulletin Number: A90P1
Material: Steel
RoHS Flag: True

Flush- or surface-mount accessory fits Screw Cover, Type 1, boxes to prevent public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.

Continuous Hinge with Clamps, Type 4
Bulletin Number: A4
Material: Mild Steel
RoHS Flag: Yes

These single-door enclosures feature a hinged door with clamps on three sides to create a secure seal in indoor or outdoor environments. The gray polyester powder finish inside and out provides enhanced corrosion protection in outdoor applications.

Continuous Hinge with Clamps, Type 4
Bulletin Number: A51NF
Material: Mild Steel
RoHS Flag: Yes

A continuous hinge combined with stainless steel clamps on three sides provide environmental protection and security in indoor or outdoor applications.

Continuous Hinge with Clamps, Type 4X
Bulletin Number: A4A
Material: Aluminum
RoHS Flag: Yes

This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

Continuous Hinge with Clamps, Type 4X
Bulletin Number: A4S
Material: Stainless Steel
RoHS Flag: Yes

For use in indoor and outdoor corrosive environments that require a water-tight seal, this enclosure's seamless foam-in-place gasket and screw-down clamps provide a secure seal against contaminants.

Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X
Bulletin Number: A17W3 A17WM
Material: Fiberglass
RoHS Flag: Yes

A full range of modification options are available for wall-mount fiberglass enclosures, including variable depths to accommodate larger controls. These enclosures feature padlockable polyester latches, or Hoffman’s exclusive PowerGlide Handle with 3-point latching, for ease of access with increased security.

Página siguiente