IEC Terminal Boxes

Product List
Products (  1 - 10 of 10  )
Compare Selected compare product
Product Listing
Terminal Box, Mild Steel, STB
Bulletin Number: GTM
Material: Steel

The mild steel terminal box range, STB, with a IP 66 protection degree, is available off the shelf in many different sizes. The STB range is well suited for demanding indoor environments. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.

Terminal Box, Stainless Steel, SSTB
Bulletin Number: GTS
Material: Stainless Steel

The stainless steel terminal box range, SSTB, with a IP 66 protection degree, is available off the shelf in many different sizes. The SSTB range is well suited for indoor and outdoor environments thanks to its corrosion resistance. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.

Mounting Plates | Power Distribution, BMP
Bulletin Number: GTY
Material: Steel

The steel mounting plate contributes to speeding up the assembly of the terminal box since it can be machined easily and equipped with components before being mounted.

Din Rail, BDR
Bulletin Number: GTY
Material: Steel

Ready to use, cut to size DIN-rail that facilitates both procurement and installation.

Depth interior profile, DIP
Bulletin Number: GWY
Material: Steel
Spacer Bolts For Terminal Boxes | Terminal Boxes, AMTE
Bulletin Number: GTY
Material: Steel

These bolts provide a cost effective solution for mounting plate depth adjustment.

Bottom Profile, BPP
Bulletin Number: GTY
Material: Steel

These mounting profiles can be fitted into the terminal box to allow for DIN rails to be easily installed, exactly where required, for the mounting of modular components, eliminating the need for using the box's mounting plate.

Enclosure Pole Fixation, EPF
Bulletin Number: GTY
Material: Steel

This pole fixation kit allows the enclosure to be mounted on a variety of poles at the desired height.

Hinges, Wall Mount Enclosures, STBH
Bulletin Number: GTY
Material: Steel

The cover can be opened quickly, and the risk of loosing it becomes non-existent when using hinges on terminal boxes.

Hinges, Wall Mount Enclosures, SSTBH
Bulletin Number: GTY
Material: Stainless Steel

The cover can be opened quickly, and the risk of loosing it becomes non-existent when using hinges on terminal boxes.