IEC Floor-Standing Enclosures

Product List
Products (  1 - 12 of 72  )
  • 1
  • 2
  • ...
  • 6
Next Page
Compare Selected compare product
Product Listing
Modular, Single Door, Mild Steel, MCS
Bulletin Number: FC1
Material: Steel

The mild steel single door modular floor standing enclosure range, MCS, with a IP 55 protection degree, is available off the shelf in many different sizes. This enclosure range is well suited for many different applications. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.

Modular, Double Door, Mild Steel, MCD
Bulletin Number: FC1
Material: Steel

The mild steel double door modular floor standing enclosure range, MCD, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for many different applications.

Modular, Single Door, Mild Steel, MCS-HP
Bulletin Number: FC1
Material: Steel

The mild steel single door modular floor standing enclosure range, MCS-HP, with a IP 66 protection degree offers a higher protection level for equipment and components which will help extend their lifetime and reduce maintenance costs when the enclosure is installed for rough environments with severe conditions.These new enclosures are rated as IP66 even if they are bayed using the standard baying brackets.

Flange Mount Disconnect, MCF
Bulletin Number: FCD
Material: Steel

The mild steel flange mount disconnect floor standing enclosure range, MCF, is available off the shelf in various sizes. It is equipped with a predefined cut-out, which reduces machining time, on the right hand door, that can be matched with most of the common switches in the market. The enclosure configurations that may be created comply with door interlocking and main switch regulations.

Modular, Single Door, Stainless, MCSS
Bulletin Number: FCS
Material: Stainless Steel

The stainless steel single door modular floor standing enclosure range, MCSS, with a IP 55 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for almost any environment, grade dependent.

Modular, Double Door, Stainless, MCDS
Bulletin Number: FCS
Material: Stainless Steel

The stainless steel double door modular floor standing enclosure range, MCDS, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for almost any environment, grade dependent.

Modular, Single Door, Stainless, MCSS-HP
Bulletin Number: FCS
Material: Stainless Steel

The stainless steel single door modular floor standing enclosure range, MCSS-HP, with an IP 66 protection degree offers a higher protection level for equipment and components which will help extend their lifetime and reduce maintenance costs when the enclosure is installed for rough environments with severe conditions. These new enclosures are rated as IP66 even if they are bayed between them using the standard baying brackets.

Plain Doors, DN
Bulletin Number: FCY
Material: Steel

This door replaces the rear panel in a floor standing enclosure to allow for rear access of equipment installed in the front, or for using back to back mounting plates to increase the enclosure's mounting space.

Glazed Doors, DNG
Bulletin Number: FCY
Material: Steel

Electrical components can be viewed while the door is closed, which keeps unauthorized personnel out and maintains the ingress protection.

Door Mounting Kits, DNMK
Bulletin Number: FCY

The door assembly kit allows a door to replace the rear panel within the enclosure.

180 Degree Door Hinges, DHN
Bulletin Number: FCY

These hinges make it possible to open doors 180 degrees, even when enclosures are bayed together, which allows the maintenance staff or other personnel to gain full access.

Short External Baying Brackets, CCEH
Bulletin Number: FCY
Material: Steel

Enclosures with partial doors can be bayed easily, resulting in proper alignment, without consuming space inside the enclosure and requiring additional external fixation holes.

  • 1
  • 2
  • ...
  • 6
Next Page