Image for Extra-Deep Pushbutton Enclosures, Type 4 from nVent
+ / - Hover over image to Zoom

Extra-Deep Pushbutton Enclosures, Type 4

Bulletin Number:

  • PB1
  • Material:

  • Painted steel
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12 CSA File Number 42186: Type 4, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Extra-Deep Pushbutton Enclosures, designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, feature stainless steel screws and a high-performance polyurethane gasket to meet Type 4 environmental protection rating. The added depth accommodates additional pushbutton contact blocks.

    Application:

    Extra-Deep Pushbutton Enclosures, designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, feature stainless steel screws and a high-performance polyurethane gasket to meet Type 4 environmental protection rating. The added depth accommodates additional pushbutton contact blocks.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Captivated stainless steel cover screws thread into sealed wells
  • Grounding stud on body
  • Bonding provision on cover
  • High-performance polyurethane gasket
  • Factory stamped 4-way pushbutton holes
  • Enclosures 6.00 x 4.00 x 5.00 in. (152 x 102 x 127 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • 30.5-mm or 22.5-mm size holes
  • External wall-mounting brackets
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Hole Size Number of Holes Gauge Mounting G x H in. Overall L x W in. T in. Y in.
    Catalog Number A in. B in. C in. Hole Size Number of Holes Gauge Mounting G x H in. Overall L x W in. T in. Y in.
    4 4 4.75 30.5 mm 1 16 4.50 x 3.12 5.00 x 4.22 3.75 2.11
    4 4 4.75 22.5 mm 1 16 4.50 x 3.12 5.00 x 4.22 3.75 2.11
    6 4 4.75 30.5 mm 2 14 6.50 x 3.12 7.00 x 4.22 3.75 1.98
    6 4 4.75 22.5 mm 2 14 6.50 x 3.12 7.00 x 4.22 3.75 1.98
    8 4 4.75 30.5 mm 3 14 8.50 x 3.12 9.00 x 4.22 3.75 1.86
    8 4 4.75 22.5 mm 3 14 8.50 x 3.12 9.00 x 4.22 3.75 1.86
    10 4 4.75 30.5 mm 4 14 10.50 x 3.12 11.00 x 4.22 3.75 1.73
    10 4 4.75 22.5 mm 4 14 10.50 x 3.12 11.00 x 4.22 3.75 1.73