Image for Two-Door with Floor Stands, Type 4 from nVent
+ / - Hover over image to Zoom

Two-Door with Floor Stands, Type 4

Bulletin Number:

  • A4L
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 3, Type 4, 12, 13 CSA, File No. LR42186, Type 4, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The Type 4 rating and polyester powder coating make these enclosures ideal for outdoor environments or food processing applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. Featuring a continuous hinge with clamps, the enclosures are supported by floor stands that provide additional height and access for cleaning under the enclosure. Equipment can be mounted on either panels or racks.

    Applications:

    The Type 4 rating and polyester powder coating make these enclosures ideal for outdoor environments or food processing applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. Featuring a continuous hinge with clamps, the enclosures are supported by floor stands that provide additional height and access for cleaning under the enclosure. Equipment can be mounted on either panels or racks.

    Specifications:

  • 12 gauge steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Body stiffeners for added strength
  • Removable centerpost permits easy panel installation
  • Panel supports
  • Return flange around three sides of door and along top of enclosure opening channels away liquids and contaminants
  • Stainless steel door clamps on three sides of each door assure water-tight seal
  • Heavy gauge continuous hinge with stainless steel hinge pin
  • Hasp and staple for padlock
  • Data pocket is high-impact thermoplastic
  • 12-in. floor stands welded to enclosure
  • Heavy-duty lifting eyes
  • Oil-resistant door gasket
  • Collar studs provided for mounting optional panels
  • Grounding stud on body
  • Bonding provision on door
  • Provision for mounting fluorescent light
  • Accessories:

  • InterSafe Data Interface Ports, Type 4/4X/12
  • Industrial Corrosion Inhibitors
  • Panelite Enclosure Lights Overview
  • Panel Support Kit
  • Toggle Latch for Type 4 and 4X Floor-Mount and Free-Stand
  • Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Conductive Panel Panel Size D x E in. Body Stiffener S in. Number of Clamps
    Catalog Number A in. B in. C in. Panel Conductive Panel Panel Size D x E in. Body Stiffener S in. Number of Clamps
    62.06 48.06 10.06 A60P48 A60P48G 15.00 15 16
    62.06 60.06 12.06 A60P60 A60P60G 21.00 21 16
    74.06 60.06 12.06 A72P60 A72P60G 21.00 21 18
    74.06 72.06 12.06 A72P72 A72P72G 24.00 24 18
    74.06 72.06 24.06 A72P72 A72P72G 24.00 24 18