Image for Screw Cover, Type 12 from nVent
+ / - Hover over image to Zoom

Screw Cover, Type 12

Bulletin Number:

  • A51SC
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27525 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27525 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC: Type 12 and 13 CSA, File No. 42184: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Ideal for a broad range of applications, this enclosure’s screw cover is secured in each corner for a positive seal but easily removed for modifications.

    Application:

    Ideal for a broad range of applications, this enclosure’s screw cover is secured in each corner for a positive seal but easily removed for modifications.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Bonding provision on cover
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • External wall-mounting brackets for easy installation
  • Accessories:

  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. T in. V in. Y in. Conductive Panel
    Catalog Number A in. B in. C in. Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. T in. V in. Y in. Conductive Panel
    4 4 3 16 No Panel No Panel No Panel 4.75 x 2.00 5.50 x 4.23 2.50 0.66 3.00 -
    6 4 3 16 A6P4 A6P4G 4.88 x 2.88 6.75 x 2.00 7.50 x 4.23 2.53 2.50 0.66 3.00 0.318) 0.56 -
    8 6 3.5 14 A8P6 A8P6G 6.75 x 4.88 8.75 x 4.00 9.50 x 6.28 3.03 3.01 0.67 5.00 0.25 0.62 -
    4 4 4 16 No Panel - - 4.75 x 2.00 5.50 x 4.23 3.50 0.66 3.00 - - No Panel
    6 4 4 16 A6P4 A6P4G 4.88 x 2.88 6.75 x 2.00 7.50 x 4.23 3.53 3.50 0.66 3.00 0.31 0.56 -
    6 6 4 16 A6P6 A6P6G 4.88 x 4.88 6.75 x 4.00 7.50 x 6.28 3.53 3.50 0.66 5.00 0.31 0.56 -
    8 8 4 14 A8P8 A8P8G 6.75 x 6.88 8.75 x 6.00 9.50 x 8.28 3.53 3.51 0.67 7.00 0.25 0.62 -
    10 8 4 14 A10P8 A10P8G 8.75 x 6.88 10.75 x 6.00 11.50 x 8.28 3.53 3.51 0.67 7.00 0.25 0.62 -
    10 10 4 14 A10P10 A10P10G 8.75 x 8.88 10.75 x 8.00 11.50 x 10.28 3.53 3.51 0.67 9.00 0.25 0.62 -
    12 10 5 14 A12P10 A12P10G 10.75 x 8.88 12.75 x 8.00 13.50 x 10.28 4.53 4.51 0.67 9.00 0.25 0.62 -
    8 6 6 14 A8P6 A8P6G 6.75 x 4.88 8.75 x 4.00 9.50 x 6.28 5.53 5.51 0.67 5.00 0.25 0.62 -
    10 8 6 14 A10P8 A10P8G 8.75 x 6.88 10.75 x 6.00 11.50 x 8.28 5.53 5.51 0.67 7.00 0.25 0.62 -
    10 10 6 14 A10P10 A10P10G 8.75 x 8.88 10.75 x 8.00 11.50 x 10.28 5.53 5.51 0.67 9.00 0.25 0.62 -
    12 12 6 14 A12P12 A12P12G 10.75 x 10.88 12.75 x 10.00 13.50 x 12.28 5.53 5.51 0.67 11.00 0.25 0.62 -
    14 12 6 14 A14P12 A14P12G 12.75 x 10.88 14.75 x 10.00 15.50 x 12.28 5.53 5.51 0.67 11.00 0.25 0.62 -
    16 14 6 14 A16P14 A16P14G 14.75 x 12.88 16.75 x 12.00 17.50 x 14.28 5.53 5.51 0.67 13.00 0.25 0.62 -
    14 12 8 14 A14P12 A14P12G 12.75 x 10.88 14.75 x 10.00 15.50 x 12.28 7.53 7.51 0.67 11.00 0.25 0.62 -
    12 10 10 14 A12P10 A12P10G 10.75 x 8.88 12.75 x 8.00 13.50 x 10.28 9.53 9.51 0.67 9.00 0.25 0.62 -
    16 14 10 14 A16P14 A16P14G 14.75 x 12.88 16.75 x 12.00 17.50 x 14.28 9.53 9.51 0.67 13.00 0.25 0.62 -