Image for Door cooler with integrated air-water heat exchanger and fans, RackChiller Rear door from nVent
+ / - Hover over image to Zoom
Other Views

Door cooler with integrated air-water heat exchanger and fans, RackChiller Rear door

  • Active solution with fans supporting the air flow and equals the pressure drop at the heat exchanger
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Product family:

Air to water heat exchanger

Type:

Cooling Elements

Note:

For trouble-free operation it is recommended to use the water connection set and the optional accessories

Note:

The cooling capacity is determined under the following conditions: delta p water: < 100 kPa; water flow temperature: 12 °C / 53.6 °F; outlet temperature 24 °C / 75.2 °F; water flow: 4.8 m³/h / 21.1 gal/min; Airflow: Depending on cooling module - see Diagram - Performance Map
 
Catalog Number Height U Height mm Width mm Depth mm
Catalog Number Height U Height mm Width mm Depth mm
42 2000.0 600.0 333.0
42 2000.0 800.0 333.0
47 2200.0 600.0 333.0
47 2200.0 800.0 333.0
52 2450.0 600.0 333.0
52 2450.0 800.0 333.0