Image for Zonex ATEX- and IECEx-Certified, Type 4X from nVent
+ / - Hover over image to Zoom

Zonex ATEX- and IECEx-Certified, Type 4X

Bulletin Number:

  • HL
  • Industry Standards:

    ATEX Directive 94/9/EC ATEX Sira 09ATEX3224U Ex e IIC Gb Ex tb IIIC Db IP 66 EN 60079-0:2009 EN 60079-7:2007 EN 61241-0:2006 EN 61241-1:2004 IECEx IECEx SIR 09.0099U Ex e IIC Gb Ex tb IIIC Db IP 66 IEC 60079-0:2007-2010 IEC 60079-7:2006-2007 IEC 61241-0:2004 IEC 61241-1:2004 AEx/Ex UL File E67456 Class I, Zone I AEx e IIC Tamb -20C to +60C Ex e IIC U Tamb -20C to +60C UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL C22.2 No. 94 Listed; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN'S ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

    Application:

    Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN'S ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

    Features:

  • Easy-to-use Type 316 stainless steel quarter-turn door latching
  • 3-mm double-bit insert for security
  • Slot and through-hole side-mount hanging brackets
  • Lift-off door hinges
  • Removable gland plates; one or three gland plates standard
  • Specifications:

  • Fabricated from Type 316 stainless steel
  • Type 316 stainless steel external fasteners
  • Gray silicone high-temperature gasket on doors and gland plates; operating temperature range -55 C to +180 C
  • Internal/external brass earth/ground provision
  • Finish:

    #3 brushed finish

    Accessories:

  • Panels
  • Hazardous Location Thermostat
  • Hazardous Location Heater
  • Hazardous Location Hole Seals
  • Hazardous Location Breather Drains
  • Hazardous Location Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information. Hoffman offers a Zonex-specific modification program with ATEX certification.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Number of Gland Plates White Panel
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Number of Gland Plates White Panel
    10.24 10.24 6.3 8.44 x 8.44 ATEX26P26G 1 ATEX26P26
    10.24 10.24 8.07 8.44 x 8.44 ATEX26P26G 1 ATEX26P26
    12.05 12.05 6.3 10.25 x 10.25 ATEX30P30G 1 ATEX30P30
    12.05 12.05 8.07 10.25 x 10.25 ATEX30P30G 1 ATEX30P30
    14.96 10.24 6.3 13.16 x 8.44 ATEX38P26G 1 ATEX38P26
    14.96 10.24 8.07 13.16 x 8.44 ATEX38P26G 1 ATEX38P26
    18.03 15.04 6.3 16.23 x 13.24 ATEX45P38G 1 ATEX45P38
    18.9 18.9 8.07 17.10 x 17.10 ATEX48P48G 1 ATEX48P48
    19.69 13.78 6.3 17.89 x 11.98 ATEX50P35G 1 ATEX50P35
    19.69 13.78 8.07 17.89 x 11.98 ATEX50P35G 1 ATEX50P35
    24.41 17.72 8.07 22.61 x 15.92 ATEX62P45G 1 ATEX62P45
    29.13 21.65 8.07 27.33 x 19.85 ATEX74P55G 1 ATEX74P55
    30 20 8.07 28.20 x 18.20 ATEX76P50G 1 ATEX76P50
    10.24 10.24 6.3 8.44 x 8.44 ATEX26P26G 3 ATEX26P26
    10.24 10.24 8.07 8.44 x 8.44 ATEX26P26G 3 ATEX26P26
    12.05 12.05 6.3 10.25 x 10.25 ATEX30P30G 3 ATEX30P30
    12.05 12.05 8.07 10.25 x 10.25 ATEX30P30G 3 ATEX30P30
    29.13 21.65 8.07 27.33 x 19.85 ATEX74P55G 3 ATEX74P55
    30 20 8.07 28.20 x 18.20 ATEX76P50G 3 ATEX76P50
    14.96 10.24 6.3 13.16 x 8.44 ATEX38P26G 3 ATEX38P26
    14.96 10.24 8.07 13.16 x 8.44 ATEX38P26G 3 ATEX38P26
    18.03 15.04 6.3 16.23 x 13.24 ATEX45P38G 3 ATEX45P38
    18.9 18.9 8.07 17.10 x 17.10 ATEX48P48G 3 ATEX48P48
    19.69 13.78 6.3 17.89 x 11.98 ATEX50P35G 3 ATEX50P35
    19.69 13.78 8.07 17.89 x 11.98 ATEX50P35G 3 ATEX50P35
    24.41 17.72 8.07 22.61 x 15.92 ATEX62P45G 3 ATEX62P45