Image for Zonex ATEX- and IECEx-Certified, Type 4X from nVent
+ / - Hover over image to Zoom

Zonex ATEX- and IECEx-Certified, Type 4X

Catalog Number:  ATEX262616SS63
Back To Product

Bulletin Number:

  • HL
  • Model Code:

  • 16843
  • Ship Wt. Std. Pkg. (lbs):

  • 14.0
  • Interchangeable:

  • False
  • Industry Standards:

    ATEX Directive 94/9/EC ATEX Sira 09ATEX3224U Ex e IIC Gb Ex tb IIIC Db IP 66 EN 60079-0:2009 EN 60079-7:2007 EN 61241-0:2006 EN 61241-1:2004 IECEx IECEx SIR 09.0099U Ex e IIC Gb Ex tb IIIC Db IP 66 IEC 60079-0:2007-2010 IEC 60079-7:2006-2007 IEC 61241-0:2004 IEC 61241-1:2004 AEx/Ex UL File E67456 Class I, Zone I AEx e IIC Tamb -20C to +60C Ex e IIC U Tamb -20C to +60C UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL C22.2 No. 94 Listed; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Zonex™ Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. <b>Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.</b>

    Application:

    Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN'S ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

    Features:

  • Easy-to-use Type 316 stainless steel quarter-turn door latching
  • 3-mm double-bit insert for security
  • Slot and through-hole side-mount hanging brackets
  • Lift-off door hinges
  • Removable gland plates; one or three gland plates standard
  • Specifications:

  • Fabricated from Type 316 stainless steel
  • Type 316 stainless steel external fasteners
  • Gray silicone high-temperature gasket on doors and gland plates; operating temperature range -55 C to +180 C
  • Internal/external brass earth/ground provision
  • Finish:

    #3 brushed finish

    Accessories:

  • Panels
  • Hazardous Location Thermostat
  • Hazardous Location Heater
  • Hazardous Location Hole Seals
  • Hazardous Location Breather Drains
  • Hazardous Location Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information. Hoffman offers a Zonex-specific modification program with ATEX certification.
    Zonex ATEX- and IECEx-Certified, Type 4X
    Catalog Number
    ATEX262616SS63
    A in. 10.24
    B in. 10.24
    C in. 6.3
    Panel Size D x E in. 8.44 x 8.44
    Conductive Panel ATEX26P26G
    Number of Gland Plates 3
    White Panel ATEX26P26

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Hazardous Location Window Kits EXWK53SS6 Add Item to Project List add item to project list
    Thmbnail Image Vortex A/C Enclosure Coolers, Hazardous Location VHL09160 Add Item to Project List add item to project list
    Thmbnail Image Zonex Accessory Panels ATEX26P26 Add Item to Project List add item to project list
    Thmbnail Image Zonex Accessory Panels ATEX26P26G Add Item to Project List add item to project list