Image for RackPower PDU, 110 VAC, Single Phase from nVent
+ / - Hover over image to Zoom

RackPower PDU, 110 VAC, Single Phase

Industry Standards:

UL Listed File E309439 UL 60950-1 Information Technology Equipment cUL Listed File E309439 CSA-C22.2 No. 60950-1 Information Technology Equipment FCC, CE, RoHs, REACH
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

RackPower Intelligent Power Distribution Units are a configured to order product that addresses controlling power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures. Design your power solution using a variety of configuration options. The units are available in horizontal 19-in. rack or vertical mounting capabilities and a broad range of features.

Type:

Intelligent PDUs

Features:

  • Single or multi-phase
  • Input voltages North American 110 / 120 VAC or 208 VAC, European and Asia 230 VAC or 400 VAC
  • Global plug and receptacles NEMA and IEC rated
  • 5 Configuration types: RP3000, RP2000, RP1500, RP1000, RP100
  • External communications and monitoring - protected and secure LAN connections
  • Local and remote power monitoring of single outlets and circuits showing data for current (AMP), voltage (Volt), power (kW), energy consumption (kWh) and power factor of entire PDU with a metering accuracy to within +/- 1%
  • Remote power on/off switch
  • Field replaceable, “hot-swappable”, smart monitor (RP Meter) and DC module
  • 19-in. Rack Mounting (1 and 2 RU offering)
  • Versatile vertical / rack and cabinet mounting
  • Surge protection
  • Dual Power feed entry for single phase RackPower PDUs
  • Temperature Sensor or Temperature and Humidity Sensor
  • Power cord whip - various lengths, color and plugs
  • Specifications:

  • Steel housing
  • Various cord length and plug styles available; also available in LSZH (low smoke zero halogen)
  • Mounting hardware
  • Ordering:

  • If the portfolio of pre-configured items does not meet your needs, all iPDUs can be configured to your specifications as a custom order. Contact Customer Service to place an order.
  • To configure a custom PDU, go to http://schroff.biz/PDU_Webapp/
  •  
    Catalog Number Description Load Rating Voltage VAC No. of Receptacles Receptacle Style Power Cord Plug Width in. Height in. Length in.
    Catalog Number Description Load Rating Voltage VAC No. of Receptacles Receptacle Style Power Cord Plug Width in. Height in. Length in.
    Basic Series 20A 110 24 NEMA 5-20R L5-20P plug 2 3 -
    Basic Series 30A 110 24 NEMA 5-20R L5-30P plug 2 3 43
    Basic Series 20A 110 10 NEMA 5-20R L5-30P plug 17 2 43
    Basic Series 30A 110 10 NEMA 5-20R L5-20P plug 17 2 5
    RP2000 Series 20A 110 24 NEMA 5-20R L5-20P plug 2 3 5
    RP2000 Series 30A 110 24 NEMA 5-20R L5-30P plug 2 3 53
    RP1000 Series 20A 110 24 NEMA 5-20R L5-20P plug 2 3 53
    RP1000 Series 30A 110 24 NEMA 5-20R L5-30P plug 2 3 53