Image for ProLine G2 Industrial Packages, Type 12 from nVent
+ / - Hover over image to Zoom

ProLine G2 Industrial Packages, Type 12

Bulletin Number:

  • P41
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File Number E61997 NEMA /EEMAC Type 12 CSA File Number 42186; Type 12 VDE IP55 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers ordered separately to accommodate joining/baying applications.

    Application:

    ProLine G2 Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers ordered separately to accommodate joining/baying applications.

    Features:

  • (Refer to separate specifications for more complete details of individual components)
  • 12 gauge, roll-formed steel frame with welded steel corners and hybrid frame profile for superior performance under load
  • Large galvanized mounting subpanel
  • EZ-Load Glide Blocks which accommodate five loading methods
  • Smooth Glide Latching system for a solid seal with a low closure force
  • Galvanized Duro-Stand Gland Plate
  • Wide range of standard size options
  • EMC protected options
  • ‘E’ version (right-hinged and double-bit insert key lock)
  • Specifications:

  • (Refer to separate specification sheets for more complete details of individual components)
  • Frame: 12-gauge (2.5 mm) roll formed steel frame, fully welded corners, hybrid profile; Accommodate the 25-mm DIN standard and include rectangular and round holes
  • Gasket: Seamless polyurethane gasket provides a water-tight, dust-tight seal against moisture and contaminants; UL component recognized, CSA compliant; Sealed mounting for all external accessories
  • Doors - Door bar system on all doors (including window doors); Single/primary door includes 3-point roller latch system with timed latch engagement for enclosures ≥1000 mm in height; 2-door enclosures include overlapping double doors to provide full-width open front; secondary door latches with two levers; Reversible hinging on single doors (default left hinge); Reversible hinging on overlapping double doors (default right door primary door); Two grounding studs; Low-Profile Swing Handle with key lock on standard versions; double bit lock on ‘E’ versions. Other options available.
  • Mounting Subpanel (Mounting Plate) - Includes EZ-Load Mounting Blocks, which accommodate five loading options: vertical front, vertical side, vertical rear, horizontal front (frame over subpanel), horizontal rear (subpanel lowered into frame); Subpanel is securely fastened to the top and bottom of the frame. Enclosures <1200 mm use 4 sets of EZ-Load Glide Blocks. Enclosures ≥1200 mm use 8 sets of glide blocks for a well secured subpanel.; Depth adjustable, accommodates back-to-back subpanels; Galvanized full subpanel default; painted subpanel available
  • EMC Industrial Packages – Plated to provide corrosion resistance while maintaining a metal-to- metal contact with the metal fiber gasket; Metalized non-woven fabric EMI/RFI material covering UL94HP rated urethane foam gasket; Plating exposed in interior and paint over plated exterior; All plated accessories electrically bonded to frame; Longer lead times required for EMC items
  • Accessories:

  • Side panels
  • Plinth bases and other base options
  • Lock inserts options
  • Grid straps to form internal grid network/rail system
  • Rack angles for rack-mount accessories
  • Partial panels, swing-out panels, swing-out racks
  • Window doors
  • Pagoda tops
  • Joining kits
  • Barrier panels
  • Mechanical and electrical interlocks
  • Busbars and grounding bars
  • Shelves, drawers and consoles
  • Cable management solutions
  • Notes:

    HxWxD are nominal height, width and depth dimensions.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. H in. W in. D in. Maximum Subpanel Size in. Number of Doors Maximum Rack Mount Units Description
    Catalog Number A in. B in. C in. H in. W in. D in. Maximum Subpanel Size in. Number of Doors Maximum Rack Mount Units Description
    23.7 23.92 15.95 23.6 23.6 15.7 19.9 x 20.8 1 8 Left-Hinged, Key Lock
    23.7 23.92 23.82 23.6 23.6 23.6 19.9 x 20.8 1 8 Left-Hinged, Key Lock
    23.7 31.8 31.69 23.6 31.5 31.5 19.9 x 28.7 1 8 Left-Hinged, Key Lock
    31.57 23.92 15.94 31.5 23.6 15.7 27.8 x 20.8 1 13 Left-Hinged, Key Lock
    31.57 23.92 23.82 31.5 23.6 23.6 27.8 x 20.8 1 13 Left-Hinged, Key Lock
    31.57 31.8 31.69 31.5 31.5 31.5 27.8 x 28.7 1 13 Left-Hinged, Key Lock
    39.45 23.92 15.94 39.4 23.6 15.7 35.7 x 20.8 1 18 Left-Hinged, Key Lock
    39.45 23.92 19.88 39.4 23.6 19.7 35.7 x 20.8 1 18 Left-Hinged, Key Lock
    39.45 23.92 23.82 39.4 23.6 23.6 35.7 x 20.8 1 18 Left-Hinged, Key Lock
    39.45 31.8 19.88 39.4 31.5 19.7 35.7 x 28.7 1 18 Left-Hinged, Key Lock
    39.45 31.8 23.82 39.4 31.5 23.6 35.7 x 28.7 1 18 Left-Hinged, Key Lock
    39.45 31.8 31.69 39.4 31.5 31.5 35.7 x 28.7 1 18 Left-Hinged, Key Lock
    47.2 23.92 15.94 47.2 23.6 15.7 43.5 x 20.8 1 23 Left-Hinged, Key Lock
    47.2 23.92 19.88 47.2 23.6 19.7 43.5 x 20.8 1 23 Left-Hinged, Key Lock
    47.2 23.92 23.82 47.2 23.6 23.6 43.5 x 20.8 1 23 Left-Hinged, Key Lock
    47.2 31.8 19.88 47.2 31.5 19.7 43.5 x 28.7 1 23 Left-Hinged, Key Lock
    47.2 31.8 23.82 47.2 31.5 23.6 43.5 x 28.7 1 23 Left-Hinged, Key Lock
    47.2 31.8 31.69 47.2 31.5 31.5 43.5 x 28.7 1 23 Left-Hinged, Key Lock
    47.2 47.54 19.88 47.2 47.2 19.7 43.5 x 44.4 2 23 2-Door, Key Lock
    55.2 23.92 19.88 55.1 23.6 19.7 51.4 x 20.8 1 28 Left-Hinged, Key Lock
    55.2 23.92 23.82 55.1 23.6 23.6 51.4 x 20.8 1 28 Left-Hinged, Key Lock
    55.2 23.92 23.82 55.1 23.6 23.6 51.4 x 20.8 1 28 Left-Hinged, Key Lock, EMC
    55.2 23.92 31.69 55.1 23.6 31.5 51.4 x 20.8 1 28 Left-Hinged, Key Lock
    55.2 31.8 19.88 55.1 31.5 19.7 51.4 x 28.7 1 28 Left-Hinged, Key Lock
    55.2 31.8 23.82 55.1 31.5 23.6 51.4 x 28.7 1 28 Left-Hinged, Key Lock
    55.2 31.8 31.69 55.1 31.5 31.5 51.4 x 28.7 1 28 Left-Hinged, Key Lock
    55.2 47.54 19.88 55.1 47.2 19.7 51.4 x 44.4 2 28 2-Door, Key Lock
    63.07 23.92 15.94 63 23.6 15.9 59.3 x 20.8 1 33 Left-Hinged, Key Lock
    63.07 23.92 19.88 63 23.6 19.7 59.3 x 20.8 1 33 Left-Hinged, Key Lock
    63.07 23.92 23.82 63 23.6 23.6 59.3 x 20.8 1 33 Left-Hinged, Key Lock
    63.07 23.92 31.69 63 23.6 31.5 59.3 x 20.8 1 33 Left-Hinged, Key Lock
    63.07 31.8 15.94 63 31.5 15.7 59.3 x 28.7 1 33 Left-Hinged, Key Lock
    63.07 31.8 19.88 63 31.5 19.7 59.3 x 28.7 1 33 Left-Hinged, Key Lock
    63.07 31.8 23.82 63 31.5 23.6 59.3 x 28.7 1 33 Left-Hinged, Key Lock
    63.07 31.8 31.69 63 31.5 31.5 59.3 x 28.7 1 33 Left-Hinged, Key Lock
    63.07 47.54 15.94 63 47.2 15.7 59.3 x 44.4 2 33 2-Door, Key Lock
    63.07 47.54 19.88 63 47.2 19.7 59.3 x 44.4 2 33 2-Door, Key Lock
    63.07 47.54 23.82 63 47.2 23.6 59.3 x 44.4 2 33 2-Door, Key Lock
    63.07 47.54 31.69 63 47.2 31.5 59.3 x 44.4 2 33 2-Door, Key Lock
    63.07 63.29 15.94 63 63 15.7 59.3 x 60.2 2 33 2-Door, Key Lock
    63.07 63.29 19.88 63 63 19.7 59.3 x 60.2 2 33 2-Door, Key Lock
    63.07 63.29 23.82 63 63 23.6 59.3 x 60.2 2 33 2-Door, Key Lock
    63.07 63.29 31.69 63 63 31.5 59.3 x 60.2 2 33 2-Door, Key Lock
    70.94 16.05 19.88 70.9 15.7 19.7 67.2 x 12.9 1 38 Left-Hinged, Key Lock
    70.94 16.05 23.82 70.9 15.7 23.6 67.2 x 12.9 1 38 Left-Hinged, Key Lock
    70.94 23.92 15.94 70.9 23.6 15.7 67.2 x 20.8 1 38 Left-Hinged, Key Lock
    70.94 23.92 19.88 70.9 23.6 19.7 67.2 x 20.8 1 38 Left-Hinged, Key Lock
    70.94 23.92 23.82 70.9 23.6 23.6 67.2 x 20.8 1 38 Left-Hinged, Key Lock
    70.94 23.92 23.82 70.9 23.6 23.6 67.2 x 20.8 1 38 Left-Hinged, Key Lock, EMC
    70.94 23.92 31.69 70.9 23.6 31.5 67.2 x 20.8 1 38 Left-Hinged, Key Lock
    70.94 31.8 15.94 70.9 31.5 15.7 67.2 x 28.7 1 38 Left-Hinged, Key Lock
    70.94 31.8 19.88 70.9 31.5 19.7 67.2 x 28.7 1 38 Left-Hinged, Key Lock
    70.94 31.8 19.88 70.9 31.5 19.7 67.2 x 28.7 2 38 2-Door, Key Lock
    70.94 31.8 23.82 70.9 31.5 23.6 67.2 x 28.7 1 38 Left-Hinged, Key Lock
    70.94 31.8 23.82 70.9 31.5 23.6 67.2 x 28.7 2 38 2-Door, Key Lock
    70.94 31.8 31.69 70.9 31.5 31.5 67.2 x 28.7 1 38 Left-Hinged, Key Lock
    70.94 39.67 15.94 70.9 39.4 15.7 67.2 x 36.5 1 38 Left-Hinged, Key Lock
    70.94 39.67 15.94 70.9 39.4 15.7 67.2 x 36.5 2 38 2-Door, Key Lock
    70.94 39.67 19.88 70.9 39.4 19.7 67.2 x 36.5 1 38 Left-Hinged, Key Lock
    70.94 39.67 19.88 70.9 39.4 19.7 67.2 x 36.5 2 38 2-Door, Key Lock
    70.94 39.67 23.82 70.9 39.4 23.6 67.2 x 36.5 1 38 Left-Hinged, Key Lock
    70.94 39.67 23.82 70.9 39.4 23.6 67.2 x 36.5 1 38 Left-Hinged, Key Lock, EMC
    70.94 39.67 23.82 70.9 39.4 23.6 67.2 x 36.5 2 38 2-Door, Key Lock
    70.94 39.67 23.82 70.9 39.4 23.6 67.2 x 36.5 2 38 2-Door, Key Lock, EMC
    70.94 39.67 31.69 70.9 39.4 31.5 67.2 x 36.5 1 38 Left-Hinged, Key Lock
    70.94 39.67 31.69 70.9 39.4 31.5 67.2 x 36.5 2 38 2-Door, Key Lock
    70.94 47.54 15.94 70.9 47.2 15.7 67.2 x 44.4 2 38 2-Door, Key Lock
    70.94 47.54 19.88 70.9 47.2 19.7 67.2 x 44.4 2 38 2-Door, Key Lock
    70.94 47.54 23.82 70.9 47.2 23.6 67.2 x 44.4 2 38 2-Door, Key Lock
    70.94 47.54 31.69 70.9 47.2 31.5 67.2 x 44.4 2 38 2-Door, Key Lock
    70.94 63.29 15.94 70.9 63 15.7 67.2 x 60.2 2 38 2-Door, Key Lock
    70.94 63.29 19.88 70.9 63 19.7 67.2 x 60.2 2 38 2-Door, Key Lock
    70.94 63.29 23.82 70.9 63 23.6 67.2 x 60.2 2 38 2-Door, Key Lock
    70.94 63.29 31.69 70.9 63 31.5 67.2 x 60.2 2 38 2-Door, Key Lock
    70.94 71.17 19.88 70.9 70.9 19.7 67.2 x 68.0 2 38 2-Door, Key Lock
    70.94 71.17 23.82 70.9 70.9 23.6 67.2 x 68.0 2 38 2-Door, Key Lock
    70.94 71.17 31.69 70.9 70.9 31.5 67.2 x 68.0 2 38 2-Door, Key Lock
    78.82 16.05 19.88 78.7 15.7 19.7 75.0 x 12.9 1 42 Left-Hinged, Key Lock
    78.82 16.05 23.82 78.7 15.7 23.6 75.0 x 12.9 1 42 Left-Hinged, Key Lock
    78.82 23.92 15.94 78.7 23.6 15.7 75.0 x 20.8 1 42 Left-Hinged, Key Lock
    78.82 23.92 19.88 78.7 23.6 19.7 75.0 x 20.8 1 42 Left-Hinged, Key Lock
    78.82 23.92 23.82 78.7 23.6 23.6 75.0 x 20.8 1 42 Left-Hinged, Key Lock
    78.82 23.92 23.82 78.7 23.6 23.6 75.0 x 20.8 1 42 Left-Hinged, Key Lock, EMC
    78.82 23.92 31.69 78.7 23.6 31.5 75.0 x 20.8 1 42 Left-Hinged, Key Lock
    78.82 31.8 15.94 78.7 31.5 15.7 75.0 x 28.7 1 42 Left-Hinged, Key Lock
    78.82 31.8 15.94 78.7 31.5 15.7 75.0 x 28.7 2 42 2-Door, Key Lock
    78.82 31.8 19.88 78.7 31.5 19.7 75.0 x 28.7 1 42 Left-Hinged, Key Lock
    78.82 31.8 19.88 78.7 31.5 19.7 75.0 x 28.7 2 42 2-Door, Key Lock
    78.82 31.8 23.82 78.7 31.5 23.6 75.0 x 28.7 1 42 Left-Hinged, Key Lock
    78.82 31.8 23.82 78.7 31.5 23.6 75.0 x 28.7 1 42 Left-Hinged, Key Lock, EMC
    78.82 31.8 23.82 78.7 31.5 23.6 75.0 x 28.7 2 42 2-Door, Key Lock
    78.82 31.8 23.82 78.7 31.5 23.6 75.0 x 28.7 2 42 2-Door, Key Lock, EMC
    78.82 31.8 31.69 78.7 31.5 31.5 75.0 x 28.7 2 42 2-Door, Key Lock
    78.82 31.8 31.69 78.7 31.5 31.5 75.0 x 28.7 1 42 Left-Hinged, Key Lock
    78.82 31.8 36.57 78.7 31.5 39.4 75.0 x 28.7 2 42 2-Door, Key Lock
    78.82 31.8 36.57 78.7 31.5 39.4 75.0 x 28.7 1 42 Left-Hinged, Key Lock
    78.82 39.67 15.94 78.7 39.4 15.7 75.0 x 36.5 1 42 Left-Hinged, Key Lock
    78.82 39.67 19.88 78.7 39.4 19.7 75.0 x 36.5 1 42 Left-Hinged, Key Lock
    78.82 39.67 19.88 78.7 39.4 19.7 75.0 x 36.5 2 42 2-Door, Key Lock
    78.82 39.67 23.82 78.7 39.4 23.6 75.0 x 36.5 1 42 Left-Hinged, Key Lock
    78.82 39.67 23.82 78.7 39.4 23.6 75.0 x 36.5 2 42 2-Door, Key Lock
    78.82 39.67 31.69 78.7 39.4 31.5 75.0 x 36.5 1 42 Left-Hinged, Key Lock
    78.82 39.67 31.69 78.7 39.4 31.5 75.0 x 36.5 2 42 2-Door, Key Lock
    78.82 47.54 15.94 78.7 47.2 15.7 75.0 x 44.4 2 42 2-Door, Key Lock
    78.82 47.54 19.88 78.7 47.2 19.7 75.0 x 44.4 2 42 2-Door, Key Lock
    78.82 47.54 23.82 78.7 47.2 23.6 75.0 x 44.4 2 42 2-Door, Key Lock
    78.82 47.54 31.69 78.7 47.2 31.5 75.0 x 44.4 2 42 2-Door, Key Lock
    78.82 63.29 19.88 78.7 63 19.7 75.0 x 60.2 2 42 2-Door, Key Lock
    78.82 63.29 23.82 78.7 63 23.6 75.0 x 60.2 2 42 2-Door, Key Lock
    78.82 63.29 31.69 78.7 63 31.5 75.0 x 60.2 2 42 2-Door, Key Lock
    78.82 71.17 19.88 78.7 70.9 19.7 75.0 x 68.0 2 42 2-Door, Key Lock
    78.82 71.17 23.82 78.7 70.9 23.6 75.0 x 68.0 2 42 2-Door, Key Lock
    78.82 71.17 31.69 78.7 70.9 31.5 75.0 x 68.0 2 42 2-Door, Key Lock
    86.69 23.92 19.88 86.6 23.6 19.7 82.9 x 20.8 1 47 Left-Hinged, Key Lock
    86.69 23.92 23.82 86.6 23.6 23.6 82.9 x 20.8 1 47 Left-Hinged, Key Lock
    86.69 23.92 23.82 86.6 23.6 23.6 82.9 x 20.8 1 47 Left-Hinged, Key Lock, EMC
    86.69 23.92 31.69 86.6 23.6 31.5 82.9 x 20.8 1 47 Left-Hinged, Key Lock
    86.69 31.8 19.88 86.6 31.5 19.7 82.9 x 28.7 1 47 Left-Hinged, Key Lock
    86.69 31.8 19.88 86.6 31.5 19.7 82.9 x 28.7 2 47 2-Door, Key Lock
    86.69 31.8 23.82 86.6 31.5 23.6 82.9 x 28.7 1 47 Left-Hinged, Key Lock
    86.69 31.8 23.82 86.6 31.5 23.6 82.9 x 28.7 1 47 Left-Hinged, Key Lock, EMC
    86.69 31.8 23.82 86.6 31.5 23.6 82.9 x 28.7 2 47 2-Door, Key Lock
    86.69 31.8 23.82 86.6 31.5 23.6 82.9 x 28.7 2 47 2-Door, Key Lock, EMC
    86.69 31.8 31.69 86.6 31.5 31.5 82.9 x 28.7 1 47 Left-Hinged, Key Lock
    86.69 31.8 31.69 86.6 31.5 31.5 82.9 x 28.7 2 47 2-Door, Key Lock
    86.69 31.8 39.57 86.6 31.5 39.4 82.9 x 28.7 1 47 Left-Hinged, Key Lock
    86.69 31.8 39.57 86.6 31.5 39.4 82.9 x 28.7 2 47 2-Door, Key Lock
    86.69 39.67 19.88 86.6 39.4 19.7 82.9 x 36.5 1 47 Left-Hinged, Key Lock
    86.69 39.67 19.88 86.6 39.4 19.7 82.9 x 36.5 2 47 2-Door, Key Lock
    86.69 39.67 23.82 86.6 39.4 23.6 82.9 x 36.5 1 47 Left-Hinged, Key Lock
    86.69 39.67 23.82 86.6 39.4 23.6 82.9 x 36.5 2 47 2-Door, Key Lock
    86.69 39.67 31.69 86.6 39.4 31.5 82.9 x 36.5 1 47 Left-Hinged, Key Lock
    86.69 39.67 31.69 86.6 39.4 31.5 82.9 x 36.5 2 47 2-Door, Key Lock
    86.69 47.54 19.88 86.6 47.2 19.7 82.9 x 44.4 2 47 2-Door, Key Lock
    86.69 47.54 23.82 86.6 47.2 23.6 82.9 x 44.4 2 47 2-Door, Key Lock
    86.69 47.54 31.69 86.6 47.2 31.5 82.9 x 44.4 2 47 2-Door, Key Lock
    86.69 63.29 19.88 86.6 63 19.7 82.9 x 60.2 2 47 2-Door, Key Lock
    86.69 63.29 23.82 86.6 63 23.6 82.9 x 60.2 2 47 2-Door, Key Lock
    86.69 63.29 31.69 86.6 63 31.5 82.9 x 60.2 2 47 2-Door, Key Lock
    86.69 71.17 19.88 86.6 70.9 19.7 82.9 x 68.2 2 47 2-Door, Key Lock
    86.69 71.17 23.82 86.6 70.9 23.6 82.9 x 68.2 2 47 2-Door, Key Lock
    86.69 71.17 31.69 86.6 70.9 31.5 82.9 x 68.2 2 47 2-Door, Key Lock
    23.7 23.92 15.94 23.6 23.6 15.7 19.9 x 20.8 1 8 Right-Hinged, Double-Bit Lock
    23.7 23.92 15.94 23.6 23.6 23.6 19.9 x 20.8 1 8 Right-Hinged, Double-Bit Lock
    23.7 31.8 31.69 23.6 31.5 31.5 19.9 x 28.7 1 8 Right-Hinged, Double-Bit Lock
    31.57 23.92 15.94 31.5 23.6 15.7 27.8 x 20.8 1 13 Right-Hinged, Double-Bit Lock
    31.57 23.92 23.82 31.5 23.6 23.6 27.8 x 20.8 1 13 Right-Hinged, Double-Bit Lock
    31.57 31.8 31.69 31.5 31.5 31.5 27.8 x 28.7 1 13 Right-Hinged, Double-Bit Lock
    39.45 23.92 15.94 39.4 23.6 15.7 35.7 x 20.8 1 18 Right-Hinged, Double-Bit Lock
    39.45 23.92 19.88 39.4 23.6 19.7 35.7 x 20.8 1 18 Right-Hinged, Double-Bit Lock
    39.45 23.92 23.82 39.4 23.6 23.6 35.7 x 20.8 1 18 Right-Hinged, Double-Bit Lock
    39.45 31.8 23.82 39.4 31.5 19.7 35.7 x 28.7 1 18 Right-Hinged, Double-Bit Lock
    39.45 31.8 23.82 39.4 31.5 23.6 35.7 x 28.7 1 18 Right-Hinged, Double-Bit Lock
    39.45 31.8 31.69 39.4 31.5 31.5 35.7 x 28.7 1 18 Right-Hinged, Double-Bit Lock
    47.32 23.92 15.94 47.2 23.6 15.7 43.5 x 20.8 1 23 Right-Hinged, Double-Bit Lock
    47.32 23.92 19.88 47.2 23.6 19.7 43.5 x 20.8 1 23 Right-Hinged, Double-Bit Lock
    47.32 23.92 23.82 47.2 23.6 23.6 43.5 x 20.8 1 23 Right-Hinged, Double-Bit Lock
    47.32 31.8 29.88 47.2 31.5 19.7 43.5 x 28.7 1 23 Right-Hinged, Double-Bit Lock
    47.32 31.8 23.82 47.2 31.5 23.6 43.5 x 28.7 1 23 Right-Hinged, Double-Bit Lock
    47.32 31.8 31.69 47.2 31.5 31.5 43.5 x 28.7 1 23 Right-Hinged, Double-Bit Lock
    47.32 47.54 19.88 47.2 47.2 19.7 43.5 x 44.4 2 23 2-Door, Double-Bit Lock
    55.2 23.92 19.88 55.1 23.6 19.7 51.4 x 20.8 1 28 Right-Hinged, Double-Bit Lock
    55.2 23.92 23.82 55.1 23.6 23.6 51.4 x 20.8 1 28 Right-Hinged, Double-Bit Lock
    55.2 23.92 23.82 55.1 23.6 23.6 51.4 x 20.8 1 28 Right-Hinged, Double-Bit Lock, EMC
    55.2 23.92 31.69 55.1 23.6 31.5 51.4 x 20.8 1 28 Right-Hinged, Double-Bit Lock
    55.2 31.8 19.88 55.1 31.5 19.7 51.4 x 28.7 1 28 Right-Hinged, Double-Bit Lock
    55.2 31.8 23.82 55.1 31.5 23.6 51.4 x 28.7 1 28 Right-Hinged, Double-Bit Lock
    55.2 31.8 31.69 55.1 31.5 31.5 51.4 x 28.7 1 28 Right-Hinged, Double-Bit Lock
    55.2 47.54 19.88 55.1 47.2 19.7 51.4 x 44.4 2 28 2-Door, Double-Bit Lock
    63.07 23.92 15.94 63 23.6 15.7 59.3 x 20.8 1 33 Right-Hinged, Double-Bit Lock
    63.07 23.92 19.88 63 23.6 19.7 59.3 x 20.8 1 33 Right-Hinged, Double-Bit Lock
    63.07 23.92 23.82 63 23.6 23.6 59.3 x 20.8 1 33 Right-Hinged, Double-Bit Lock
    63.07 23.92 31.69 63 23.6 31.5 59.3 x 20.8 1 33 Right-Hinged, Double-Bit Lock
    63.07 31.8 15.94 63 31.5 15.7 59.3 x 28.7 1 33 Right-Hinged, Double-Bit Lock
    63.07 31.8 19.88 63 31.5 19.7 59.3 x 28.7 1 33 Right-Hinged, Double-Bit Lock
    63.07 31.8 23.82 63 31.5 23.6 59.3 x 28.7 1 33 Right-Hinged, Double-Bit Lock
    63.07 31.8 31.69 63 31.5 31.5 59.3 x 28.7 1 33 Right-Hinged, Double-Bit Lock
    63.07 47.54 15.94 63 47.2 15.7 59.3 x 44.4 2 33 2-Door, Double-Bit Lock
    63.07 47.54 19.88 63 47.2 19.7 59.3 x 44.4 2 33 2-Door, Double-Bit Lock
    63.07 47.54 23.82 63 47.2 23.6 59.3 x 44.4 2 33 2-Door, Double-Bit Lock
    63.07 47.54 31.69 63 47.2 31.5 59.3 x 44.4 2 33 2-Door, Double-Bit Lock
    63.07 63.29 15.94 63 63 15.7 59.3 x 60.2 2 33 2-Door, Double-Bit Lock
    63.07 63.29 15.94 63 63 15.7 59.3 x 60.2 2 33 2-Door, Double-Bit Lock
    63.07 63.29 23.82 63 63 23.6 59.3 x 60.2 2 33 2-Door, Double-Bit Lock
    63.07 63.29 31.69 63 63 31.5 59.3 x 60.2 2 33 2-Door, Double-Bit Lock
    70.94 16.05 19.88 70.9 15.7 19.7 67.2 x 12.9 1 38 Right-Hinged, Double-Bit Lock
    70.94 16.05 23.82 70.9 15.7 23.6 67.2 x 12.9 1 38 Right-Hinged, Double-Bit Lock
    70.94 23.92 15.94 70.9 23.6 15.7 67.2 x 20.8 1 38 Right-Hinged, Double-Bit Lock
    70.94 23.92 19.88 70.9 23.6 19.7 67.2 x 20.8 1 38 Right-Hinged, Double-Bit Lock
    70.94 23.92 23.82 70.9 23.6 23.6 67.2 x 20.8 1 38 Right-Hinged, Double-Bit Lock
    70.94 23.92 23.82 70.9 23.6 23.6 67.2 x 20.8 1 38 Right-Hinged, Double-Bit Lock, EMC
    70.94 23.92 31.69 70.9 23.6 31.5 67.2 x 20.8 1 38 Right-Hinged, Double-Bit Lock
    70.94 31.8 15.94 70.9 31.5 15.7 67.2 x 28.7 1 38 Right-Hinged, Double-Bit Lock
    70.94 31.8 19.88 70.9 31.5 19.7 67.2 x 28.7 1 38 Right-Hinged, Double-Bit Lock
    70.94 31.8 19.88 70.9 31.5 19.7 67.2 x 28.7 2 38 2-Door, Double-Bit Lock
    70.94 31.8 23.82 70.9 31.5 23.6 67.2 x 28.7 1 38 Right-Hinged, Double-Bit Lock
    70.94 31.8 31.69 70.9 31.5 31.5 67.2 x 28.7 1 38 Right-Hinged, Double-Bit Lock
    70.94 39.67 15.94 70.9 39.4 15.7 67.2 x 36.5 1 38 Right-Hinged, Double-Bit Lock
    70.94 39.67 15.94 70.9 39.4 15.7 67.2 x 36.5 2 38 2-Door, Double-Bit Lock
    70.94 39.67 19.88 70.9 39.4 19.7 67.2 x 36.5 1 38 Right-Hinged, Double-Bit Lock
    70.94 39.67 19.88 70.9 39.4 19.7 67.2 x 36.5 2 38 2-Door, Double-Bit Lock
    70.94 39.67 23.82 70.9 39.4 23.6 67.2 x 36.5 1 38 Right-Hinged, Double-Bit Lock
    70.94 39.67 23.82 70.9 39.4 23.6 67.2 x 36.5 1 38 Right-Hinged, Double-Bit Lock, EMC
    70.94 39.67 23.82 70.9 39.4 23.6 67.2 x 36.5 2 38 2-Door, Double-Bit Lock
    70.94 39.67 23.82 70.9 39.4 23.6 67.2 x 36.5 2 38 2-Door, Double-Bit Lock, EMC
    70.94 39.67 31.69 70.9 39.4 31.5 67.2 x 36.5 1 38 Right-Hinged, Double-Bit Lock
    70.94 39.67 31.69 70.9 39.4 31.5 67.2 x 36.5 2 38 2-Door, Double-Bit Lock
    70.94 47.54 15.94 70.9 47.2 15.7 67.2 x 44.4 2 38 2-Door, Double-Bit Lock
    70.94 47.54 19.88 70.9 47.2 19.7 67.2 x 44.4 2 38 2-Door, Double-Bit Lock
    70.94 47.54 23.82 70.9 47.2 23.6 67.2 x 44.4 2 38 2-Door, Double-Bit Lock
    70.94 47.54 31.69 70.9 47.2 31.5 67.2 x 44.4 2 38 2-Door, Double-Bit Lock
    70.94 63.29 15.94 70.9 63 15.7 67.2 x 60.2 2 38 2-Door, Double-Bit Lock
    70.94 63.29 19.88 70.9 63 19.7 67.2 x 60.2 2 38 2-Door, Double-Bit Lock
    70.94 63.29 23.82 70.9 63 23.6 67.2 x 60.2 2 38 2-Door, Double-Bit Lock
    70.94 63.29 31.69 70.9 63 31.5 67.2 x 60.2 2 38 2-Door, Double-Bit Lock
    70.94 71.17 19.88 70.9 70.9 19.7 67.2 x 68.0 2 38 2-Door, Double-Bit Lock
    70.94 31.8 23.82 70.9 31.5 23.6 67.2 x 28.7 2 38 2-Door, Double-Bit Lock
    70.94 71.17 23.82 70.9 70.9 23.6 67.2 x 68.0 2 38 2-Door, Double-Bit Lock
    70.94 71.17 31.69 70.9 70.9 31.5 67.2 x 68.0 2 38 2-Door, Double-Bit Lock
    78.82 16.05 19.88 78.7 15.7 19.7 75.0 x 12.9 1 42 Right-Hinged, Double-Bit Lock
    78.82 16.05 23.82 78.7 15.7 23.6 75.0 x 12.9 1 42 Right-Hinged, Double-Bit Lock
    78.82 23.92 15.94 78.7 23.6 15.7 75.0 x 20.8 1 42 Right-Hinged, Double-Bit Lock
    78.82 23.92 15.94 78.7 23.6 15.7 75.0 x 20.8 1 42 Right-Hinged, Double-Bit Lock
    78.82 23.92 23.82 78.7 23.6 23.8 75.0 x 20.8 1 42 Right-Hinged, Double-Bit Lock
    78.82 23.92 23.82 78.7 23.6 23.8 75.0 x 20.8 1 42 Right-Hinged, Double-Bit Lock, EMC
    78.82 23.92 31.69 78.7 23.6 31.5 75.0 x 20.8 1 42 Right-Hinged, Double-Bit Lock
    78.82 31.8 15.94 78.7 31.5 15.7 75.0 x 28.7 1 42 Right-Hinged, Double-Bit Lock
    78.82 31.8 15.94 78.7 31.5 15.7 75.0 x 28.7 2 42 2-Door, Double-Bit Lock
    78.82 31.8 19.88 78.7 31.5 19.7 75.0 x 28.7 1 42 Right-Hinged, Double-Bit Lock
    78.82 31.8 19.88 78.7 31.5 19.7 75.0 x 28.7 2 42 2-Door, Double-Bit Lock
    78.82 31.8 23.82 78.7 31.5 23.6 75.0 x 28.7 1 42 Right-Hinged, Double-Bit Lock
    78.82 31.8 23.82 78.7 31.5 23.6 75.0 x 28.7 1 42 Right-Hinged, Double-Bit Lock, EMC
    78.82 31.8 23.82 78.7 31.5 23.6 75.0 x 28.7 2 42 2-Door, Double-Bit Lock
    78.82 31.8 23.82 78.7 31.5 23.6 75.0 x 28.7 2 42 2-Door, Double-Bit Lock, EMC
    78.82 31.8 31.69 78.7 31.5 31.5 75.0 x 28.7 1 42 Right-Hinged, Double-Bit Lock
    78.82 31.8 31.69 78.7 31.5 31.5 75.0 x 28.7 2 42 2-Door, Double-Bit Lock
    78.82 31.8 39.57 78.7 31.5 39.4 75.0 x 28.7 2 42 2-Door, Double-Bit Lock
    78.82 31.8 39.57 78.7 31.5 39.4 75.0 x 28.7 1 42 Right-Hinged, Double-Bit Lock
    78.82 39.67 19.88 78.7 39.4 19.7 75.0 x 36.5 1 42 Right-Hinged, Double-Bit Lock
    78.82 39.67 19.88 78.7 39.4 19.7 75.0 x 36.5 2 42 2-Door, Double-Bit Lock
    78.82 39.67 23.82 78.7 39.4 23.6 75.0 x 36.5 1 42 Right-Hinged, Double-Bit Lock
    78.82 39.67 23.82 78.7 39.4 23.6 75.0 x 36.5 2 42 2-Door, Double-Bit Lock
    78.82 39.67 31.69 78.7 39.4 31.5 75.0 x 36.5 1 42 Right-Hinged, Double-Bit Lock
    78.82 39.67 31.69 78.7 39.4 31.5 75.0 x 36.5 2 42 2-Door, Double-Bit Lock
    78.82 47.54 15.94 78.7 47.2 15.7 75.0 x 44.4 2 42 2-Door, Double-Bit Lock
    78.82 47.54 15.94 78.7 47.2 19.7 75.0 x 44.4 2 42 2-Door, Double-Bit Lock
    78.82 47.54 23.82 78.7 47.2 23.6 75.0 x 44.4 2 42 2-Door, Double-Bit Lock
    78.82 47.54 31.69 78.7 47.2 31.5 75.0 x 44.4 2 42 2-Door, Double-Bit Lock
    78.82 63.29 19.88 78.7 63 19.7 75.0 x 60.2 2 42 2-Door, Double-Bit Lock
    78.82 63.29 23.82 78.7 63 23.6 75.0 x 60.2 2 42 2-Door, Double-Bit Lock
    78.82 63.29 31.69 78.7 63 31.5 75.0 x 60.2 2 42 2-Door, Double-Bit Lock
    78.82 71.17 19.88 78.7 70.9 19.7 75.0 x 68.0 2 42 2-Door, Double-Bit Lock
    78.82 71.17 23.82 78.7 70.9 23.6 75.0 x 68.0 2 42 2-Door, Double-Bit Lock
    78.82 71.17 31.69 78.7 70.9 31.5 75.0 x 68.0 2 42 2-Door, Double-Bit Lock
    86.69 23.92 19.88 86.6 23.6 19.7 82.9 x 20.8 1 47 Right-Hinged, Double-Bit Lock
    86.69 23.92 23.82 86.6 23.6 23.6 82.9 x 20.8 1 47 Right-Hinged, Double-Bit Lock
    86.69 23.92 23.82 86.6 23.6 23.6 82.9 x 20.8 1 47 Right-Hinged, Double-Bit Lock, EMC
    86.69 23.92 31.69 86.6 23.6 31.5 82.9 x 20.8 1 47 Right-Hinged, Double-Bit Lock
    86.69 31.8 19.55 86.6 31.5 19.7 82.9 x 28.7 1 47 Right-Hinged, Double-Bit Lock
    86.69 31.8 19.55 86.6 31.5 19.7 82.9 x 28.7 2 47 2-Door, Double-Bit Lock
    86.69 31.8 23.82 86.6 31.5 23.6 82.9 x 28.7 1 47 Right-Hinged, Double-Bit Lock
    86.69 31.8 23.82 86.6 31.5 23.6 82.9 x 28.7 1 47 Right-Hinged, Double-Bit Lock, EMC
    86.69 31.8 23.82 86.6 31.5 23.6 82.9 x 28.7 2 47 2-Door, Double-Bit Lock
    86.69 31.8 23.82 86.6 31.5 23.6 82.9 x 28.7 2 47 2-Door, Double-Bit Lock, EMC
    86.69 31.8 31.69 86.6 31.5 31.5 82.9 x 28.7 1 47 Right-Hinged, Double-Bit Lock
    86.69 31.8 31.69 86.6 31.5 31.5 82.9 x 28.7 2 47 2-Door, Double-Bit Lock
    86.69 31.8 31.69 86.6 31.5 39.4 82.9 x 28.7 1 47 Right-Hinged, Double-Bit Lock
    86.69 31.8 31.69 86.6 31.5 39.4 82.9 x 28.7 2 47 2-Door, Double-Bit Lock
    86.69 39.67 19.7 86.6 39.4 19.7 82.9 x 36.5 1 47 Right-Hinged, Double-Bit Lock
    86.69 39.67 19.7 86.6 39.4 19.7 82.9 x 36.5 2 47 2-Door, Double-Bit Lock
    86.69 39.67 23.82 86.6 39.4 23.6 82.9 x 36.5 1 47 Right-Hinged, Double-Bit Lock
    86.69 39.67 23.82 86.6 39.4 23.6 82.9 x 36.5 2 47 2-Door, Double-Bit Lock
    86.69 39.67 31.69 86.6 39.4 31.5 82.9 x 36.5 1 47 Right-Hinged, Double-Bit Lock
    86.69 39.67 31.69 86.6 39.4 31.5 82.9 x 36.5 2 47 2-Door, Double-Bit Lock
    86.69 47.54 19.88 86.6 47.2 19.7 82.9 x 44.4 2 47 2-Door, Double-Bit Lock
    86.69 47.54 23.82 86.6 47.2 23.6 82.9 x 44.4 2 47 2-Door, Double-Bit Lock
    86.69 47.54 31.69 86.6 47.2 31.5 82.9 x 44.4 2 47 2-Door, Double-Bit Lock
    86.69 63.29 19.88 86.6 63 19.7 82.9 x 60.2 2 47 2-Door, Double-Bit Lock
    86.69 63.29 23.82 86.6 63 23.6 82.9 x 60.2 2 47 2-Door, Double-Bit Lock
    86.69 63.29 31.69 86.6 63 31.7 82.9 x 60.2 2 47 2-Door, Double-Bit Lock
    86.69 71.17 19.88 86.6 70.9 19.7 82.9 x 68.0 2 47 2-Door, Double-Bit Lock
    86.69 71.17 23.82 86.6 70.9 23.6 82.9 x 68.0 2 47 2-Door, Double-Bit Lock
    86.69 71.17 31.69 86.6 70.9 31.5 82.9 x 68.0 2 47 2-Door, Double-Bit Lock