Image for ProLine G2 Cable Entry Cabinets from nVent
+ / - Hover over image to Zoom

ProLine G2 Cable Entry Cabinets

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The Cable Entry Cabinet is a narrow, full-height cabinet attached to the side of a modular enclosure frame for cable management.  The full-height side opening can be covered with a solid door or side cover.  Closure plates are available to seal the top and bottom of the cable entry cabinet.

    Description:

    The Cable Entry Cabinet is a narrow, full-height cabinet attached to the side of a modular enclosure frame for cable management. The full-height side opening can be covered with a solid door or side cover. Closure plates are available to seal the top and bottom of the cable entry cabinet.

    Features:

  • Cable Entry Cabinets facilitate cable entry into the sides of enclosures
  • The full-height side opening can be covered with a solid door or side cover (not included)
  • Cabinets have foam-in-place gasket and optional accessories to maintain enclosure environmental integrity
  • Specifications:

  • Open top and bottom of cabinet provide cable access and management
  • Closure plates, available as optional accessories, seal the open ends of the cabinet
  • 14 gauge (1.75mm) mild steel
  • Accessories:

  • Closure Plates
  • Single Solid Doors
  • Side Covers
  • Single Window Doors (Polycarbonate)
  • Single Window Doors (Glass)
  • Single Overlapping Doors
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Fits Frame H x D (mm) E in. F in. J in.
    Catalog Number A in. B in. C in. Fits Frame H x D (mm) E in. F in. J in.
    46.18 19.84 11.81 1200 x 500 44.53 17.2 16.85
    46.18 23.78 11.81 1200 x 600 44.53 21.14 20.79
    46.18 31.65 11.81 1200 x 800 44.53 29.03 28.66
    54.06 19.84 11.81 1400 x 500 52.41 17.2 16.85
    54.06 31.65 11.81 1400 x 800 52.41 29.03 28.66
    61.93 15.91 11.81 1600 x 400 60.28 13.27 12.91
    61.93 19.84 11.81 1600 x 500 60.28 17.2 16.85
    61.93 23.78 11.81 1600 x 600 60.28 21.14 20.79
    61.93 31.65 11.81 1600 x 800 60.28 29.03 28.66
    69.8 15.91 11.81 1800 x 400 68.15 13.27 12.91
    69.8 19.84 11.81 1800 x 500 68.15 17.2 16.85
    69.8 23.78 11.81 1800 x 600 68.15 21.14 20.79
    69.8 31.65 11.81 1800 x 800 68.15 29.03 28.66
    77.68 15.91 11.81 2000 x 400 76.04 13.27 12.91
    77.68 19.84 11.81 2000 x 500 76.04 17.2 16.85
    77.68 23.78 11.81 2000 x 600 76.04 21.14 20.79
    77.68 31.65 11.81 2000 x 800 76.04 29.03 28.66
    77.68 39.53 11.81 2000 x 1000 76.04 36.89 36.54
    85.55 19.84 11.81 2200 x 500 83.91 17.2 16.85
    85.55 23.78 11.81 2200 x 600 83.91 21.14 20.79
    85.55 31.65 11.81 2200 x 800 83.91 29.03 28.66
    85.55 39.53 11.81 2200 x 1000 83.91 36.89 36.54