Image for HyShed Screw Cover Enclosure, Type 4X from nVent
+ / - Hover over image to Zoom

HyShed Screw Cover Enclosures, Type 4X

Bulletin Number:

  • HS1
  • Industry Standards:

    Mounting brackets required to meet UL/cUL external mounting requirement. Hoffman Industrial Control Enclosures / Models HSDS##SS and HSDH##SS / HyShed Screw Cover and Hinged Cover holds a 3-A SSI Replacement Parts and System Component Qualification Certificate and conforms to applicable provisions of 3-A Sanitary Standard for General Requirements, ANSI/3-A 00-01-2018 UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 UL and cUL Classified to IEC 60529, IP66, IP69; File Number E503705 NSF 169 Special Purpose Food Equipment and Devices 3-A SSI Replacement Parts and System Component Qualification Certificate NEMA/EEMAC Type 4, 4X, 12 DIN 40050-9, IP69K IEC 60529, IP66, IP69
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food &amp; Beverage applications that have direct and indirect food contact. The HyShed Screw Cover enclosures feature a 10-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while&nbsp;simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.</p>

    Applications:

    Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food & Beverage applications that have direct and indirect food contact. The HyShed Screw Cover enclosures feature a 10-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.

    Specifications:

  • Manufactured from 14 gauge Type 304 stainless steel
  • 10-degree sloped top facilitates runoff of water and cleaning solutions; prevents fluids or particulates from pooling
  • Door edges are sloped to facilitate runoff
  • Replaceable FDA-grade silicone gasket compliant with FDA Guideline 21 CFR 177.2600
  • Gasket is sanitary Pantone 287 blue color for easy detection by common food scanning equipment and vision systemsa
  • Screw FDA-grade silicone o-ring gasket maintains strong seal; includes captivation mechanism to keep screws in place and prevent over-torquing
  • Stainless steel crevice-free screw surfaces to reduce bacteria harboring catch points; uses standard tool to open
  • Solid back with no pre-tapped mounting holes for easy weld mounting; optional IP69K sanitary stand-off kit available.
  • Seams continuously welded and ground smooth
  • Bonding provision on door and body
  • Furnished hardware kit consists of panel mounting kit and grounding kit
  • Accessories:

  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • IP69K Stand-Off Kit
  • Replacement FDA-Grade Silicone Gasket
  • Replacement Doors
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Conductive Panel Stainless Steel Panel A2 in. Number of Cover Screws Replacement Gasket
    Catalog Number A in. B in. C in. Panel Conductive Panel Stainless Steel Panel A2 in. Number of Cover Screws Replacement Gasket
    7.13 4.13 4.00 A6P4 A6P4G A6P4SS 7.83 4 HSDS0704GSK
    9.13 6.13 4.00 A8P6 A8P6G A8P6SS 9.83 4 HSDS0906GSK
    11.13 8.13 4.00 A10P8 A10P8G A10P8SS 11.83 6 HSDS1108GSK
    13.13 10.13 6.00 A12P10 A12P10G A12P10SS 14.18 8 HSDS1310GSK
    15.13 12.13 8 A14P12 A14P12G A14P12SS 16.54 8 HSDS1512GSK