Image for Concept Window-Door Enclosures from nVent
+ / - Hover over image to Zoom

Concept Window-Door Enclosures

Bulletin Number:

  • CW1
  • Material:

  • Steel
  • Industry Standards:

    Wall-mounting brackets required to maintain UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 VDE IP66 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

    Applications:

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

    Specifications:

  • 16 or 14 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • Corner-formed doors
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Minimum-width body flange provides maximum door opening (210 degrees)
  • Door opens 210 degrees
  • External formed body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for optional external wall-mount brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Seamless foam-in-place gasket
  • Quarter-turn slotted latch(es)
  • Grounding stud on body
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Hardware kit with panel mounting nuts, panel grounding hardware and sealing washers
  • Installation instructions provided
  • Three-point latch system on enclosures where A is equal to or greater than 42-in. with quarter-turn, slotted latch
  • Clear polycarbonate window flush with door surface
  • Accessories:

  • Door Stop Kit
  • Handles
  • Lock Inserts
  • Concept Panels
  • Mounting-Bracket Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information

    Notes:

  • Purchase panels separately.
  • Optional NEMA-size panels require conversion kit Catalog Number CCPM4.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size D x E in. Window Size M x N in. J in. Mounting G x H in. Concept Panel Door Ga. Body Ga. Conductive CONCEPT Panel Latches Qty.
    Catalog Number A in. B in. C in. Panel Size D x E in. Window Size M x N in. J in. Mounting G x H in. Concept Panel Door Ga. Body Ga. Conductive CONCEPT Panel Latches Qty.
    12 10 6 10.20 x 8.20 8.49 x 5.17 6.00 10.50 x 8.50 CP1210 14 16 CP1210G 1
    20 20 6 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    12 10 6 10.20 x 8.20 8.49 x 5.17 6.00 10.50 x 8.50 CP1210 14 16 CP1210G 1
    12 10 8 10.20 x 8.20 8.49 x 5.17 6.00 10.50 x 8.50 CP1210 14 16 CP1210G 1
    12 10 8 10.20 x 8.20 8.49 x 5.17 6.00 10.50 x 8.50 CP1210 14 16 CP1210G 1
    30 24 6 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    12 12 6 10.20 x 10.20 8.49 x 7.30 6.00 10.50 x 10.50 CP1212 14 16 CP1212G 1
    12 12 6 10.20 x 10.20 8.49 x 7.30 6.00 10.50 x 10.50 CP1212 14 16 CP1212G 1
    12 12 8 10.20 x 10.20 8.49 x 7.30 6.00 10.50 x 10.50 CP1212 14 16 CP1212G 1
    12 12 8 10.20 x 10.20 8.49 x 7.30 6.00 10.50 x 10.50 CP1212 14 16 CP1212G 1
    16 12 6 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    16 12 6 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    16 12 8 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    16 12 8 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    16 12 10 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    20 16 10 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    16 12 10 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    20 16 10 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    20 16 6 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    20 16 6 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    20 16 8 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    20 16 8 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    20 20 6 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    20 20 8 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    20 20 8 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    20 20 10 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    20 20 10 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    20 20 12 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    24 24 6 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    20 20 12 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    24 20 6 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    24 20 6 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    24 20 8 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    24 20 8 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    24 20 10 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    24 20 10 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    24 20 12 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    24 20 12 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    24 24 6 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    24 24 8 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    24 24 8 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    24 24 10 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2420G 2
    24 24 10 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    24 24 12 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    24 24 12 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    24 24 16 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 14 CP2424G 2
    24 24 16 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 14 CP2424G 2
    24 24 20 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 14 CP2424G 2
    24 24 20 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 14 CP2424G 2
    30 24 6 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    30 24 8 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    30 24 8 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    30 24 10 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    30 24 10 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    30 24 12 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    30 24 12 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    30 24 20 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 14 CP3024G 2
    30 24 20 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 14 CP3024G 2